(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FRL unit with improved workability
[Features]
・ Improved visibility & environmental resistance
· The transparent case guard covers the entire circumference of the case.
・ 360° visual confirmation is possible.
・ Protects the case from the external environment and improves safety
・ Improved workability
・ By integrating the element and the case, the element can be replaced at hand.
· The amount of space required for maintenance has been reduced.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
AC40B-B specifications
JIS symbol
Model | AC20B-B | AC25B-B | AC30B-B | AC40B-B | AC40B-06-B | AC50B-B | AC55B-B | AC60B-B | |
---|---|---|---|---|---|---|---|---|---|
Components | Air filter [AF] | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A | AF50-A | AF60-A | AF60-A |
Regulator [AR] | AR20-B | AR25-B | AR30-B | AR40-B | AR40-06-B | AR50-B | AR50-B | AR60-B | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | 3/4, 1 | 1 | 1 | |
Pressure Gauge Connection Port Size [AR]*1 | 1/8 | ||||||||
Fluid | Air | ||||||||
Ambient temperature and working fluid temperature Note 2) | -5 to +60°C (no freezing) | ||||||||
Proof pressure | 1.5 MPa | ||||||||
Maximum operating pressure | 1.0 MPa | ||||||||
Set Pressure Range [AR] | 0.05 to 0.85 MPa | ||||||||
Filtration [AF] | 5 μm | ||||||||
Bowl Material [AF] | Polycarbonate | ||||||||
Bowl Guard [AF] | Semi-standard (steel) | Standard equipment (polycarbonate) | |||||||
Construction [AR] | Relieving type | ||||||||
Weight (kg) | 0.27 | 0.45 | 0.53 | 0.91 | 0.99 | 2.27 | 2.40 | 2.45 |
*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
AC20B-B dimensional drawing
AC25B-B to AC60B-B dimensional drawing
(Unit: mm)
Model | Standard specification | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B | C | E | F | G | J | K | Bracket mounting dimensions | |||||||
M | Q1 | Q2 | R | S | U | V | |||||||||||
AC20B-B | 1/8, 1/4 | 1/8 | 83.2 | 87.6 | 26.5 | - | 41.6 | 25 | 28.5 | 2* | 30 |
Part Number |
---|
AC20B-01CE-V-2-B |
AC20B-01CG-V-2-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | Made to order specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,381.83 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,397.61 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard |
Loading...
Regulator Unit Combination | Air Filter + Regulator | Filter, Filtration Level | 5μm | Operating Environment | Air powered tools |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
How can we improve?
How can we improve?