(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-pressure electro-pneumatic regulator that allows stepless control of air pressure in proportion to an electric signal.
[Features]
· Maximum supply pressure: 5.0 MPa.
· Set pressure range: 0.01 to 3.0 MPa.
· Maximum flow rate: 3,000 L/min (ANR).
· Fluid-contact parts: fluorine grease.
· Power consumption: 3W or less.
· Digital pressure display.
· RoHS compliant.
ITVX2000 Series application example: laser beam machine
ITVX2000 Series JIS symbol
Input/output correspondence chart
Model | ITVX2000 | |
---|---|---|
Minimum supply pressure | Whichever is higher: 0.5 MPa or the set pressure + 0.2 MPa | |
Maximum supply pressure | 5 MPa*2 | |
Set pressure range *1 | 0.01 to 3.0 MPa | |
Power Supply | Voltage | 24 V DC ±10% |
Current Consumption | 0.12 A or less | |
Input Signal | Current type*4 | 4 to 20 mA DC, 0 to 20 mA DC (sink type) |
Voltage type | 0 to 5 V DC, 0 to 10 V DC | |
Input Impedance | Current type | 500 Ω or less |
Voltage type | 6 to 6.5kΩ (at normal temperature) | |
Output signal*5 (monitor output) | Analog Output | 1 to 5 V DC (output impedance approx. 1 kΩ) Output accuracy ±6% or less (full span) |
4 to 20 mA (sink type) load impedance 250 Ω or less Output accuracy ±6% or less (full span) | ||
Switch output | NPN open collector output max. 30 V, 80 mA Hysteresis ±3% (full span), self-diagnosis ±5% or less (full span) | |
PNP open collector output: max. 80 mA Hysteresis ±3% (full span), self-diagnosis ±5% or less (full span) | ||
Linearity | ±1% or less (full span) | |
Hysteresis | 1% or less (full span) | |
Repeatability | ±1% or less (full span) | |
Sensitivity | ±1% or less (full span) | |
Temperature characteristics | ±0.12% or less (full span) / °C | |
Output pressure display | Accuracy | ±2% or less (full span) ±1 digit |
Minimum unit*6 | MPa: 0.01, kgf/cm2: 0.1, bar: 0.1, psi: 1 | |
Fluid | Air, N2, O2, Ar | |
Ambient and fluid temperature | 0 to 50°C (no condensation) | |
Weight | Approx. 570 g (without options) |
*1: The above characteristics assume the piping conditions shown in the figure below.
Piping schematic
*2: When oxygen is used as a fluid, the maximum supply pressure must be less than 1 MPa.
*3: Refer to the figure for the relationship between the set pressure and input signal.
*4: 2-wire type 4 to 20 mA DC not supported. Power supply voltage 24 V DC is required.
*5: Select one of either analog output or switch output. If switch output is selected, select either NPN output or PNP output. When measuring analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog output accuracy of within ±6% (full span) may not be available.
*6: Adjustment of numerical values such as the zero/span adjustment is set based on the minimum unit for the output pressure display. The unit cannot be changed.
*7: This product is only for blowing gas. This product does not have sufficient pressure control for applications other than blowing (driving, sealing, etc.).
*8: This product does not conform to the High Pressure Gas Safety Law (Japan).
Working principle diagram
When the input signal rises, air supply solenoid valve (1) turns ON, and exhaust solenoid valve (2) turns OFF. Therefore, supply pressure regulated by built-in regulator (3) passes through air supply solenoid valve (1) and is applied to pilot chamber (4). The pressure in pilot chamber (4) increases and operates on the upper surface of diaphragm (5).
As a result, air supply valve (6) linked to diaphragm (5) opens, and a portion of the supply pressure becomes output pressure.
This output pressure feeds back to control circuit (8) via pressure sensor (7). Here, a correction operation functions until the output pressure is proportional to the input signal, making it possible to always obtain output pressure proportional to the input signal.
(Unit: mm)
ITVX2000 Series dimensional drawing
(Unit: mm)
Straight type / right-angle type dimensional drawing
(Unit: mm)
G thread dimensional drawing
(Unit: mm)
With flat bracket (option) dimensional drawing
(Unit: mm)
With L-bracket (option) dimensional drawing
Part Number |
---|
ITVX2030-323L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Control Side, Connection Type | Pressure Gauge | Input Signal / Communication Signal | Accessory | Pressure Unit | Details of Applicable Fluids | Monitor Output | Cable Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,233.80 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Rc | Rc | [With Pressure Switch] Having digital pressure switch(NPN output) | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | MPa | Air, N2, O2, Ar | Switch output / NPN output | Right-angle type 3 m |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air / Nitrogen / Gas |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | Presence |
Adverse Current Function | No | Supply Side, Connection Dia. | 3/8 | Flow Direction | Left→Right |
Control Side, Connection Dia. | 3/8 | Set Pressure | 0.01 to 3.0 MPa |
How can we improve?
How can we improve?