(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-pressure electro-pneumatic regulator that supports a maximum supply pressure of 3.0 MPa.
[Features]
· RoHS compliant.
· Set pressure range: 0.2 to 2.0 MPa.
· Stability: ±1% F.S. or less.
· Power consumption: 3W or less.
· Maximum flow rate: 3,000 L/min (ANR).
· Fluid-contact parts: fluorine grease.
· Digital pressure display.
· Linearity: ±1% F.S. or less / Hysteresis: 1% F.S. or less / Repeatability: ±1% F.S. or less.
Straight type external appearance
Right-angle type external appearance
Flat bracket (option) external appearance
L-bracket (option) external appearance
ITVH2000 Series JIS symbol
Input/output correspondence chart
Model | ITVH2000 | |
---|---|---|
Minimum supply pressure | Whichever is higher: 0.5 MPa or the set pressure + 0.2 MPa | |
Maximum supply pressure | 3.0 MPa | |
Set Pressure Range*1 | 0.2 to 2.0 MPa | |
Power Supply | Voltage | Voltage 24 V DC ±10% |
Current Consumption | Current consumption 0.12 A or less | |
Input Signal | Current type*2 | 4 to 20 mA DC, 0 to 20 mA DC (sink type) |
Voltage type | 0 to 5 V DC, 0 to 10 V DC | |
Preset input type | 4 points (negative common) | |
Input Impedance | Current type | 500 Ω or less |
Voltage type | Voltage type 6.0 to 6.5 kΩ (at 25°C) | |
Preset input type | Approx. 4.7 k Ω | |
Output Signal *3 (monitor output) | Analog Output | 1 to 5 V DC Output impedance 1 kΩ or more Output accuracy: within ±6% (F.S.) |
4 to 20 mA (sink type) Output impedance 250 Ω or less Output accuracy: within ±6% (F.S.) | ||
Switch output | NPN open collector output: max. 30 V, 80 mA Hysteresis ±3% F.S. Self-diagnosis ±5% F.S. or less | |
PNP open collector output: max. 80 mA Hysteresis ±3% F.S. Self-diagnosis ±5% F.S. or less | ||
Linearity | ±1% F.S. or less | |
Hysteresis | ±1% F.S. or less | |
Repeatability | ±1% F.S. or less | |
Sensitivity | ±1% F.S. or less | |
Temperature characteristics | ±0.12% F.S. or less / °C | |
Output pressure display | Accuracy | ±2% F.S. or less ±1 digit |
Minimum unit*4 | MPa: 0.01, kgf/cm2: 0.1, bar: 0.1, psi: 1 | |
Ambient and fluid temperature | 0 to 50°C (no condensation) | |
Weight | Approx. 630 g (without options) |
*1: Refer to the figure for the relationship between the set pressure and input signal.
*2: 2-wire type 4 to 20 mA is not available. Power supply voltage 24 V DC is required.
*3: Select one of either analog output or switch output. If switch output is selected, select either NPN output or PNP output. When measuring analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog output accuracy of within ±6% (full span) may not be available.
*4: Adjustment of numerical values such as the zero/span adjustment is set based on the minimum unit for the output pressure display. The unit cannot be changed.
*5: The above characteristics are confined to the static state. When air is consumed on the output side the pressure may fluctuate.
*6: This product does not conform to the High Pressure Gas Safety Law (Japan).
Working principle diagram
When the input signal rises, air supply solenoid valve (1) turns ON, and exhaust solenoid valve (2) turns OFF. Therefore, supply pressure regulated by built-in regulator (3) passes through air supply solenoid valve (1) and is applied to pilot chamber (4). The pressure in pilot chamber (4) increases and operates on the upper surface of diaphragm (5).
As a result, air supply valve (6) linked to diaphragm (5) opens, and a portion of the supply pressure becomes output pressure.
This output pressure feeds back to control circuit (8) via pressure sensor (7). Here, a correction operation functions until the output pressure is proportional to the input signal, making it possible to always obtain output pressure proportional to the input signal.
(Unit: mm)
ITVH2000 Series dimensional drawing
(Unit: mm)
Straight type / right-angle type dimensional drawing
*Do not turn the right-angle type cable connector. It does not rotate and is limited to only one entry direction.
(Unit: mm)
With flat bracket (option) dimensional drawing
Part Number |
---|
ITVH2020-04N3CL4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Accessory | Pressure Unit | Monitor Output | Cable Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,918.45 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | [NPT] NPT | 3/8 | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | L-bracket | psi | Analog output 4 to 20 mA DC (sink type) | Right-angle type 3 m |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | Presence |
Adverse Current Function | No | Flow Direction | Left→Right | Power Supply Voltage | 24 V DC |
How can we improve?
How can we improve?