1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Manifold Regulator, Individual Supply Type, ARM5B Series (Part Number)

SMC REGULATOR

Manifold Regulator, Individual Supply Type, ARM5B Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 446.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
Available with a variety of one-touch fitting sizes.
· 2 types of mounting method available.
& nbspDirect mounting.
& nbspDIN rail mounting.
· Backflow function equipped as standard.

Manifold Regulator, Individual Supply Type, ARM5B Series specifications

Direct mounting external appearance

Direct mounting external appearance

External appearance without pressure gauge

External appearance without pressure gauge

External appearance with pressure gauge

External appearance with pressure gauge

  • *Pressure gauges are not compatible with copper/fluorine-free specifications.
Relief type JIS symbol

Relief type JIS symbol

Non-relief type JIS symbol

Non-relief type JIS symbol

  • *A standard model is equipped with a backflow function. The main valve opens when the inlet pressure is released, and then the outlet pressure backflows into the inlet side.
ModelARM5B
Regulator constructionDirect acting
Working principle (pressure receiving method)Piston type
Relief mechanismStandardRelieving type
Semi-standardNon-relieving type
Backflow functionYes (unbalanced type)
IN side tubing outer diameterø4 (outer diameter 4 mm), ø6 (outer diameter 6 mm), ø5/32" (outer diameter 5/32"), ø1/4" (outer diameter 1/4")
OUT side tubing outer diameterø4 (outer diameter 4 mm), ø6 (outer diameter 6 mm), ø5/32" (outer diameter 5/32"), ø1/4" (outer diameter 1/4")
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure RangeStandard0.05 to 0.7 MPa
Semi-standard0.05 to 0.35 MPa (low-pressure type)
FluidAir
Ambient and fluid temperature5 to 60°C
  • *When using the backflow function, a set pressure of at least 0.1 MPa is required.

Pressure Characteristics (Representative Values)

ARM5BA-306 pressure characteristics

ARM5BA-306 pressure characteristics

Conditions

  • Inlet pressure = 0.7 MPa
  • Outlet pressure = 0.2 MPa
  • Flow rate = 20 L/min (ANR)
ARM5BA-306-1 pressure characteristics

ARM5BA-306-1 pressure characteristics

Conditions

  • Inlet pressure = 0.5 MPa
  • Outlet pressure = 0.2 MPa
  • Flow rate = 20 L/min (ANR)

Dimensions

 

(Unit: mm)

 

ARM5BA Individual Supply Type (direct mounting) dimensional drawing

ARM5BA Individual Supply Type (direct mounting) dimensional drawing

  • *n = number of regulator block stations

*The Max. dimension is the length when the regulator knob (handle) is unlocked

 

(Unit: mm)

 

Fitting sizeIN sideOUT side
StraightElbowElbowElbowStraightElbowElbowElbow
RSTUVWXY
ø4 (diameter 4 mm), ø5/32 (diameter 5/32 inch)2.561135.52.561135.5
ø6 (diameter 6 mm)36.5113636.51136
ø1/4 (diameter 1/4 mm)6.5611.538.56.5611.538.5

 

(Unit: mm)

 

ARM5BB Individual Supply Type (DIN rail mounting) dimensional drawing

ARM5BB Individual Supply Type (DIN rail mounting) dimensional drawing

  • *n = number of regulator block stations

 

(Unit: mm)

 

Fitting sizeIN sideOUT side
StraightElbowElbowElbowStraightElbowElbowElbow
RSTUVWXY
ø4 (diameter 4 mm), ø5/32 (diameter 5/32 inch)2.561137.52.561137.5
ø6 (diameter 6 mm)36.5113836.51138
ø1/4 (diameter 1/4 mm)6.5611.540.56.5611.540.5

 

(Unit: mm)

 

Number of stationsDIN rail part no.L2 dimension
1VVQ1000-90-685.5
2VVQ1000-90-798
3VVQ1000-90-8110.5
4VVQ1000-90-9123
5VVQ1000-90-10135.5
6VVQ1000-90-12160.5
7VVQ1000-90-13173
8VVQ1000-90-14185.5
9VVQ1000-90-15198
MVVQ1000-90-16210.5

Diagram (Individual Supply Type Regulator Block)

ARM5B Series Diagram (individual supply type regulator block)

ARM5B Series Diagram (individual supply type regulator block)

Component Parts

NumberPart nameMaterial
1Body (for individual supply)PBT
2BonnetPBT
3HandlePOM
4ValveHNBR, aluminum alloy
5Piston assemblyPOM, NBR
6Pressure regulating screw assembly-
7Pressure regulator springStainless steel
8Valve springStainless steel
9Valve guideBrass, with electroless nickel plating

Replacement Parts

NumberPart nameMaterialQuantity
AFitting assembly-2
BPort plugPBT, HNBR1
CClipStainless steel3

Precautions

Adjustment

  • *Set the regulator while confirming the inlet pressure and the outlet pressure on the pressure gauge. Turning the handle too far may damage internal parts.
  • *Rotate the pressure adjustment handle only after unlocking. If rotated while locked, the connecting part between the body and the bonnet may be damaged.
  • *For pressure adjustment handle operation, a hexagon wrench can be used in the direction of pressure increase. If it is used in the direction of pressure decrease, the handle may be damaged. Operate the handle manually.

Caution

Regulators

  • *Set the regulator while carefully confirming the inlet pressure.
  • *The outlet pressure range must be 85% or less than the inlet pressure. However, it must be within the set pressure range.
  • *Release the lock to adjust the pressure. After the adjustment, engage the lock. Failure to observe this procedure could damage the handle or cause the outlet pressure to fluctuate.
  • *Turn the pressure adjustment handle clockwise to increase the outlet pressure and counterclockwise to decrease the pressure. (To set the pressure, do so in the direction of pressure)

Pressure gauge and single-action fittings

  • *Both the pressure gauge and the single-action fittings are cassette types, so that it is possible to rotate them freely. Rotate them after confirming that there is no pressure inside and exhausting the air completely.

*See the manufacturer's catalog for product information other than the above.

Part Number
ARM5BA-170-AZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Accessory Set Pressure Pressure Unit Mounting Method Number of circuits Specifications

฿ 4,575.55

SMC REGULATOR 1 Piece(s) 55 Day(s) RegulatorManifold shaped[Provided] Relief[Provided] Presence (Imbalance Type)[One-Touch] Elbows Fittingφ1/4null~1.0[One-Touch] Elbows Fittingφ1/4[With Pressure Gauge] With Pressure Gauge-0.05 to 0.7 MPaThe unit notation of the product name plate and pressure gauge is psiDirect mounting1 stationManifold regulator

Loading...

  1. 1

Basic Information

Applicable Fluid Air Shape One-Touch Coupling Type Operating Environment Standard

Please check the type/dimensions/specifications of the part ARM5BA-170-AZ in the Manifold Regulator, Individual Supply Type, ARM5B Series series.

Products with similar specification

Part Number
ARM5B-R06-AZ
ARM5B-R06-B
ARM5B-R06-B1
ARM5BA-176-AZ
ARM5BA-206
ARM5BA-206-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Accessory Set Pressure Pressure Unit Mounting Method Number of circuits Specifications

฿ 812.60

1 Piece(s) 55 Day(s) [Others] Other-[Provided] Relief-[One-Touch] Straight Fittingφ4-[One-Touch] Straight Fittingφ4[With Pressure Gauge] With Pressure GaugeWith extension tie-rod0.05 to 0.7 MPaThe unit notation of the product name plate and pressure gauge is psiNoneNoneRegulator block

฿ 668.95

1 Piece(s) 55 Day(s) [Others] Other-[Provided] Relief-[One-Touch] Straight Fittingφ4-[One-Touch] Straight Fittingφ4[With Pressure Gauge] With Pressure GaugeNo expansion tie-rod0.05 to 0.7 MPaThe unit name on the product name plate and pressure gauge is MPaNoneNoneRegulator block

฿ 685.10

1 Piece(s) 55 Day(s) [Others] Other-[Provided] Relief-[One-Touch] Straight Fittingφ4-[One-Touch] Straight Fittingφ4[With Pressure Gauge] With Pressure GaugeNo expansion tie-rod0.05 to 0.35 MPaThe unit name on the product name plate and pressure gauge is MPaNoneNoneRegulator block

฿ 2,179.24

1 Piece(s) 17 Day(s) RegulatorManifold shaped[Provided] Relief[Provided] Presence (Imbalance Type)[One-Touch] Straight Fittingφ1/4null~1.0[One-Touch] Elbows Fittingφ5/32[With Pressure Gauge] With Pressure Gauge-0.05 to 0.7 MPaNameplate and pressure gauge units: psiDirect mounting1 station-

฿ 1,178.95

1 Piece(s) 55 Day(s) RegulatorManifold shaped[Provided] Relief[Provided] Presence (Imbalance Type)[One-Touch] Straight Fittingφ4null~1.0[One-Touch] Straight Fittingφ4[Not Provided] No Pressure Gauge-0.05 to 0.7 MPaNameplate and pressure gauge units: MPaDirect mountingDouble-

฿ 1,211.25

1 Piece(s) 55 Day(s) RegulatorManifold shaped[Provided] Relief[Provided] Presence (Imbalance Type)[One-Touch] Straight Fittingφ4null~1.0[One-Touch] Straight Fittingφ4[Not Provided] No Pressure Gauge-0.05 to 0.35 MPaNameplate and pressure gauge units: MPaDirect mountingDouble-