(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manifold regulator with selectable single-action fitting size.
[Features]
· Centralized air supply type.
· 2 mounting types can be selected: direct mounting and DIN rail mounting.
· Backflow function equipped as standard.
· Stations: 1 to 10.
· Centralized supply (IN) piping position: bottom (1), top (2).
· With/without pressure gauge.
ARM5A Series DIN rail mounting external appearance
ARM5A Series relief type JIS symbol
ARM5A Series non-relief type JIS symbol
Model | ARM5A | |
---|---|---|
Regulator construction | Direct acting | |
Working principle (pressure receiving method) | Piston type | |
Relief mechanism | Standard | Relieving type |
Semi-standard | Non-relieving type | |
Backflow function | Yes (unbalanced type) | |
IN side tubing outer diameter | ø6 (outer diameter 6 mm), ø8 (outer diameter 8 mm), ø1/4" (outer diameter 1/4"), ø5/16" (outer diameter 5/16") | |
OUT side tubing outer diameter | ø4 (outer diameter 4 mm), ø6 (outer diameter 6 mm), ø5/32" (outer diameter 5/32"), ø1/4" (outer diameter 1/4") | |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Set Pressure Range | Standard | 0.05 to 0.7 MPa |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | |
Fluid | Air | |
Ambient and fluid temperature | 5 to 60°C |
*When using the backflow function, a set pressure of at least 0.1 MPa is required.
ARM5AA1-307 (single-action fittings: IN ø6 [tube outer diameter 6 mm], OUT ø4 [tube outer diameter 4 mm])
Conditions: inlet pressure = 0.7 MPa
ARM5AA1-307-1 (single-action fittings: IN ø6 [tube outer diameter 6 mm], OUT ø4 [tube outer diameter 4 mm])
Conditions: inlet pressure = 0.5 MPa
Diagram 1: ARM5A Series
Diagram 2: ARM5A Series
Diagram 3: ARM5A Series
Number | Part name | Material |
---|---|---|
1 | Body (for centralized supply) | PBT |
2 | Bonnet | PBT |
3 | Handle | POM |
4 | Valve | HNBR, aluminum alloy |
5 | Piston assembly | POM, NBR |
6 | Pressure regulating screw assembly | - |
7 | Pressure regulator spring | Stainless steel |
8 | Valve spring | Stainless steel |
9 | Valve guide | Brass, with electroless nickel plating |
Number | Part name | Material | Quantity |
---|---|---|---|
A | O-ring | NBR | 1 |
B | Fitting assembly | - | 1 |
C | Port plug | PBT, HNBR | 1 |
D | Clip | Stainless steel | 3 |
(Unit: mm)
ARM5AA□ Centralized Supply Type (direct mounting) dimensional drawing
*n = number of stations for regulator block
*The Max. dimension is the length when the regulator knob (handle) is unlocked
*Refer to the manufacturer's catalog regarding the dimensions of the single-action fittings and manifold option.
(Unit: mm)
Fitting size | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Straight | Elbow | Elbow | Elbow | |
R | S | T | U | V | W | X | Y | |
ø4 (diameter 4 mm), ø5/32 (diameter 5/32 inch) | - | - | - | - | 2.5 | 6 | 11 | 35.5 |
ø6 (diameter 6 mm) | 3 | 12.5 | 19 | 35.5 | 3 | 6.5 | 11 | 36 |
ø1/4 (diameter 1/4 mm) | 3 | 12.5 | 19 | 35.5 | 6.5 | 6 | 11.5 | 38.5 |
ø8 (diameter 8 mm), ø5/16 (diameter 5/16 mm) | 5 | 13.5 | 21 | 38.5 | - | - | - | - |
(Unit: mm)
ARM5AB□ Centralized Supply Type (DIN rail mounting) dimensional drawing
*n = number of stations for regulator block
(Unit: mm)
Fitting size | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Straight | Elbow | Elbow | Elbow | |
R | S | T | U | V | W | X | Y | |
ø4 (diameter 4 mm), ø5/32 (diameter 5/32 inch) | - | - | - | - | 2.5 | 6 | 11 | 37.5 |
ø6 (diameter 6 mm) | 3 | 12.5 | 19 | 37.5 | 3 | 6.5 | 11 | 38 |
ø1/4 (diameter 1/4 mm) | 3 | 12.5 | 19 | 37.5 | 6.5 | 6 | 11.5 | 40.5 |
ø8 (diameter 8 mm), ø5/16 (diameter 5/16 mm) | 5 | 13.5 | 21 | 40.5 | - | - | - | - |
Part Number |
---|
ARM5AA2-429-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Accessory | Set Pressure | Pressure Unit | Mounting Method | Number of circuits | Air Supply Block Type | Common Air Supply Block Mounting Position | In and Out Piping Position | Specifications | Tie-rod |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,575.55 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Regulator | Manifold shaped | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Straight Fitting | φ8 | null~1.0 | [One-Touch] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.7 MPa | The unit used on the nameplate and pressure gauge is MPa | Direct mounting | 4 stations | - | L side (left side) | IN: Top | Manifold regulator | - |
Loading...
Please check the type/dimensions/specifications of the part ARM5AA2-429-A in the Manifold Regulator, Centralized Supply Type, ARM5A Series series.
Part Number |
---|
ARM5A-R04-B |
ARM5A-R04-B1 |
ARM5A-R04-B1Z |
ARM5AA2-433-A |
ARM5AA2-434-A |
ARM5AA2-434-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Accessory | Set Pressure | Pressure Unit | Mounting Method | Number of circuits | Air Supply Block Type | Common Air Supply Block Mounting Position | In and Out Piping Position | Specifications | Tie-rod |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 653.65 | 1 Piece(s) | 55 Day(s) | [Others] Other | - | Air | One-Touch Coupling Type | Standard | [Provided] Relief | No | - | - | - | [One-Touch] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | No expansion tie-rod | 0.05 to 0.7 MPa | The unit used on the nameplate and pressure gauge is MPa | None | None | None | None | None | Regulator block | - | ||
฿ 668.95 | 1 Piece(s) | 55 Day(s) | [Others] Other | - | Air | One-Touch Coupling Type | Standard | [Provided] Relief | No | - | - | - | [One-Touch] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | No expansion tie-rod | 0.05 to 0.35 MPa | The unit used on the nameplate and pressure gauge is MPa | None | None | None | None | None | Regulator block | - | ||
฿ 1,498.89 | 1 Piece(s) | 18 Day(s) | [Others] Other | - | Air | One-Touch Coupling Type | Standard | [Provided] Relief | No | - | - | - | [One-Touch] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | No expansion tie-rod | 0.05 to 0.35 MPa | The unit used on the nameplate and pressure gauge is psi | None | None | None | None | None | Regulator block | - | ||
฿ 6,946.06 | 1 Piece(s) | 45 Day(s) | Regulator | Manifold shaped | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ6 | null~1.0 | [One-Touch] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 4 stations | - | L side (left side) | IN: top | - | - | ||
฿ 4,575.55 | 1 Piece(s) | 55 Day(s) | Regulator | Manifold shaped | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ6 | null~1.0 | [One-Touch] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.7 MPa | The unit used on the nameplate and pressure gauge is MPa | Direct mounting | 4 stations | - | L side (left side) | IN: Top | Manifold regulator | - | ||
฿ 7,592.52 | 1 Piece(s) | 17 Day(s) | Regulator | Manifold shaped | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ6 | null~1.0 | [One-Touch] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 4 stations | - | B side (both sides) | IN: top | - | - |
How can we improve?
How can we improve?