Fan-Type Ionizer IZF10/IZF10R Series

Caution
- Please refer to the manufacturer's catalog for specification details.
- The products shown in the image may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
[Features]
· Air flow adjustment function added (IZF10R).
· High-speed ionization.
· Allows you to detect emitter contamination.
· Compact fan type with simple functions.
· Alarm function for reporting high voltage issues or maintenance warnings.
Fan-Type Ionizer, IZF10/IZF10R Series Specifications
AC Adapter (IZF10/10R-CG1, IZF10/10R-CG2)
| Input Voltage | 100 V AC to 240 V AC, 50/60 Hz |
|---|---|
| Output Voltage | 24 V DC |
| Output Current | 1 A max |
| Ambient Operating Temperature | 0 to 40°C, Stored: -20 to +65℃ |
| Ambient Humidity | Operating, Stored: 10 to 90% RH (no condensation) |
| Standards/Directive | CE/cUL |
| Model | IZF10-□□ | IZF10-L-□□ | IZF10R-□□ | IZF10-P-□□ | IZF10-LP-□□ | IZF10R-P-□□ |
|---|---|---|---|---|---|---|
| Maximum Air Flow | 0.66 m3/min | 0.46 m3/min | 0.80 m3/min (max.) | 0.66 m3/min | 0.46 m3/min | 0.80 m3/min (max.) |
| Ion Generation Method | Corona discharge type | |||||
| Voltage Application Method | DC type | |||||
| Applied Voltage | ±5 kV | |||||
| Offset Voltage (Ion Balance)* | Within ±13 V | |||||
| Power Supply Voltage | 21.6 to 26.4 V DC (Within 24 V DC ±10%) | |||||
| Current Consumption | 220 mA or less | 140 mA or less | 270 mA or less | 250 mA or less | 170 mA or less | 270 mA or less |
| Switch output | NPN open collector output Max. load current: 80 mA Residual voltage: 1 V or less (load current at 80 mA) Max. applied voltage: 26.4 V DC | NPN open collector output Max. load current: 150 mA Residual voltage: 1 V or less (load current at 150 mA) Max. applied voltage: 26.4 V DC | PNP open collector output Max. load current: 80 mA Residual voltage: 1 V or less (load current at 80 mA) | PNP open collector output Max. load current: 150 mA Residual voltage: 1 V or less (load current at 150 mA) | ||
| Ambient temperature | Operating: 0 to 50°C, Stored: -10 to +60°C | |||||
| Ambient humidity | Operating, Stored: 35 to 80% RH (no condensation) | |||||
| Material | Case: ABS / Stainless steel, Emitter: Tungsten | |||||
| Weight | 280 g (With bracket 360 g) | 260 g (With bracket 340 g) | 280 g (With bracket 360 g) | 260 g (With bracket 340 g) | ||
| Standards/Directive | CE (EMC Directive: 2004/108/EC) | CE (EMC directive: 2014/30/EU) | CE (EMC Directive: 2004/108/EC) | CE (EMC directive: 2014/30/EU) | ||
*Based on ANSI/ESD-STM3.1-2006 standards
Display Function Names and Descriptions

IZF10/IZF10R Series display function names and descriptions
| No. | Name | Panel Display | Type | Description |
|---|---|---|---|---|
| 1 | Power supply switch | - | Switch | Switches power ON and OFF. |
| 2 | Power supply indicator | - | LED (Green/Orange) | Lights up green when power is supplied and lights up orange when incorrect high voltage or output signal over current is detected. |
| 3 | Error indicator | ALARM | LED (Red) | Lights up red when incorrect high voltage of 100 ms or more is generated. |
| 4 | Maintenance indicator | NDL | LED (Green) | Lights up green when emitter is contaminated or worn. |
| 5 | Air flow adjustment* | BLOW SPEED | Rotary switch | Adjusts fan air flow. |
| 6 | Balance adjustment | - | Trimmer | Adjusts offset voltage (ion balance). |
| 7 | Power connector | - | Connector | Connects the power supply cable or AC adapter. |
*IZF10R only
Alarm Details
| Alarm name | Output signal at the time of alarm* | LED lighting | Operation after alarm generated | Description | Action to reset alarm after issue resolved |
|---|---|---|---|---|---|
| Incorrect high voltage | Error signal OFF (B Contact) | Power supply indicator (Orange) Error indicator (Red) | Stop | Incorrect high voltage discharge of 100 ms or more generated | Supply power again |
| Output signal overcurrent | Overcurrent generation signal OFF | Power supply indicator (Orange) | Continue | Overcurrent generated on output circuit | Automatic reset |
| Maintenance alarm | Maintenance signal ON (A-Contact) | Maintenance indicator (Green) | Continue | Static neutralization performance is reduced due to contamination or wear of the emitters | Supply power again |
*NPN/PNP open collector output
Wiring Chart / IZF10

Location of number stamped on IZF10 connector
| Pin No. | Signal Name | Description |
|---|---|---|
| 1 | +24 V DC | Power supply connection. |
| 2 | 0 V | |
| 3 | F.G. | Ground terminal with a ground resistance of 100Ω or less to use as a reference electric potential of offset voltage. |
| 4 | Error Signal | Turns OFF when a high voltage abnormality or output signal overcurrent is detected (ON during normal operation). |
Dimensional Outline Drawing
(Unit: mm)

IZF10 Series dimensional drawing
(Unit: mm)

IZF10R Series dimensional drawing
(Unit: mm)

IZF10/IZF10R Series dimensional drawing (side view)
(Unit: mm)

IZF10/IZF10R Series dimensional drawing (back view)
(Unit: mm)

IZF10/IZF10R Series dimensional drawing (top part)
(Unit: mm)

IZF10/IZF10R Series variable angles
(Unit: mm)

Dimensional drawing with bracket mounted
Specific Product Precautions
- *This product is intended for use with general factory automation (FA) equipment. If considering using the product for other applications (especially those stipulated in the Safety Instructions), contact SMC beforehand.
- *Use this product within the specified voltage and temperature range. Using outside of the specified voltage may cause malfunction, damage, electric shock or fire.
- *This product is not an explosion-proof structure. Never use this product in locations where a dust explosion may occur or in an atmosphere where flammable or explosive gases are used. This may cause fire.
- *Ensure that you read the "Safety Precautions" and "Specific Product Precautions" prior to use.
- *Product images are representative images. These images may differ from the actual products.
- *Refer to the catalog for further information.