(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lubricator with low lubricating oil consumption.
[Features]
· Centralized control of multi-point lubrication.
· Simplified oil feeding volume setting in which only the pressure differential is adjusted.
· Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
· The condition of the generation of micromist can be checked from the oil filler port.
· Accessories: bracket / panel / float switch (for S1 and S2).
ALDU600 (with panel) external appearance
Float switch specifications
Description | D.P. Lube | D.P. Lube UnitNote 1) | ||
---|---|---|---|---|
Model | ALD600 | ALD900 | ALDU600 | ALDU900 |
Port sizeNote 2) | 3/4 1 | 1 1/4 1 1/2 2 | 3/4 1 | 1 1/4 1 1/2 2 |
Applicable fluids | Air | |||
Proof pressure | 1.5 MPa | |||
Operating pressure range | 0.1 to 1.0 MPa | 0.15 to 1.0 MPa | ||
Operating pressure differential range | 0.03 to 0.1 MPa | |||
Recommended pressure differential | 0.05 MPa | |||
Note 3)Pressure differential setting min. flow | 102 L/min (ANR) | |||
Bowl capacity between levels (cm3) | 2,000 | 5,000 | 2,000 | 5,000 |
Recommended lubricant | Type 1 turbine oil (additive-free) ISO VG32 | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Bowl material | Glass fiber epoxy resin, polycarbonate | |||
Weight (kg) | 8.9 | 21.3 | 11.1Note 4) (18.6) | 31.6 Note 4) (48.1) |
Note 1) D.P. Lube Unit has an attached filter on the primary side of D.P. Lube.
Note 2) The port of D.P. Lube Unit is union.
Note 3) Condition: inlet pressure = 0.5 MPa, pressure differential = 0.05 MPa.
Note 4) Value in parentheses is weight with panel.
(Unit: mm)
D.P. Lube / ALD600-□06 to 10, ALD900-□12 to 20 dimensional drawing
(Unit: mm)
Model | Connection port size | A | B | C | D | E | Bracket dimensions | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
F | G | H | J | K | |||||||
ALD600-□06 to 10 | 3/4, 1 | 175 | 175 | 87.5 | 487 | 135 | 344 | 32.5 | 95 | 14 | 55.5 |
ALD900-□12 to 20 | 1 1/4, 1 1/2, 2 | 250 | 250 | 125 | 639 | 210 | 416.5 | 0 | 120 | 14 | 48 |
(Unit: mm)
D.P. Lube Unit / ALDU600-□06 to 10, ALDU900-□12 to 20 dimensional drawing
(Unit: mm)
Model | Connection port size | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q | R | S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ALDU600-□06 | 3/4 | 470 | 430 | 20 | 500 | 150 | 90 | 145 | 487 | 344 | 55.5 | 24.5 | 69.5 | 289 | 175 | 87.5 | 30 | 62.5 |
ALDU600-□10 | 1 | 13.6 | 78.2 | 291.2 | ||||||||||||||
ALDU900-□12 | 1 1/4 | 250 | 250 | 125 | 639 | 230 | 120 | 227 | 639 | 416.5 | 48 | 51 | 89 | 453 | 250 | 125 | 33.2 | 33.2 |
ALDU900-□14 | 1 1/2 | 639 | 45.5 | 94.5 | 453 | |||||||||||||
ALDU900-□20 | 2 | 639 | 14.5 | 102.5 | 476 |
ALD600 structure drawing
Circuit diagram: ALD900
Number | Part name | Material | |
---|---|---|---|
ALD600 | ALD900 | ||
1 | Body | Die-cast aluminum | Cast aluminum |
2 | Bottom cover | Aluminum diecast | Cast aluminum |
Number | Part name | Material |
---|---|---|
3 | Check valve assembly | - |
4 | Pilot body assembly | - |
5 | Bowl assembly | Glass fiber-inserted epoxy resin |
6 | Lubrication plug assembly | Zinc die-cast, NBR |
7 | Pressure gauge (2 pcs.) | - |
8 | Bowl assembly | - |
9 | Seal (2 pcs.) | NBR |
10 | O-ring | NBR |
11 | Seal | NBR |
12 | Seal | NBR |
13 | Check valve assembly (2 pcs.) | - |
14 | Filter element | Bronze |
ALD600, ALD900 Series piping example
Circuit diagram: ALD600
Circuit diagram: ALD900
Circuit diagram: ALDU600
Circuit diagram: ALDU900
*Epoxy resin containing glass fiber and polycarbonate is used in some parts of D.P. Lube and D.P. Lube Unit. These units cannot be used in an environment or in a location that is exposed to synthetic oil, thinner, acetone, alcohol, organic solvents such as ethylene chloride, chemicals such as sulfuric acid or nitric acid, cutting oil, kerosene, gasoline, or a threadlock agent, etc., because they will be damaged.
*Before removing the oil filler plug, loosen it two and a half turns to completely release the pressure inside the case. This will prevent the oil filler plug from flying out.
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
ALD600-N10B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Float switch | Type | Type | Compatible model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,774.70 | LUBRICATING UNIT | 1 Piece(s) | 29 Day(s) | 2,000 | NPT | 1 | [Not Provided] No | [Plastic] Glass Fiber Epoxy Resin, Polycarbonate | NPT | 1 | 102 | [(Right)] Left→Right | 1B | Bracket | None | D.P. Lube (single unit) | - | - |
Loading...
Please check the type/dimensions/specifications of the part ALD600-N10B in the ALD600/900 Series D.P. Lube series.
Part Number |
---|
126047 |
126059-1A |
126060 |
ALD600-N10B-S2 |
ALD900-12 |
ALD900-12-S1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Float switch | Type | Type | Compatible model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11.20 | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | Replacement Parts | Packing | ALD600, ALD900 | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | Replacement Parts | Bowl assembly | ALD900 | ||
฿ 324.00 | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | Replacement Parts | Seal (2 pcs.) | ALD900 | ||
฿ 34,997.05 | 1 Piece(s) | 55 Day(s) | 2,000 | NPT | 1 | Float switch | [Plastic] Glass Fiber Epoxy Resin, Polycarbonate | NPT | 1 | 102 | [(Right)] Left→Right | 1B | Bracket | 1a (without oil OFF) | D.P. Lube (single unit) | - | - | ||
฿ 75,024.40 | 1 Piece(s) | 55 Day(s) | 5,000 | Rc | 1 1/4 | [Not Provided] No | [Plastic] Glass Fiber Epoxy Resin, Polycarbonate | Rc | 1 1/4 | 102 | [(Right)] Left→Right | 2B | None | None | D.P. Lube (single unit) | - | - | ||
฿ 78,245.90 | 1 Piece(s) | 55 Day(s) | 5,000 | Rc | 1 1/4 | Float switch | [Plastic] Glass Fiber Epoxy Resin, Polycarbonate | Rc | 1 1/4 | 102 | [(Right)] Left→Right | 2B | None | 1b (without oil ON) | D.P. Lube (single unit) | - | - |
How can we improve?
How can we improve?