(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It supplies the refuel individually. ·It is a large-capacity type lubricator.
Model | AL800 | AL900 | |
---|---|---|---|
Connection port diameter | 1 1/4 1 1/2 | 2 | |
Applicable fluids | Air | ||
Proof pressure | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Minimum dripping flow rate [L/min (ANR)] | 1 1/4: 460 1 1/2: 650 | 1,800 | |
Oil capacity (cm3) | 380 (capacity between levels 350) | ||
Recommended lubricant | Type 1 turbine oil (additive-free) ISO VG32 | ||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | ||
Bowl material | Polycarbonate | ||
Weight (kg) | 1.56 | 1.78 | |
Accessories (standard equipment) | Bowl guard | ● | ● |
Note)
AL800/900 Series structure drawing
Number | Part name | Material | Note | |
---|---|---|---|---|
AL800 | AL900 | |||
1 | Body | Die-cast aluminum | Cast aluminum | Platinum silver painted |
2 | Housing | Die-cast aluminum | Platinum silver painted |
Number | Part name | Material | Part no. | Quantity | ||
---|---|---|---|---|---|---|
AL800 | AL900 | |||||
3 | Sight dome assembly | Standard | Polycarbonate | 12316 | 12316 | 1 |
-6 | Nylon | 123156 | 123156 | |||
4 | Lubrication plug assembly | - | 12314PA | 12314PA | 1 | |
5 | Bumper assembly | Standard | - | 123413A-1(12) | 123528A | 1 |
123413A-2 (14) | ||||||
-2, -8 | 123417A(12)Note 1) | 123528-1A | ||||
123416A (14) Note 1) | ||||||
6 | Needle stud assembly | - | 123128PA | 123128PA | 1 | |
7 | Siphon tube assembly | Standard | - | 124232A | 124232A | 1 |
-8 | 123321-1A | 123321-1A | ||||
-1 | 123321-4A | 123321-4A | ||||
8 | Sight dome seal | Urethane rubber | 12318 | 12318 | 1 | |
9 | Siphon nut seal | Urethane rubber | 123111 | 123111 | 1 | |
10 | “O-ring | NBR | 113136 | 113136 | 1 | |
11 | “O-ring | NBR | KA00466 | KA00466 | 1 | |
12 | Bumper retainer assembly | -2, -8 | - | 123032A | - | 1 |
13 | Bumper retainer seal | -2, -8 | NBR | 123058 | - | 1 |
14 | Bowl assemblyNote 2) | Standard | - | C4SL | C4SL | 1 |
-2 | C4SL-2 | C4SL-2 | ||||
-3 | C4SL-3 | C4SL-3 | ||||
-6 | C4SL-6 | C4SL-6 | ||||
-8 | C4LL-8 | C4LL-8 | ||||
-1 | 800147AP | 800147AP | ||||
-1S-1 | 800147A-S1P | 800147A-S1P | ||||
-1S-2 | 800147A-S2P | 800147A-S2P | ||||
15 | “O-ring | NBR | C4SFP-260S | C4SFP-260S | 1 |
Note 1) Description: bumper assembly.
Note 2) O-ring (15) is included.
AL800 flow characteristics (representative values)
AL900 flow characteristics (representative values)
Outline dimensional drawing
(Unit: mm)
Model | Connection port size D | A | B | C | E |
---|---|---|---|---|---|
AL800 | 1 1/4, 1 1/2 | 100 | 286 | 59 | 125 |
AL900 | 2 | 100 | 292 | 63 | 125 |
With bowl guard
Metal bowl with level gauge
With drain guide
(Unit: mm)
Model | B | ||
---|---|---|---|
With bowl guard | Metal bowl with level gauge | With drain guide | |
AL800 | 286 | 306 | 297 |
AL900 | 292 | 312 | 303 |
Semi-standard / 1,000 cm3 tank
Float switch
(Unit: mm)
Model | Connection port size J | A | *B | C | D | E | F | G | H | I |
---|---|---|---|---|---|---|---|---|---|---|
AL800-12 to 14-1 | 1 1/4 / 1 1/2 | 100 | 431 (481) | 59 | 166 | ø117 (diameter 117 mm) | 60 | 73 | 3 × M5 × 0.8 depth 6 | 230 |
AL900-20-1 | 2 | 100 | 437 (487) | 63 | 162 | ø117 (diameter 117 mm) | 60 | 73 | 3 × M5 × 0.8 depth 6 | 230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,822.95 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 8,574.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | With float switch (turns ON at lower limit) | ||
฿ 8,574.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | With float switch (turns ON at lower limit) | ||
฿ 8,574.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | With float switch (turns OFF at lower limit) | ||
฿ 8,574.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | With float switch (turns OFF at lower limit) | ||
฿ 2,852.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Metal] Metal case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,852.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Metal] Metal case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Manual] With Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,884.90 | SMC AL TYPE | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Manual] With Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,405.56 | SMC RUBLICATOR | 1 Piece(s) | 17 Day(s) | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,666.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 3,666.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Manual] With Drain Cock | [Metal] Metal case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Manual] With Drain Cock | [Metal] Metal case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,932.50 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Manual] With Drain Cock | [Nylon] Nylon Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,932.50 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Manual] With Drain Cock | [Nylon] Nylon Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,713.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 3,713.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATOR | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 8,574.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/2 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | With float switch (turns ON at lower limit) | ||
฿ 8,574.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 1 1/2 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | With float switch (turns OFF at lower limit) | ||
฿ 3,485.85 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Metal] Metal case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,852.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Metal] Metal case | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Manual] With Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Manual] With Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,492.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 3,666.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Manual] With Drain Cock | [Metal] Metal case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Manual] With Drain Cock | [Metal] Metal case | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,932.50 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Manual] With Drain Cock | [Nylon] Nylon Case | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 89,359.65 | SMC RUBLICATOR | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Manual] With Drain Cock | [Nylon] Nylon Case | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,713.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 3,713.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | Rc | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | G | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | G | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | G | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 89,359.65 | SMC RUBLICATOR | 1 Piece(s) | 55 Day(s) | 1,000 | G | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | G | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | With float switch (turns OFF at lower limit) | ||
฿ 2,852.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/4 | [Not Provided] No Drain Cock | [Metal] Metal case | G | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,852.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/4 | [Not Provided] No Drain Cock | [Metal] Metal case | G | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/4 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | G | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 3,666.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/4 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | G | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/4 | [Manual] With Drain Cock | [Metal] Metal case | G | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,439.33 | SMC RUBLICATOR | 1 Piece(s) | 17 Day(s) | 380 | G | 1 1/4 | [Manual] With Drain Cock | [Metal] Metal case | G | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,713.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/4 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | G | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | G | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 8,574.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | G | 1 1/2 | Float switch | [Plastic] Polycarbonate Case | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | With float switch (turns ON at lower limit) | ||
฿ 2,852.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/2 | [Not Provided] No Drain Cock | [Metal] Metal case | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,405.56 | SMC RUBLICATOR | 1 Piece(s) | 17 Day(s) | 380 | G | 1 1/2 | [Manual] With Drain Cock | [Plastic] Polycarbonate Case | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/2 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 3,666.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/2 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/2 | [Manual] With Drain Cock | [Metal] Metal case | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 3,713.65 | SMC RUBLICATOR | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/2 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | G | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 3,713.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | G | 1 1/2 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | G | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | NPT | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | NPT | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 8,574.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | NPT | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | NPT | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | With float switch (turns ON at lower limit) | ||
฿ 2,852.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Not Provided] No Drain Cock | [Metal] Metal case | NPT | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Manual] With Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | NPT | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,666.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | NPT | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Manual] With Drain Cock | [Metal] Metal case | NPT | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Manual] With Drain Cock | [Metal] Metal case | NPT | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,713.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | NPT | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | NPT | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 6,024.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | NPT | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 18,421.30 | SMC RUBLICATOR | 1 Piece(s) | 32 Day(s) | 1,000 | NPT | 1 1/2 | Float switch | [Plastic] Polycarbonate Case | NPT | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | With float switch (turns OFF at lower limit) | ||
฿ 2,852.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Not Provided] No Drain Cock | [Metal] Metal case | NPT | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | NPT | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,884.90 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | NPT | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,666.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | NPT | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Manual] With Drain Cock | [Metal] Metal case | NPT | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,901.05 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Manual] With Drain Cock | [Metal] Metal case | NPT | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,713.65 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Manual] With Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | NPT | 1 1/2 | 650 | [(Right)] Left→Right | 1 1/2 | None | ||
฿ 2,837.30 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 380 | NPT | 1 1/2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1 1/2 | 650 | [(Left)] Right→Left | 1 1/2 | None | ||
฿ 3,857.30 | LUBRICATOR | 1 Piece(s) | 5 Day(s) | 380 | Rc | 2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 2 | 1,800 | [(Right)] Left→Right | 2 | None | ||
฿ 7,042.25 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 2 | 1,800 | [(Right)] Left→Right | 2 | None | ||
฿ 7,044.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 2 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 2 | 1,800 | [(Left)] Right→Left | 2 | None | ||
฿ 9,594.80 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | 1,000 | Rc | 2 | Float switch | [Plastic] Polycarbonate Case | Rc | 2 | 1,800 | [(Right)] Left→Right | 2 | With float switch (turns ON at lower limit) |
Loading...
How can we improve?
How can we improve?