1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricator AL10-A to AL60-A Series (Part Number)

LUBRICATING UNIT

Lubricator AL10-A to AL60-A Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 446.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.

Lubricator Series AL10-A To AL60-A Specifications

AL10-A to AL60-A Series JIS symbol

AL10-A to AL60-A Series JIS symbol

ModelAL10-AAL20-AAL30-AAL40-AAL40-06-AAL50-AAL60-A
Piping connection port diameterM5 × 0.81/8, 1/41/4, 3/81/4, 3/8, 1/23/43/4, 11
Applicable fluidsAir
Ambient temperature and working fluid temperature-5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum dripping flow rate [L/min (ANR)]Note)4151/4: 30
3/8: 40
1/4: 30
3/8: 40
1/2: 50
50190220
Oil capacity (cm3)72555135
Recommended lubricantType 1 turbine oil (ISO VG32)
Bowl materialPolycarbonate
Bowl guard-Semi-standard (steel)Standard equipment (polycarbonate)
Weight (kg)0.070.100.200.380.430.941.09

Outline dimensional drawing

AL10-A dimensional drawing

AL10-A dimensional drawing

AL20-A dimensional drawing

AL20-A dimensional drawing

AL30-A to AL40-06-A dimensional drawing

AL30-A to AL40-06-A dimensional drawing

AL50-A, AL60-A dimensional drawing

AL50-A, AL60-A dimensional drawing

 

(Unit: mm)

 

ModelStandard specificationsOptional specifications
Bracket mounting dimensions
PABCDEGJMNQRSTUV
AL10-AM5 × 0.82551.525.512.5-3512.5--------
AL20-A1/8, 1/44079.335.920-60203027225.48.4402.328
AL30-A1/4, 3/853104.138.126.7308026.74135236.513532.330
AL40-A1/4 / 3/8 / 1/270136.139.835.538.411035.55052268.512.5702.335
AL40-06-A3/475138.137.835.538.411035.55052258.512.5702.334
AL50-A3/4, 190209.141.245-110457066351113903.247
AL60-A195223.144.747.5-11047.57066351113903.247
ModelSemi-standard specifications
With drain guideWith barb fittingWith bowl guardWith bowl guard
With drain guide
With level gauge
With bowl guard
With level gauge
With bowl guard
With drain guide
BBBBBB
AL10-A59.9-56.359.3--
AL20-A87.7-84.587.5--
AL30-A115.1123.6104.1117.6124.1137.6
AL40-A147.1155.6136.1149.6156.1169.6
AL40-06-A149.1157.6138.1151.6158.1171.6
AL50-A220.1228.6209.1222.6229.1246.2
AL60-A234.1242.6223.1236.6243.1256.6

Structural drawing

AL10-A structure drawing

AL10-A structure drawing

AL20-A structure drawing

AL20-A structure drawing

AL30-A/AL40-A structure drawing

AL30-A/AL40-A structure drawing

AL50-A/AL60-A structure drawing

AL50-A/AL60-A structure drawing

Component parts

NumberPart nameMaterialNote
1BodyZinc diecastUrban white
Die-cast aluminum
8HousingDie-cast aluminumUrban white

Replacement parts

NumberPart nameMaterial
2Sight dome assemblyPolycarbonate
3Lubrication plug assembly-
4Damper retainer assembly-
5Damper (assembly)Synthetic resin
6Bowl O-ringNBR
7Bowl assemblyNote)Polycarbonate

Note) Bowl O-ring is included for the AL20-A to AL60-A. Contact the manufacturer regarding the bowl assembly supply for psi and °F unit specifications.
Bowl assembly for the AL30-A to AL60-A models comes with a bowl guard (steel band material).

AL10 Type Working Principle

AL10 type structure drawing

AL10 type structure drawing

A portion of the air introduced from the IN side pressurizes the lubricant inside the bowl.
The remainder of the air passes through needle (9), and flows to the OUT side. The differential pressure between the inside of the bowl and the inside of sight dome (2), causes the lubricant inside the bowl to drip into oil passage (10). The lubricant drips from dripping tube (11), and lubricates the OUT side.
The amount of lubricant is adjusted by needle (9) on the front face. Turning the needle clockwise increases the amount of the lubricant, and turning it counterclockwise until fully open shuts off the lubricant. The needle on the side that is not used should be left fully open.

Precautions

Selection and Mounting/Adjustment

  • *Use a check valve (AKM series) to prevent back flow of the lubricant when redirecting the air flow before the lubricator.
  • *Do not introduce air from the outlet side as this can damage the bumper.
  • *The standard bowl for the air filter, filter regulator, and lubricator, as well as the sight dome for the lubricator are made of polycarbonate. Do not use in an environment where they are exposed to or come in contact with organic solvents, chemicals, cutting oil, synthetic oil, alkali, and thread lock solutions.

Maintenance and Inspection

  • *For the AL10-A/AL20-A type, the lubricant cannot be replenished while it is pressurized. Lubrication cannot take place under a pressurized condition.
  • *Adjustment of the oil regulating valve for models AL20-A to AL60-A should be carried out manually. Turning the valve counterclockwise increases the dripping amount, and turning it clockwise reduces the dripping amount. The use of tools, etc. can result in damage to the unit. From the fully closed position, three rotations will bring it to the fully open position. Do not rotate it any further than this. Note that the numbered scale markings are guidelines for adjusting the position, and not indicators of the dripping amount.
  • *Check the dripping amount once a day. Drip failure can cause damage to the components that need lubrication.

Other precautions

  • *When the bowl is installed on the AL30-A to AL60-A, make sure the lock button lines up with the groove of the front (or the back) of the body to prevent falling or damage to the bowl.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
AL20-02-6C-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust Case OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)
Flow Direction Size of Body Accessory Pressure Unit Case Guard Specifications

฿ 733.55

LUBRICATING UNIT 1 Piece(s) 55 Day(s) 25Rc1/4[Not Provided] No Drain Cock[Nylon] Nylon CaseRc1/415[(Right)] Left→Right20Without optional mounting partsMPaWith bowl guard-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AL20-02-6C-A in the Lubricator AL10-A to AL60-A Series series.

Products with similar specification

Part Number
AL10-M5-2RZ-A
AL10-M5-2Z-A
AL10-M5-3-A
AL20-02-6CR-A
AL20-02-6R-A
AL20-02-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust Case OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)
Flow Direction Size of Body Accessory Pressure Unit Case Guard Specifications

฿ 1,171.56

1 Piece(s) 17 Day(s) 7MM5[Not Provided] No Drain Cock[Metal] Metal caseMM54[(Left)] Right→Left10Without optional mounting partspsi, °FNone-

฿ 1,171.56

1 Piece(s) 17 Day(s) 7MM5[Not Provided] No Drain Cock[Metal] Metal caseMM54[(Right)] Left→Right10Without optional mounting partspsi, °FNone-

฿ 462.40

1 Piece(s) 55 Day(s) 7MM5[Manual] With Drain Cock[Plastic] Polycarbonate CaseMM54[(Right)] Left→Right10Without optional mounting partsMPaNone-

฿ 1,653.13

1 Piece(s) 17 Day(s) 25Rc1/4[Not Provided] No Drain Cock[Nylon] Nylon CaseRc1/415[(Left)] Right→Left20Without optional mounting partsMPaWith bowl guard-

฿ 637.50

1 Piece(s) 55 Day(s) 25Rc1/4[Not Provided] No Drain Cock[Nylon] Nylon CaseRc1/415[(Left)] Right→Left20Without optional mounting partsMPaNone-

฿ 606.05

1 Piece(s) 3 Day(s) 25Rc1/4[Not Provided] No Drain Cock[Plastic] Polycarbonate CaseRc1/415[(Right)] Left→Right20Without optional mounting partsMPaNone-