(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Intermittent discharge of small yet constant amounts to the sliding parts.
· Directly supplies a constant amount of oil just before the lubrication point.
ALIP1000-01 JIS symbol
ALIP1100-01 JIS symbol
Model | ALIP1000-01 | ALIP1100-01 |
---|---|---|
Port size Rc (nominal size) | 1/8 (6A) | |
Proof pressure | 1.0 MPa | |
Operating pressure range for signal pressure | 0.25 to 0.7 MPa | |
Pressure range for oilNote 1) | 0 to 0.4 MPa | 0.15 to 0.4 MPa |
Oil viscosityNote 1) | 2 to 460 cst (40°C) | |
Ambient temperature and working fluid temperature | 5 to 50°C | |
Oil feeding volume (1 shot)Note 2) | 0 to 0.04 cm3 | |
Weight (kg) | 0.22 | |
Mounting orientation | OIL OUT upward | No restriction |
Note 1) Determine the oil pressure and port size based on the piping length and oil viscosity, referring to the operation manual.
Note 2) The oil feeding volume adjustment range is 0.003 to 0.04 cm3. The set oil feeding volume at the time of shipment is 0.02 cm3.
(Unit: mm)
Impulse lubricator: ALIP1□00-01 dimensional drawing
(Unit: mm)
Impulse lubricator manifold: ALIM1□00-2, -4, -6, -8, -10 dimensional drawing
(Unit: mm)
Impulse lubricator manifold: ALIM1□00-3, -5, -7, -9 dimensional drawing
(Unit: mm)
Part number | Impulse lubricator model | No. of stations | L | L1 |
---|---|---|---|---|
ALIM1000-2 | ALIP1000-01 | 2 | 68 | 60 |
ALIM1100-2 | ALIP1100-01 | |||
ALIM1000-4 | ALIP1000-01 | 4 | 116 | 108 |
ALIM1100-4 | ALIP1100-01 | |||
ALIM1000-6 | ALIP1000-01 | 6 | 164 | 156 |
ALIM1100-6 | ALIP1100-01 | |||
ALIM1000-8 | ALIP1000-01 | 8 | 212 | 204 |
ALIM1100-8 | ALIP1100-01 | |||
ALIM1000-10 | ALIP1000-01 | 10 | 260 | 252 |
ALIM1100-10 | ALIP1100-01 | |||
ALIM1000-3 | ALIP1000-01 | 3 | 116 | 108 |
ALIM1100-3 | ALIP1100-01 | |||
ALIM1000-5 | ALIP1000-01 | 5 | 164 | 156 |
ALIM1100-5 | ALIP1100-01 | |||
ALIM1000-7 | ALIP1000-01 | 7 | 212 | 204 |
ALIM1100-7 | ALIP1100-01 | |||
ALIM1000-9 | ALIP1000-01 | 9 | 260 | 252 |
ALIM1100-9 | ALIP1100-01 |
*The specifications are the same as the impulse lubricator specifications.
No pressurized tank example
Pressurized tank example
No pressurized tank example
Pressurized tank example
ALIP1000/1100 Series Working Principle
In the figure above, when pilot air enters the inlet side of piston (1), piston (1) overcomes piston spring (2) and pushes oil into the pump chamber. At this time steel ball (5) is pushed downward and closes the oil entry passage.
The volume of oil in the pump chamber, equivalent to (the cross sectional area of the pump chamber intrusion piston) × (the piston stroke), pushes open check valve (3) and is discharged from the outlet side.
After the oil discharge finishes, check valve (3) closes the outlet side passage using check valve spring (4).
After the pilot air is released, piston (1) recovers by using piston spring (2), steel ball (5) is pulled upward, and new oil flows into the pump chamber from the oil entry passage.
Rotate handle (6) and change the stroke of piston (1) to adjust the volume of oil discharged. Turning the handle left will increase the discharge volume, while turning to the right will decrease it. The movement of the piston can be confirmed visually by using indicator (7).
*See the manufacturer's catalog for product information other than the above.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Number of stations | Applicable impulse lubricator model | Oil supply pressure |
---|---|---|---|---|---|---|---|---|---|
฿ 6,099.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | Double | ALIP1000-01 | None | ||
฿ 8,352.10 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | Triple | ALIP1000-01 | None | ||
฿ 10,603.75 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 4 stations | ALIP1000-01 | None | ||
฿ 12,856.25 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 5 stations | ALIP1000-01 | None | ||
฿ 15,108.75 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 6 stations | ALIP1000-01 | None | ||
฿ 16,340.00 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 7 stations | ALIP1000-01 | None | ||
฿ 19,613.75 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 8 stations | ALIP1000-01 | None | ||
฿ 21,866.00 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 9 stations | ALIP1000-01 | None | ||
฿ 24,118.75 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 10 stations | ALIP1000-01 | None | ||
฿ 6,099.60 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | Double | ALIP1100-01 | None | ||
฿ 8,352.00 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | Triple | ALIP1100-01 | None | ||
฿ 10,603.75 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 4 stations | ALIP1100-01 | None | ||
฿ 12,856.25 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 5 stations | ALIP1100-01 | None | ||
฿ 15,109.00 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 6 stations | ALIP1100-01 | None | ||
฿ 17,361.25 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 7 stations | ALIP1100-01 | None | ||
฿ 19,613.75 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 8 stations | ALIP1100-01 | None | ||
฿ 21,866.25 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 9 stations | ALIP1100-01 | None | ||
฿ 24,118.75 | LUBRICATING UNIT | 1 Piece(s) | 55 Day(s) | Impulse lubricator manifold | 10 stations | ALIP1100-01 | None | ||
฿ 2,252.50 | LUBRICATOR | 1 Piece(s) | 3 Day(s) | Impulse lubricator | 1 station | None | Not pressurized, Pressurized | ||
฿ 2,252.50 | LUBRICATOR | 1 Piece(s) | 3 Day(s) | Impulse lubricator | 1 station | None | Pressurized |
Loading...
Type | Lubricating Device |
---|
How can we improve?
How can we improve?