[One-Touch Fastener] Snap-In Clamp

Caution
- *The Snap-In Clamp should be used with the dedicated Clamping Pin. Please purchase these together.
Product Description
< What is the [One-Touch Fastener] Snap-In Clamp? >
· Fastener used in place of a bolt, allowing single-action replacement of tooling or attachment/removal of attachments to change equipment setup without using any tools.
· The mounting side is pin-shaped, so this product is ideal when there is little space around the mounting part.
<3 features of one-touch fasteners>
Feature 1) No tools required: Can be easily tightened by anyone
Feature 2) Fixed with a single action: Switch between clamped and unclamped with a single action
Feature 3) Fixed to the same strength by anyone: Eliminates variation in tightening force by different people
What is a Snap-In Clamp?

When there is little space around the mounting part
*This Clamping Pin product should be used as a set with the Snap-In Clamp.
| Clamping force | 6 N |
|---|---|
| Horizontal width | ø19/ø32 |
| Features | · Clamp just by insertion · Can be used in small spaces · Less rattling · Available in all stainless steel material |

4 balls hold the clamping pin to retract the plate.
Operation Method
Application Examples
Changes of retainers of conveyor

Fixing of sliding unit

Product Lineup

Products Used In Combination

One-Touch Fasteners: Product Lineup Table

One-Touch Fastener Standard Type

When you wish to slide the lid or main body

When strong clamping force is required

When you wish to minimize rattling

When there is little space around the mounting part

When you wish to fix rotating parts without rattling

When there is little space around the mounting part, and screw machining is not possible

Easy replacement of parts just by twisting 90°

Simple clamping just by insertion

Simple clamping just by insertion
For fixing of insignificant parts such as maintenance windows

