1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[One-Touch Fastener] Shaft Coupling Clamp

IMAO

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 860.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

What is a [One-Touch Fastener] Shaft Coupling Clamp? >
· Fastener used in place of a bolt, allowing single-action replacement of tooling or attachment/removal of attachments to change equipment setup without using any tools.
· This product allows easy replacement of parts just by twisting 90°.
* The Shaft Coupling Clamp should be used with the dedicated Shaft Coupling Clamp Case. Please purchase these together.

<3 features of one-touch fasteners>
Feature 1) No tools required: Can be easily tightened by anyone
Feature 2) Fixed with a single action: Switch between clamped and unclamped with a single action
Feature 3) Fixed to the same strength by anyone: Eliminates variation in tightening force by different people

What is a Shaft Coupling Clamp?

What is a Shaft Coupling Clamp?

Easy replacement of parts just by twisting 90°

*The Shaft Coupling Clamp is used with the Shaft Coupling Clamp Case.

Clamping force30 N
Horizontal widthø14
The pin compresses the spring against the cam surface inside the shaft joint case, joining the shafts.

The pin compresses the spring against the cam surface inside the shaft joint case, joining the shafts.

Operation Method

Operating procedure

Operating procedure

*Follow the procedure in reverse to unlock.

Shaft Coupling Clamp Operating Procedure (Movie)

Application Examples

Replacement of pusher

Replacement of pusher

Replacement of raising spacer

Replacement of raising spacer

Product Lineup

Product Lineup

QCSJ0514A

One-Touch Fasteners: Product Lineup Table

Quarter-Turn Clamps

One-Touch Fastener Standard Type

Quarter-Turn Clamps (Free Approach)

When you wish to slide the lid or main body

Heavy Duty Quarter-Turn Clamp

When strong clamping force is required

Knob-Locking Clamp

When you wish to minimize rattling

Pin Holding Clamps

When there is little space around the mounting part

Button-Locking Pin

When you wish to fix rotating parts without rattling

Snap-In Clamp

When there is little space around the mounting part

Hole Holding Clamp

When there is little space around the mounting part, and screw machining is not possible

Ball-Lock Clamping Receptacle

Simple clamping just by insertion

Magnet-Lock Clamping Receptacle

Simple clamping just by insertion
For fixing of insignificant parts such as maintenance windows

Part Number
QCSJ0514-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 860.00

IMAO 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type Single-Action Mounted Jig Specifications Shaft case

Please check the type/dimensions/specifications of the part QCSJ0514-S in the [One-Touch Fastener] Shaft Coupling Clamp series.