[Single-action attachment/release] pin hold clamper

Brand :
IMAO

Caution

  • Delivery dates are unstable due to difficulties in obtaining materials and components. There is no estimated date for the next restock of items that are currently unavailable for order.
  • Product images, including shape and color, may differ from the actual product.
  • The pin hole clamper is designed to be used together with a dedicated clamping pin. Please purchase them together.
    ・ Dedicated clamping pin is [Single-action attachment/release] clamping pin
  • For the QCPC type, we have been gradually switching to the new specification as the current stock runs out since February 2021.
    · Changed the ON-OFF marking on the main body from printing to laser marking.
    · The main body material has been changed from S45C electroless nickel plating to SUS303.
    There are no changes to materials other than the main body.

Product Description

< What is the [single-action attachment/release] pin hold clamper? >
·It is a fastening part that replaces bolts that allows you to attach/detach attachments and replace jigs with one touch without using tools during setup change of equipment.
· The mounting side is pin-shaped, so this product is ideal when there is little space around the mounting part.

<Four Features of Single-Action Attachment/Release>
Feature 1) No tools required: Anyone can easily tighten it
Feature 2) Single-action fixing: You can switch between clamping and unclamping with a single action
Feature 3) Consistent fixing strength: Eliminates variation in tightening force between operators
Feature 4) ON/OFF is obvious at a glance: You can instantly tell if it is fixed by the direction of the knob

Product Specification

What is a pin hole clamper?

*This product is used as a set with a pin hole clamper and a clamping pin

Clamping force7N/9N
Width⌀25/⌀34
Features
  • Clear ON and OFF positions
  • Suitable for narrow spaces
  • Less fluttering
  • All stainless steel available
The four balls grip the clamping pin, and the plate is pulled in.

The four balls grip the clamping pin, and the plate is pulled in.

Usage Example

Replacement of the guide around the star wheel

Replacement of the guide around the star wheel

Replacement of the static electricity removal brush

Replacement of the static electricity removal brush

Operation Method

Operating procedure

Operating procedure

*To release the clamping, follow the procedure in reverse order.

Operating procedure for pin hole clamper (video)

Selection Support Information

Product Lineup

Product Lineup

Single-Action Attachment/Release Lineup List

Thumb turn clamper

Thumb turn clamper

Single-action attachment/release standard type

Thumb turn clamper (flexible approach)

Thumb turn clamper (flexible approach)

For situations where you want to slide the lid or main body

Thumb turn clamper strong

Thumb turn clamper strong

For locations requiring strong clamping force

Wedge lock clamper

Wedge lock clamper

When you want to minimize rattling

Button lock clamper

Button lock clamper

When you want to fix revolving parts without fluttering

One-way clamper

One-way clamper

When there is no space at the mounting section

Hole clamper

Hole clamper

When there is no space at the mounting location and screw processing is not possible

Shaft joint

Shaft joint

Easy replacement of parts just by twisting 90°

Ball-Lock Clamping Receptacles

Ball-Lock Clamping Receptacles

Easy clamping—just insert

Magnet-Lock Clamping Receptacles

Magnet-Lock Clamping Receptacles

Easy clamping by simply inserting
For fixing minor components such as maintenance windows

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

[Single-action attachment/release] pin hold clamper | IMAO | MISUMI Thailand