Rotary Cylinder MRQ Series

Caution
- Refer to the catalog for details on product specifications.
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
A linear-motion / rotary unit with slim cylinder and rotary actuator integrated into one compact form.
[Features]
· The timing of the linear and rotational motions can be set freely.
· Available with air cushion.
· With auto switch (can be mounted on both sides).
· Smooth rotary motion.
· The angle can be adjusted.
Rotary Cylinder MRQ Series Specifications

MRQ Series linear part external appearance

MRQ Series rotary part external appearance
| - | Size | 32 | 40 |
|---|---|---|---|
| Linear motion | Piston speed | 50 to 500 mm/s | |
| Cushion | With air cushion, without air cushion | ||
| Port size | Rc 1/8 | ||
| Rotary motion | Output torque (at 0.5 MPa) | 1 N·m | 1.9 N·m |
| Rotation time adjustment range | 0.2 to 1s/90 ° | ||
| Cushion | None | ||
| Allowable kinetic energy | 0.023 J | 0.028 J | |
| Port size | 1/8, M5 × 0.8 (port is plugged for delivery) | ||
| Backlash | Within 2° | ||
*See the manufacturer's catalog for a detailed explanation of effective output.
Linear motion / standard stroke
Size 32/40: 5 mm, 10 mm, 15 mm, 20 mm, 25 mm, 30 mm, 40 mm, 50 mm, 75 mm, 100 mm
*Refer to the manufacturer's catalog for other intermediate strokes.
Weight
| Size | Rotating angle | Basic weight (g) | Additional stroke weight (g/mm) | Flange (g) |
|---|---|---|---|---|
| 32 | 80° to 100 ° | 1,400 | 4 | 500 |
| 170° to 190 ° | 1,500 | |||
| 40 | 80° to 100 ° | 2,100 | 5 | 500 |
| 170° to 190 ° | 2,300 |
Calculation method: (Example) MRQBS32-50CA
- Basic weight: 1,400 g
- Additional stroke weight: 4 × 50=200 g
Total: 1,600 g
*See the manufacturer's catalog for the weight of a single auto switch.
Rotating Direction, Rotation Angle Adjustable Range and Rotation Angle

When pressure is applied from the arrow-marked side, the rod rotates clockwise.

MRQ Series rotation angle adjustable range / rotation angle
- *Each rotation angle end can be adjusted ±5°.
- *When the cylinder is pressurized from port B, range E can be adjusted by regulating angle adjustment screw C. When the cylinder is pressurized from port A, range F can be adjusted by regulating angle adjustment screw D.
Size 32 / Basic Style MRQBS32 external dimensional drawing
(Unit: mm)

Size 32 / Basic style MRQBS32 dimensional drawing
*M6 × 1 depth 7: Number of mounting screws and distance between screws differ depending on the stroke. Refer to mounting screw dimensional drawing by stroke below.
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.
Mounting Screw Dimensions by Stroke

Mounting screw 3 pcs.

Mounting screw 4 pcs.
(Unit: mm)
| Stroke | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 75 | 100 |
|---|---|---|---|---|---|---|---|---|---|---|
| Y | 12.5 | 12.5 | 15 | 15 | 20 | 20 | 15 | 17.5 | 25 | 30 |
| Q | - | - | - | - | - | - | 20 | 20 | 20 | 30 |
| E | 58.5 | 61 | 61 | 63.5 | 61 | 63.5 | 63.5 | 66 | 71 | 73.5 |
Flange Style MRQFS32 external dimensional drawing
(Unit: mm)

Flange style MRQFS32 dimensional drawing
*M6 × 1 depth 7: Number of mounting screws and distance between screws differ depending on the stroke. Refer to mounting screw dimensional drawing by stroke below.
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.
Mounting Screw Dimensions by Stroke

Mounting screw 3 pcs.

Mounting screw 4 pcs.
(Unit: mm)
| Stroke | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 75 | 100 |
|---|---|---|---|---|---|---|---|---|---|---|
| Y | 12.5 | 12.5 | 15 | 15 | 20 | 20 | 15 | 17.5 | 25 | 30 |
| Q | - | - | - | - | - | - | 20 | 20 | 20 | 30 |
| E | 58.5 | 61 | 61 | 63.5 | 61 | 63.5 | 63.5 | 66 | 71 | 73.5 |
Precautions
- *Be sure to read the precautions in the manufacturer's catalog before use.
- *At the time of shipment, the angle adjusting screw (angle adjustment bolt) is set at random within the rotating angle range. Therefore, it must be readjusted to obtain the angle that suits your application.
- *See the manufacturer's catalog for product information other than the above.