1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) (Part Number)

ROTARY ACTUATOR

Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,602.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Thin-profile type rotary table unit with low table height.
[Features]
· Easy mounting of workpieces.
· Large rolling element bearings.
· Angle adjustment range: 0 to 190°.
· Easy mounting of main body.
· Uses high precision bearings.
· Movement in direction of table's radial thrust: 0.01 mm or less.
· Piping from end or side.
· Features a space-saving design with a reduced body size and less space required for piping and wiring.

Part Number
MSQB7A-M9BWVS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTorque
(N・m)
Operation Method Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning

฿ 8,540.00

ROTARY ACTUATOR 1 Piece(s) Same day 10 ~ Less than 20Single RackStandard120.005 to Less Than 0.010.0067End face portM9BWV0.51 pc.NoneRubber cushion

Loading...

  1. 1

Basic Information

Type Rotary Table 2-point Stop Main Body Shape Block Shape Oscillation Angle A 190°
Environment, Applications Standard Valves N/A Operating Pressure Range(MPa) 0.1::0.7

Please check the type/dimensions/specifications of the part MSQB7A-M9BWVS in the Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) series.

Products with similar specification

Part Number
MSQA1A-F8NL
MSQA1A-M9B
MSQA1A-M9BA
MSQB7A-M9BWZ
MSQB7A-M9BZ
MSQB7A-M9N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTorque
(N・m)
Operation Method Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning

฿ 7,946.40

1 Piece(s) 55 Day(s) 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF8N32 pcs.NoneNone

฿ 7,907.20

1 Piece(s) 55 Day(s) 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portM9B0.52 pcs.NoneNone

฿ 14,434.69

1 Piece(s) 20 Day(s) 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portM9BA0.52 pcs.NoneNone

฿ 9,489.00

1 Piece(s) Same day 10 ~ Less than 20Single RackStandard120.005 to Less Than 0.010.0067End face portM9BW52 pcs.NoneRubber cushion

฿ 9,370.00

1 Piece(s) Same day 10 ~ Less than 20Single RackStandard120.005 to Less Than 0.010.0067End face portM9B52 pcs.NoneRubber cushion

฿ 9,094.00

1 Piece(s) Same day 10 ~ Less than 20Single RackStandard120.005 to Less Than 0.010.0067End face portM9N0.52 pcs.NoneRubber cushion