(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin-profile type rotary table unit with low table height.
[Features]
· Easy mounting of workpieces.
· Large rolling element bearings.
· Angle adjustment range: 0 to 190°.
· Easy mounting of main body.
· Uses high precision bearings.
· Movement in direction of table's radial thrust: 0.01 mm or less.
· Piping from end or side.
· Features a space-saving design with a reduced body size and less space required for piping and wiring.
Part Number |
---|
MSQB2AE-M9NWL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Torque (N・m) | Operation Method | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Connector type | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,263.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | 3 ~ Less than 6 | Single Rack | Standard | 8 | Less than 0.005 | 0.0015 | 2 | Front ported | M9NW | 3 | 2 pcs. | None | None |
Loading...
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Oscillation Angle A | 190° |
---|---|---|---|---|---|
Environment, Applications | Standard | Valves | N/A | Operating Pressure Range(MPa) | 0.1::0.7 |
Please check the type/dimensions/specifications of the part MSQB2AE-M9NWL in the Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) series.
Part Number |
---|
MSQA1A-F8NL |
MSQA1A-M9B |
MSQA1A-M9BA |
MSQB2AE-M9PL |
MSQB2AE-M9PSAPCS |
MSQB2AE-M9PWL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Torque (N・m) | Operation Method | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Connector type | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,946.40 | 1 Piece(s) | 55 Day(s) | 1 to Less Than 3 | Single Rack | High Rigidity, High Accuracy | 6 | Less than 0.005 | 0.001 | 1 | End face port | F8N | 3 | 2 pcs. | None | None | ||
฿ 7,907.20 | 1 Piece(s) | 55 Day(s) | 1 to Less Than 3 | Single Rack | High Rigidity, High Accuracy | 6 | Less than 0.005 | 0.001 | 1 | End face port | M9B | 0.5 | 2 pcs. | None | None | ||
฿ 14,434.69 | 1 Piece(s) | 20 Day(s) | 1 to Less Than 3 | Single Rack | High Rigidity, High Accuracy | 6 | Less than 0.005 | 0.001 | 1 | End face port | M9BA | 0.5 | 2 pcs. | None | None | ||
฿ 14,037.18 | 1 Piece(s) | 20 Day(s) | 3 ~ Less than 6 | Single Rack | Standard | 8 | Less than 0.005 | 0.0015 | 2 | Front ported | M9P | 3 | 2 pcs. | None | None | ||
฿ 13,495.85 | 1 Piece(s) | 25 Day(s) | 3 ~ Less than 6 | Single Rack | Standard | 8 | Less than 0.005 | 0.0015 | 2 | Front ported | M9P | 0.5 | 1 pc. | M8 3-pin | None | ||
฿ 14,483.62 | 1 Piece(s) | 45 Day(s) | 3 ~ Less than 6 | Single Rack | Standard | 8 | Less than 0.005 | 0.0015 | 2 | Front ported | M9PW | 3 | 2 pcs. | None | None |
How can we improve?
How can we improve?