Rotary Actuator, Vane Type, CRB1 Series

Caution
- Refer to the catalog for details on product specifications.
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.
Rotary Actuator, Vane Type, CRB1 Series Specifications

CRB1 Series JIS symbol
| Size | 50 | 63 | 80 | 100 | 50 | 63 | 80 | 100 | |
|---|---|---|---|---|---|---|---|---|---|
| Vane type | Single vane (S) | Double vane (D) | |||||||
| Rotating angle | Standard | 90° (0 to +4), 180° (0 to +4), 270° (0 to +4) | 90° (0 to +4) | ||||||
| Semi-standard | 100° (0 to +4), 190° (0 to +4), 280° (0 to +4) | 100° (0 to +4) | |||||||
| Fluid | Air (non-lube) | ||||||||
| Proof pressure | 1.5 MPa | ||||||||
| Ambient and fluid temperature | 5 to 60°C | ||||||||
| Max. operating pressure | 1.0 MPa | ||||||||
| Min. operating pressure | 0.15 MPa | ||||||||
| Rotation time adjustment range | 0.1 to 1 s/90 ° | ||||||||
| Allowable kinetic energy | 0.082 J | 0.12 J | 0.398 J | 0.6 J | 0.112 J | 0.16 J | 0.54 J | 0.811 J | |
| Shaft load | Allowable radial load | 245 N | 390 N | 490 N | 588 N | 245 N | 390 N | 490 N | 588 N |
| Allowable thrust load | 196 N | 340 N | 490 N | 539 N | 196 N | 340 N | 490 N | 539 N | |
| Shaft | Bearing | ||||||||
| Port location | Side ported or axial ported | ||||||||
| Port size | Side ported | 1/8 | 1/4 | 1/8 | 1/4 | ||||
| Axial ported | 1/8 | 1/4 | 1/8 | 1/4 | |||||
| Mounting | Basic style, foot style | ||||||||
Structure drawing
Standard (keys in the figures below)

For 270° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

Standard dimensional drawing

Long shaft side / short shaft side structure drawing
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Body (A) | Aluminum alloy | Painted |
| 2 | Body (B) | Aluminum alloy | Painted |
| 3 | Vane shaft | Carbon steel* | - |
| 4 | Stopper | Aluminum alloy | - |
| 5 | Stopper | Resin | For 90° |
| 6 | Stopper | Resin | For 180° |
| 7 | Bearing | Bearing steel | - |
| 8 | Hex socket head cap screw (with washer) | Chrome molybdenum steel | - |
| 9 | Special screw | Chrome molybdenum steel | - |
| 10 | Parallel key | Carbon steel | - |
| 11 | O-ring | NBR | - |
| 12 | O-ring | NBR | Special O-ring |
| 13 | Stopper seal | NBR | Special seal |
| 14 | Holding rubber | NBR | - |
- *Individual part cannot be shipped.
- *The material is chrome molybdenum steel for double vane type.
50, 63, 80, 100 external dimensional drawing

Single vane / double vane type CRB1BW□-□S / D dimensional drawing
*Refer to the manufacturer's catalog for the range of rotation.

Axial ported (port location) CRB1BW□-□SE, CRB1BW□-□DE dimensional drawing
★ If B port of Body (B) is threaded, the port is plugged with Rc1/8.
(Unit: mm)

Key dimensional drawing
| Size | b (h9) | h (h9) | L |
|---|---|---|---|
| 50 | 4 (-0.030 to 0) | 4 (-0.030 to 0) | 20 |
| 63 | 5 (-0.030 to 0) | 5 (-0.030 to 0) | 25 |
| 80 | 5 (-0.030 to 0) | 5 (-0.030 to 0) | 36 |
| 100 | 7 (-0.036 to 0) | 7 (-0.036 to 0) | 40 |
(Unit: mm)
| Size | A1 | A2 | B | C | D | E1 (g6) | E2 (h9) | F (h9) | G | H | J | K | L |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 50 | 67 | 78 | 70 | 19.5 | 39.5 | 12 (-0.017 to -0.006) | 11.9 (-0.043 to 0) | 25 (-0.052 to 0) | 3 | 10 | 13 | 5 | 13.5 |
| 63 | 82 | 98 | 80 | 21 | 45 | 15 (-0.017 to -0.006) | 14.9 (-0.043 to 0) | 28 (-0.052 to 0) | 3 | 12 | 14 | 5 | 17 |
| 80 | 95 | 110 | 90 | 23.5 | 53.5 | 17 (-0.017 to -0.006) | 16.9 (-0.043 to 0) | 30 (-0.052 to 0) | 3 | 13 | 16 | 5 | 19 |
| 100 | 125 | 140 | 103 | 30 | 65 | 25 (-0.020 to -0.007) | 24.9 (-0.052 to 0) | 45 (-0.062 to 0) | 4 | 19 | 22 | 5 | 28 |
| Size | M1 | M2 | M3 | N1 | N2 | P | Q | R (*) | S | T | U | V | W | X | Y | Z |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 50 | 26 | 18 | 21 | 14 | 18 | 50 | M6 × 1 depth 9 | 1/8 | 60 | R6 | 11 | 34 | 66 | 46 | 5.5 | 6.5 |
| 63 | 29 | 22 | 27 | 15 | 25 | 60 | M8 × 1.25 Depth 10 | 1/8 | 75 | R7.5 | 14 | 39 | 83 | 52 | 8 | 9 |
| 80 | 30 | 30 | 29 | 20 | 30 | 70 | M8 × 1.25 Depth 12 | 1/4 | 88 | R8 | 15 | 48 | 94 | 63 | 7.5 | 9 |
| 100 | 35.5 | 32 | 38 | 24 | 38 | 80 | M10 × 1.5 Depth 13 | 1/4 | 108 | R11 | 11.5 | 60 | 120 | 78 | 7.5 | 11 |
- *For single vane type: The above figures show actuators for 180° when B port is pressurized.
- *For double vane type: The above figures show the intermediate rotation position when the A or B port is pressurized.
- *In addition to Rc, G and NPT are also available for connection ports.
Precautions
- *Be sure to read the precautions in the catalog before use.
- *See the manufacturer's catalog for information other than the above.