Free Mount Type Rotary Actuator, Vane Type, CRBU2 Series

Caution
- Refer to the catalog for details on product specifications.
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
Can be combined freely with many kinds of unit.
[Features]
· Boasts a 12% weight reduction.
· Multiple mounting variations.
· Works with the compact auto switch D-M9□ type.
· Possible to move the plate mounting position as desired.
· Mounting pitch compatible with existing models.
· Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.
Free Mount Type Rotary Actuator, Vane Type, CRBU2 Series Specifications

CRBU2 Series JIS symbol
Single Vane Specifications
| Size | 10 | 15 | 20 | 30 | 40 | |
|---|---|---|---|---|---|---|
| Rotating angle | 90°, 180°, 270 ° | |||||
| Fluid | Air (non-lube) | |||||
| Proof pressure (MPa) | 1.05 | 1.5 | ||||
| Ambient and fluid temperature | 5 to 60°C | |||||
| Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
| Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
| Rotation time adjustment range s/90°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
| Allowable kinetic energy (J)*2 | 0.00015 | 0.001 | 0.003 | 0.02 | 0.04 | |
| 0.00025 | 0.0004 | 0.015 | 0.03 | |||
| Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
| Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
| Port location | Side ported or axial ported | |||||
| Port size (side ported, axial ported) | M3 × 0.5 | M5 × 0.8 | ||||
| Angle adjustable range*3 | 0 to 230 ° | 0 to 240 ° | 0 to 230 ° | |||
*1 Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate. For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
*2 The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
*3 Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.
Double Vane Specifications
| Size | 10 | 15 | 20 | 30 | 40 | |
|---|---|---|---|---|---|---|
| Rotating angle | 90°, 100 ° | |||||
| Fluid | Air (non-lube) | |||||
| Proof pressure (MPa) | 1.05 | 1.5 | ||||
| Ambient and fluid temperature | 5 to 60°C | |||||
| Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
| Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
| Rotation time adjustment range s/90°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
| Allowable kinetic energy J | 0.0003 | 0.0012 | 0.0033 | 0.02 | 0.04 | |
| Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
| Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
| Port location | Side ported or axial ported | |||||
| Port size (side ported, axial ported) | M3 × 0.5 | M5 × 0.8 | ||||
| Angle adjustable range*2 | 0 to 90 ° | |||||
*1 Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate. For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
*2 Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.
With auto switch structure drawing
Single vane
The following figures show the actuators for 90° and 180° when the B port is pressurized.
Double vane
The following figures show the intermediate rotation position when A or B port is pressurized.
*The unit is common for both single vane type and double vane type.
Size 10, 15

Size 10, 15 structure drawing
Size 20, 30

Size 20, 30 structure drawing
Size 40

Size 40 structure drawing
D-M9□ type

D-M9□ type; size 10, 15 dimensional drawings

D-M9□ type; size 20, 30 dimensional drawing

D-M9□ type; size 40 dimensional drawing
Component parts
- (1) Cover (A): resin
- (2) Cover (B): resin
- (3) Magnet lever: resin
- (4) Holding block: stainless steel
- (5) Holding block (B): aluminum alloy
- (6) Switch block (A): resin
- (7) Switch block (B): resin
- (8) Switch block: resin
*For size 10, 2 cross-head round head screws (11) are required.
- (9) Magnet
- (10) Hex socket head set screw: stainless steel
- (11) Cross-head round head screw: stainless steel
- (12) Cross-head round head screw: stainless steel
- (13) Cross-head round head screw: stainless steel
- (14) Cross-head round head screw: stainless steel
- (15) Rubber cap: NBR
- (16) Switch holder: stainless steel
Free Mount Type 10, 15, 20, 30, 40 external dimensional drawing
*For the single vane type, the following figures show the actuators for 90° and 180° when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Only size 10 has a different plate shape.

Single shaft / Port location: side ported dimensional drawing 1
*Refer to manufacturer's catalog for more information on the size 10 double vane type and the range of rotation of the chamfer.

Single shaft / Port location: side ported dimensional drawing 2

Double shaft / Port location: side ported dimensional drawing
(Unit: mm)
| Size | A | B | C | D | E (g7) | F (h9) | G1 | G2 | H | J | K | L | M1 | M2 | N | P | Q | R | S | T | U | V1 | V2 | W | X | Y1 | Y2 | Z | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Q1 | Q2 | Q3 | Q4 | ||||||||||||||||||||||||||||
| 10 | 29 | 22 | 8 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 1 | 1 | 7 | 5 | 9 | 0.5 | 16.5 | 8.5 | 9.5 | 14.5 | - | M3 × 0.5 | 3.5 | 3.5 | M3 × 0.5 | 21 | 10.6 | 3 | 37 | 44 | 19.8 | 31 | 25 | 17 | 41 |
| 15 | 34 | 25 | 9 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 1.5 | 1.5 | 6 | 6 | 10 | 0.5 | 19 | 11 | 10 | 17 | M3 × 0.5 | M3 × 0.5 | 3.5 | 3.5 | M3 × 0.5 | 24 | 12.6 | 3 | 44.5 | 52 | 21 | 36 | 29 | 21 | 48 |
| 20 | 42 | 34.5 | 10 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 1.5 | 1.5 | 8 | 7 | 10 | 0.5 | 25.5 | 14 | 13 | 21 | M4 × 0.7 | M4 × 0.7 | 4.5 | 4.5 | M5 × 0.8 | 30 | 16 | 4 | 56 | 64.5 | 22 | 44 | 36 | 26 | 59 |
| 30 | 50 | 47.5 | 13 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 2 | 2 | 9 | 8 | 12 | 1.0 | 33.5 | 15.5 | 14 | 25 | M5 × 0.8 | M5 × 0.8 | 5.5 | 5.5 | M5 × 0.8 | 42 | 21.5 | 4.5 | 71.5 | 82.5 | 24 | 52 | 42 | 29 | 69 |
| 40 | 63 | 53 | 15 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 3 | 4.5 | 10 | 9 | 20 | 1.0 | 39 | 21 | 20 | 31.6 | M5 × 0.8 | M5 × 0.8 | 5.5 | 5.5 | M5 × 0.8 | 47.8 | 25 | 5 | 87.5 | 98 | 30 | 64 | 52 | 38 | 85 |
*See the manufacturer's catalog for details about shaft type J, K, T and Y.
Precautions
- *Be sure to read the precautions in the catalog before use.
- *See the manufacturer's catalog for information other than the above.