Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series

Caution
- Refer to the catalog for details on product specifications.
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
Can be combined freely with many kinds of unit.
[Features]
With angle adjuster.
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.
Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series Specifications
| Applicable size | Type | Special function | Electrical entry | Indicator light | Wiring (output) | Load voltage | Auto switch Part no. | Lead wire Type | Lead wire length (m) | Pre-wired connector | Applicable load | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DC | AC | Perpendicular | In-line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | |||||||||||
| For 10, 15 | Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | Oilproof heavy-duty cord | ● | ● | ● | ◦ | - | ◦ | IC circuit | Relay, PLC |
| 3-wire (PNP) | M9PV | M9P | ● | ● | ● | ◦ | - | ◦ | |||||||||||
| 2-wire | 12 V | M9BV | M9B | ● | ● | ● | ◦ | - | ◦ | - | |||||||||
| 3-wire (NPN) | 5 V, 12 V | S99V | S99 | ● | - | ● | ◦ | - | ◦ | IC circuit | |||||||||
| 3-wire (PNP) | S9PV | S9P | ● | - | ● | ◦ | - | ◦ | |||||||||||
| 2-wire | 12 V | T99V | T99 | ● | - | ● | ◦ | - | ◦ | - | |||||||||
| Reed Auto switch | - | No | 2-wire | 5 V, 12 V | 5 V, 12 V, 24 V | - | 90 | Vinyl parallel cord | ● | - | ● | ● | - | - | IC circuit | ||||
| 5 V, 12 V, 100 V | 5 V, 12 V, 24 V, 100 V | - | 90A | Oilproof heavy-duty cord | ● | - | ● | ● | - | ||||||||||
| Yes | - | - | - | 97 | Vinyl parallel cord | ● | - | ● | ● | - | - | ||||||||
| 100 V | - | 93A | Oilproof heavy-duty cord | ● | - | ● | ● | - | |||||||||||
| For 20, 30, 40 | Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | Oilproof heavy-duty cord | ● | ● | ● | ◦ | - | ◦ | IC circuit | Relay, PLC |
| 3-wire (PNP) | M9PV | M9P | ● | ● | ● | ◦ | - | ◦ | |||||||||||
| 2-wire | 12 V | M9BV | M9B | ● | ● | ● | ◦ | - | ◦ | - | |||||||||
| 3-wire (NPN) | 5 V, 12 V | - | S79 | ● | - | ● | ◦ | - | ◦ | IC circuit | |||||||||
| 3-wire (PNP) | - | S7P | ● | - | ● | ◦ | - | ◦ | |||||||||||
| 2-wire | 12 V | - | T79 | ● | - | ● | ◦ | - | ◦ | - | |||||||||
| Connector | - | T79C | ● | - | ● | ● | ● | - | |||||||||||
| Reed Auto switch | - | Grommet | Yes | 2-wire | - | 100 V | - | R73 | ● | - | ● | ◦ | - | - | |||||
| Connector | - | - | R73C | ● | - | ● | ● | ● | |||||||||||
| Grommet | No | 48 V, 100 V | 100 V | - | R80 | ● | - | ● | ◦ | - | IC circuit | ||||||||
| Connector | - | 24 V or less | - | R80C | ● | - | ● | ● | ● | - | - | ||||||||
External dimensional drawing
Standard Type (with Angle Adjuster) 10, 15, 20, 30, 40
*For the single vane type, the figures below show the actuators for 90° (without unit) when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized.
(Unit: mm)

Size 10, 15, 20, 30, 40 dimensional drawings
- *3 mounting holes with the ★ marks are for tightening the actuator and are not to be used for external mounting.
- *Chamfer (rotation range is printed in catalog)
- *K: A parallel key is used instead of a single flat for size 40.
(Unit: mm)

Size 10 (double vane) dimensional drawing
- *3 mounting holes with the ★ marks are for tightening the actuator and are not to be used for external mounting.
- *Chamfer (rotation range is printed in catalog)
(Unit: mm)

Shaft-end shape of size 40 dimensional drawing
(Unit: mm)

Parallel key dimensional drawing
- b (h9): 4 (-0.03 to 0) mm
- h (h9): 4 (-0.03 to 0) mm
- L1: 20 mm
*See the manufacturer's catalog for details about shaft type J.
(Unit: mm)
| Size | A | B | C | D | E (g7) | F (h9) | G | H | K | L | M | N | P | Q | R | T |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10 | 29 | 15 | 19.5 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 3 | 3 | 9 | 0.5 | 9.5 | 9.5 | 24 | M3 × 0.5 depth 6 | M3 × 0.5 | 3.6 |
| 15 | 34 | 20 | 21.2 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 4 | 3.2 | 10 | 0.5 | 14 | 10 | 29 | M3 × 0.5 depth 5 | M3 × 0.5 | 7.6 |
| 20 | 42 | 29 | 25 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 4.5 | 4 | 10 | 0.5 | 20 | 13 | 36 | M4 × 0.7 depth 7 | M5 × 0.8 | 10.5 |
| 30 | 50 | 40 | 29 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 5 | 4.5 | 12 | 1.0 | 26 | 14 | 43 | M5 × 0.8 depth 10 | M5 × 0.8 | 14 |
| 40 | 63 | 45 | 36.3 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 6.5 | 5 | 20 | - | 31 | 20 | 56 | M5 × 0.8 depth 10 | M5 × 0.8 | 17 |
Size 10, 15, 20, 30, 40 structure drawing
*The unit is common for both single vane type and double vane type.

With angle adjuster; size 10, 15, 20, 30, 40 structure drawing
*A parallel key is used instead of a single flat for size 40.

With auto switch and angle adjuster; size 10, 15 structure drawing

Size 20, 30, 40 structure drawing
*A parallel key is used instead of a single flat for size 40.

Size 10 structure drawing

Single vane structure drawing

Double vane structure drawing
Component parts
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Stopper ring | Aluminum alloy | - |
| 2 | Stopper lever | Chrome molybdenum steel | - |
| 3 | Lever retainer | Rolled steel | Zinc chromated |
| 4 | Rubber bumper | NBR | - |
| 5 | Stopper block | Chrome molybdenum steel | Zinc chromated |
| 6 | Block retainer | Rolled steel | Zinc chromated |
| 7 | Cap | Resin | - |
| 8 | Hex socket head cap screw | Stainless steel | Special screw |
| 9 | Hex socket head cap screw | Stainless steel | Special screw |
| 10 | Hex socket head cap screw | Stainless steel | Special screw |
| 11 | Joint | - | - |
| 12 | Hex socket head set screw | Stainless steel | Size 10 only uses hex nut (No. 12). |
| Hex nut | Stainless steel | ||
| 13 | Cross-head round head screw | Stainless steel | - |
| 14 | Magnet lever | - | - |
Precautions
Angle adjuster unit
- *1 Since the maximum angle of the rotating angle adjustment range will be limited by the rotation of the rotary actuator, make sure to take this into consideration when ordering.
- *2 Connecting ports are side ported only.
- *3 The allowable kinetic energy is the same as the specifications of the rotary actuator.
- *4 Use a 100° rotary actuator when you want to adjust the angle to 90° using a double vane type.
| Rotating angle of rotary actuator | Rotating angle adjustment range |
|---|---|
| 270° (0 to +4) | 0° to 230° (size 10, 40)* |
| 0° to 240° (size 15, 20, 30) | |
| 180° (0 to +4) | 0° to 175 ° |
| 90° (0 to +4) | 0° to 85 ° |
*The maximum adjustment angle of the angle adjuster unit for size 10 and 40 is 230°.
Other precautions
- *Be sure to read the product-specific precautions in the catalog before use.
- *See the manufacturer's catalog for product information other than the above.