(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The unique seal construction allows for a shorter overall length and a constant grip strength when opening/closing.
· Can be equipped with auto switches in 4 locations.
· The key connection offers excellent impact-resistance.
· 2 types of finger option.
· Dustproof structure.
· Bearings equipped as standard.
MHW2 Series JIS symbol (double acting, external gripping)
Finger option: flat finger type (standard) external appearance
Finger option: open/closing finger tap mounting type external appearance
Applicable fluids | Air |
---|---|
Operating pressure | 0.15 to 0.7 MPa |
Ambient temperature and working fluid temperature | -10 to +60°C |
Repeat accuracy | ±0.2 mm |
Maximum operating frequency | ø20 (diameter 20 mm), ø25 (diameter 25 mm): 60 c.p.m ø32 to 50 (diameter 32 to 50 mm): 30 c.p.m |
Lubrication | Non-lube |
Operating method | Double acting type |
Auto switch (option)* | Solid state auto switch (3-wire, 2-wire) |
Note) See the manufacturer's catalog for detailed specifications of auto switches.
Model | Cylinder inner diameter (mm) | Gripping moment (effective value N·m)* | Opening/closing angle (both sides) | Weight (g)* | |
---|---|---|---|---|---|
Opening side | Closing side (finger touching) | ||||
MHW2-20D | 20 | 0.30 | 180 ° | -5 ° | 300 |
MHW2-20D1 | 320 | ||||
MHW2-25D | 25 | 0.73 | -6 ° | 510 | |
MHW2-25D1 | 540 | ||||
MHW2-32D | 32 | 1.61 | -5 ° | 910 | |
MHW2-32D1 | 950 | ||||
MHW2-40D | 40 | 3.70 | -5 ° | 2,140 | |
MHW2-40D1 | 2,270 | ||||
MHW2-50D | 50 | 8.27 | -4 ° | 5,100 | |
MHW2-50D1 | 5,350 |
MHW2-20D / flat finger type (standard) dimensional drawing
MHW2-20D / auto switch mounting groove dimensional drawing
(Unit: mm)
MHW2-20D1 / open/closing finger tap mounting type dimensional drawing
MHW2 Series structure drawing
MHW2 series / fingers closed structure drawing
MHW2 series / fingers open structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum Alloy | Hard anodizing |
2 | Piston | Aluminum Alloy | Hard anodizing |
3 | Pinion gear | Carbon steel | Heat treated |
4 | Seal cover | Brass | - |
5 | Dampers | Urethane rubber | - |
6 | Finger (A) | Carbon steel | Nitrided |
7 | Finger (B) | Carbon steel | Nitrided |
8 | Rubber magnet | Synthetic rubber | - |
9 | Rack | Carbon steel | Nitrided |
10 | Cap | ø20 (diameter 20 mm), 25 (diameter 25 mm): resin | - |
ø32 to 50 (diameter 32 to 50 mm): aluminum alloy | Hard anodizing | ||
11 | Piston bolt | Stainless steel | - |
12 | Ball bearing | Carbon steel | Shield type |
13 | Key | Carbon steel | - |
14 | Hexagon socket head bolt | Carbon steel | Zinc chromate |
15 | Hex Socket Set Screw | Carbon steel | Zinc chromate |
16 | Type C retaining ring | Carbon steel | Phosphate coated |
17 | Type C retaining ring | Carbon steel | Phosphate coated |
Precautions when mounting
Part Number |
---|
MHW2-40TFD-Y7PWSDPC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Size | Made to order specifications | Connector type for gripper opening/closing | Port thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,104.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 180 | -5 | 94.9 | Standard | 40 | Flat finger type (standard) | Y7PW | 2 pcs. | 0.5 m | 1/8 | None | M12 4-pin | G |
Loading...
Type | Main body | Gripping Methods | Pinch, Swing Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape | Operation Method | Double Acting Type | Additional Functions | Speed control |
Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHW2-40TFD-Y7PWSDPC in the 180° Angular Air Gripper, Rack And Pinion Type, MHW2 Series series.
Part Number |
---|
MHW2-20D-M9BA-X5 |
MHW2-20D-M9BAL |
MHW2-20D-M9BAL-X5 |
MHW2-40TFD1 |
MHW2-40TFD1-M9PSAPC |
MHW2-40TFD1-M9PWSDPC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Size | Made to order specifications | Connector type for gripper opening/closing | Port thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,621.52 | 1 Piece(s) | 25 Day(s) | 180 | -5 | 14.3 | Standard | 20 | Flat finger type (standard) | M9BA | 2 pcs. | 0.5 m | 5 | Fluoroelastomer seal | None | M | ||
฿ 10,808.00 | 1 Piece(s) | 3 Day(s) | 180 | -5 | 14.3 | Standard | 20 | Flat finger type (standard) | M9BA | 2 pcs. | 3 m | 5 | None | None | M | ||
฿ 19,901.46 | 1 Piece(s) | 25 Day(s) | 180 | -5 | 14.3 | Standard | 20 | Flat finger type (standard) | M9BA | 2 pcs. | 3 m | 5 | Fluoroelastomer seal | None | M | ||
฿ 30,079.60 | 1 Piece(s) | 20 Day(s) | 180 | -5 | 94.9 | Standard | 40 | Open/close direction tapped mounting | Without auto switch (built-in magnet) | None | None | 1/8 | None | None | G | ||
฿ 34,160.16 | 1 Piece(s) | 35 Day(s) | - | -5 | 94.9 | Dust Resistant | 40 | Open/close direction tapped mounting | M9P | 2 pcs. | - | 1/8 | None | M8 3-pin | G | ||
฿ 19,104.00 | 1 Piece(s) | 55 Day(s) | 180 | -5 | 94.9 | Standard | 40 | Open/close direction tapped mounting | M9PW | 2 pcs. | 0.5 m | 1/8 | None | M12 4-pin | G |
How can we improve?
How can we improve?