1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
180° Angular Air Gripper, Rack And Pinion Type, MHW2 Series (Part Number)

AIR GRIPPER

180° Angular Air Gripper, Rack And Pinion Type, MHW2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,904.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· The unique seal construction allows for a shorter overall length and a constant grip strength when opening/closing.
· Can be equipped with auto switches in 4 locations.
· The key connection offers excellent impact-resistance.
· 2 types of finger option.
· Dustproof structure.
· Bearings equipped as standard.

180° Angular Type Air Chuck MHW2 Series Specifications

MHW2 Series JIS symbol (double acting, external gripping)

MHW2 Series JIS symbol (double acting, external gripping)

Finger option: flat finger type (standard) external appearance

Finger option: flat finger type (standard) external appearance

Finger option: open/closing finger tap mounting type external appearance

Finger option: open/closing finger tap mounting type external appearance

Applicable fluidsAir
Operating pressure0.15 to 0.7 MPa
Ambient temperature and working fluid temperature-10 to +60°C
Repeat accuracy±0.2 mm
Maximum operating frequencyø20 (diameter 20 mm), ø25 (diameter 25 mm): 60 c.p.m
ø32 to 50 (diameter 32 to 50 mm): 30 c.p.m
LubricationNon-lube
Operating methodDouble acting type
Auto switch (option)*Solid state auto switch (3-wire, 2-wire)

Note) See the manufacturer's catalog for detailed specifications of auto switches.

Model

ModelCylinder inner diameter (mm)Gripping moment (effective value N·m)*Opening/closing angle (both sides)Weight (g)*
Opening sideClosing side (finger touching)
MHW2-20D200.30180 °-5 °300
MHW2-20D1320
MHW2-25D250.73-6 °510
MHW2-25D1540
MHW2-32D321.61-5 °910
MHW2-32D1950
MHW2-40D403.70-5 °2,140
MHW2-40D12,270
MHW2-50D508.27-4 °5,100
MHW2-50D15,350
  • *Value at pressure of 0.5 MPa.
  • *Values do not include auto switch weight.

Outline dimensional drawing

MHW2-20D / flat finger type (standard) dimensional drawing

MHW2-20D / flat finger type (standard) dimensional drawing

MHW2-20D / auto switch mounting groove dimensional drawing

MHW2-20D / auto switch mounting groove dimensional drawing

 

(Unit: mm)

 

MHW2-20D1 / open/closing finger tap mounting type dimensional drawing

MHW2-20D1 / open/closing finger tap mounting type dimensional drawing

Structural drawing

MHW2 Series structure drawing

MHW2 Series structure drawing

MHW2 series / fingers closed structure drawing

MHW2 series / fingers closed structure drawing

MHW2 series / fingers open structure drawing

MHW2 series / fingers open structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2PistonAluminum AlloyHard anodizing
3Pinion gearCarbon steelHeat treated
4Seal coverBrass-
5DampersUrethane rubber-
6Finger (A)Carbon steelNitrided
7Finger (B)Carbon steelNitrided
8Rubber magnetSynthetic rubber-
9RackCarbon steelNitrided
10Capø20 (diameter 20 mm), 25 (diameter 25 mm): resin-
ø32 to 50 (diameter 32 to 50 mm): aluminum alloyHard anodizing
11Piston boltStainless steel-
12Ball bearingCarbon steelShield type
13KeyCarbon steel-
14Hexagon socket head boltCarbon steelZinc chromate
15Hex Socket Set ScrewCarbon steelZinc chromate
16Type C retaining ringCarbon steelPhosphate coated
17Type C retaining ringCarbon steelPhosphate coated

Precautions

  • *Note that when using the open/closing finger tap mounting type, there is a risk the bolt may interfere with the speed controller. (When using MHW)
  • *See the manufacturer's catalog for the selection procedure, effective gripping force and allowable overhang amount.
  • *Be sure to read the product-specific precautions in the manufacturer's catalog before use.
  • *See the manufacturer's catalog for product information other than the above.
Precautions when mounting

Precautions when mounting

Part Number
MHW2-40D-Y7PWL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFinger Opening Angle A1
(deg)
Finger Closing Angle A2
(deg)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Size Made to order specifications Connector type for gripper opening/closing Port thread type

฿ 18,267.20

AIR GRIPPER 1 Piece(s) 55 Day(s) 180-594.9Standard40Flat finger type (standard)Y7PW2 pcs.3 m1/8NoneNoneRc

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Swing Type Number of Fingers 2 pcs.
Main Body Shape Square Shape Operation Method Double Acting Type Additional Functions Speed control
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHW2-40D-Y7PWL in the 180° Angular Air Gripper, Rack And Pinion Type, MHW2 Series series.

Products with similar specification

Part Number
MHW2-20D-M9BA-X5
MHW2-20D-M9BAL
MHW2-20D-M9BAL-X5
MHW2-40D-Y7PWVL
MHW2-40D1
MHW2-40D1-M9B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFinger Opening Angle A1
(deg)
Finger Closing Angle A2
(deg)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Size Made to order specifications Connector type for gripper opening/closing Port thread type

฿ 19,621.52

1 Piece(s) 25 Day(s) 180-514.3Standard20Flat finger type (standard)M9BA2 pcs.0.5 m5Fluoroelastomer sealNoneM

฿ 10,808.00

1 Piece(s) 3 Day(s) 180-514.3Standard20Flat finger type (standard)M9BA2 pcs.3 m5NoneNoneM

฿ 19,901.46

1 Piece(s) 25 Day(s) 180-514.3Standard20Flat finger type (standard)M9BA2 pcs.3 m5Fluoroelastomer sealNoneM

฿ 18,267.20

1 Piece(s) 55 Day(s) 180-594.9Standard40Flat finger type (standard)Y7PWV2 pcs.3 m1/8NoneNoneRc

฿ 16,744.80

1 Piece(s) 55 Day(s) 180-594.9Standard40Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone1/8NoneNoneRc

฿ 18,000.80

1 Piece(s) 55 Day(s) 180-594.9Standard40Open/close direction tapped mountingM9B2 pcs.0.5 m1/8NoneNoneRc