1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
180° Angular Type Air Gripper MHY2 Series (Part Number)

AIR GRIPPER

180° Angular Type Air Gripper MHY2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,844.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Light and compact series in small bore sizes.
· Improved mounting repeatability.
· Can be equipped with auto switches in 4 locations.
· The reduced opening sizes help prevent contaminants from getting inside.
· Uses stainless steel as standard.

180° Angular Type Air Chuck MHY2 Series Specifications

MHY2 Series JIS symbol (double acting, external gripping)

MHY2 Series JIS symbol (double acting, external gripping)

Finger option: standard tapped mounting external appearance

Finger option: standard tapped mounting external appearance

Finger option: through-holes in opening/closing direction external appearance

Finger option: through-holes in opening/closing direction external appearance

Applicable fluidsAir
Operating pressure0.1 to 0.6 MPa
Ambient temperature and working fluid temperature-10 to +60°C
Repeat accuracy±0.2 mm
Maximum operating frequency60 c.p.m
LubricationNon-lube
Operating methodDouble acting
Auto switch (option)*Solid state auto switch (3-wire, 2-wire)

Note) See the manufacturer's catalog for detailed specifications of auto switches.

Model

ModelCylinder inner diameter (mm)Gripping moment (effective value) N·mNote 1)Opening/closing angle (both sides)Weight (g) Note 2)
Opening sideClosing side
MHY2-10D100.16180 °-3 °70
MHY2-16D160.54150
MHY2-20D201.10320
MHY2-25D252.28560

Note 1) Value at a pressure of 0.5 MPa.
Note 2) Values do not include auto switch weight.

Outline dimensional drawing

 

(Unit: mm)

 

MHY2-10D dimensional drawing: (top right) pin hole positioning dimensional drawing / (bottom right) auto switch mounting groove dimensional drawing

MHY2-10D dimensional drawing: (top right) pin hole positioning dimensional drawing / (bottom right) auto switch mounting groove dimensional drawing

Structural drawing

Fingers closed

ø10 (cylinder inner diameter 10 mm) structure drawing

ø10 (cylinder inner diameter 10 mm) structure drawing

ø16 (cylinder inner diameter 16 mm) structure drawing

ø16 (cylinder inner diameter 16 mm) structure drawing

ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing

ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing

Fingers open

ø10 (cylinder inner diameter 10 mm) structure drawing

ø10 (cylinder inner diameter 10 mm) structure drawing

ø16 (cylinder inner diameter 16 mm) structure drawing

ø16 (cylinder inner diameter 16 mm) structure drawing

ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing

ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2Pistonø10 (diameter 10 mm): stainless steel
ø16 to 25 (diameter 16 to 25 mm): aluminum alloy
ø16 to 25 (diameter 16 to 25 mm): chromate treatment
3JointStainless steelHeat treated
4FingerStainless steelHeat treated
5CapResin-
6Wear ringResin-
7ShaftStainless steelNitrided
8Bushing ASintered alloy steel-
9Bushing BSintered alloy steel-
10End plateStainless steel-
11DampersUrethane rubber-
12Needle rollerHigh carbon chrome bearing steel-
13Joint rollerCarbon steelNitrided
14Rubber magnetSynthetic rubber-
15Type C retaining ringCarbon steelPhosphate coated
16Piston boltStainless steel-
17Piston GasketNBR-
18Rod GasketNBR-
19GasketNBR-
20GasketNBR-
 

Precautions

  • *See the manufacturer's catalog for the selection procedure, effective gripping force and allowable overhang amount.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
MHY2-16D-M9NWL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFinger Opening Angle A1
(deg)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

฿ 5,632.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 18027Standard-16Standard tapped mountingM9NW2 pcs.3 mNoneNone

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Swing Type Number of Fingers 2 pcs.
Main Body Shape Square Shape Operation Method Double Acting Type Finger Closing Angle A2(deg) -3
Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHY2-16D-M9NWL in the 180° Angular Type Air Gripper MHY2 Series series.

Products with similar specification

Part Number
20-MHY2-25D2-M9BVL
MHY2-10D
MHY2-10D-M9B
MHY2-16D-M9NWL-X5
MHY2-16D-M9NWM
MHY2-16D-M9NWSDPC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFinger Opening Angle A1
(deg)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

฿ 7,575.20

1 Piece(s) 55 Day(s) -75Copper-free/Fluorine-free Specification0.1~0.625Through holes in opening/closing directionM9BV2 pcs.3 mNoneNone

฿ 3,844.00

1 Piece(s) Same day 1808Standard-10Standard tapped mountingWithout auto switch (built-in magnet)NoneNoneNoneNone

฿ 5,099.20

1 Piece(s) Same day 1808Standard-10Standard tapped mountingM9B2 pcs.0.5 mNoneNone

฿ 5,895.20

1 Piece(s) 55 Day(s) 18027Standard-16Standard tapped mountingM9NW2 pcs.3 mFluoroelastomer sealNone

฿ 5,556.00

1 Piece(s) 3 Day(s) 18027Standard-16Standard tapped mountingM9NW2 pcs.1 mNoneNone

฿ 6,469.60

1 Piece(s) 55 Day(s) 18027Standard-16Standard tapped mountingM9NW2 pcs.0.5 mNoneM12 4-pin