(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Light and compact series in small bore sizes.
· Improved mounting repeatability.
· Can be equipped with auto switches in 4 locations.
· The reduced opening sizes help prevent contaminants from getting inside.
· Uses stainless steel as standard.
MHY2 Series JIS symbol (double acting, external gripping)
Finger option: standard tapped mounting external appearance
Finger option: through-holes in opening/closing direction external appearance
Applicable fluids | Air |
---|---|
Operating pressure | 0.1 to 0.6 MPa |
Ambient temperature and working fluid temperature | -10 to +60°C |
Repeat accuracy | ±0.2 mm |
Maximum operating frequency | 60 c.p.m |
Lubrication | Non-lube |
Operating method | Double acting |
Auto switch (option)* | Solid state auto switch (3-wire, 2-wire) |
Note) See the manufacturer's catalog for detailed specifications of auto switches.
Model | Cylinder inner diameter (mm) | Gripping moment (effective value) N·mNote 1) | Opening/closing angle (both sides) | Weight (g) Note 2) | |
---|---|---|---|---|---|
Opening side | Closing side | ||||
MHY2-10D | 10 | 0.16 | 180 ° | -3 ° | 70 |
MHY2-16D | 16 | 0.54 | 150 | ||
MHY2-20D | 20 | 1.10 | 320 | ||
MHY2-25D | 25 | 2.28 | 560 |
Note 1) Value at a pressure of 0.5 MPa.
Note 2) Values do not include auto switch weight.
(Unit: mm)
MHY2-10D dimensional drawing: (top right) pin hole positioning dimensional drawing / (bottom right) auto switch mounting groove dimensional drawing
ø10 (cylinder inner diameter 10 mm) structure drawing
ø16 (cylinder inner diameter 16 mm) structure drawing
ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing
ø10 (cylinder inner diameter 10 mm) structure drawing
ø16 (cylinder inner diameter 16 mm) structure drawing
ø20 (cylinder inner diameter 20 mm), ø25 (cylinder inner diameter 25 mm) structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum Alloy | Hard anodizing |
2 | Piston | ø10 (diameter 10 mm): stainless steel ø16 to 25 (diameter 16 to 25 mm): aluminum alloy | ø16 to 25 (diameter 16 to 25 mm): chromate treatment |
3 | Joint | Stainless steel | Heat treated |
4 | Finger | Stainless steel | Heat treated |
5 | Cap | Resin | - |
6 | Wear ring | Resin | - |
7 | Shaft | Stainless steel | Nitrided |
8 | Bushing A | Sintered alloy steel | - |
9 | Bushing B | Sintered alloy steel | - |
10 | End plate | Stainless steel | - |
11 | Dampers | Urethane rubber | - |
12 | Needle roller | High carbon chrome bearing steel | - |
13 | Joint roller | Carbon steel | Nitrided |
14 | Rubber magnet | Synthetic rubber | - |
15 | Type C retaining ring | Carbon steel | Phosphate coated |
16 | Piston bolt | Stainless steel | - |
17 | Piston Gasket | NBR | - |
18 | Rod Gasket | NBR | - |
19 | Gasket | NBR | - |
20 | Gasket | NBR | - |
Part Number |
---|
MHY2-10D-M9PW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Finger Opening Angle A1 (deg) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,214.00 | AIR GRIPPER | 1 Piece(s) | Same day | 180 | 8 | Standard | - | 10 | Standard tapped mounting | M9PW | 2 pcs. | 0.5 m | None | None |
Loading...
Type | Main body | Gripping Methods | Pinch, Swing Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape | Operation Method | Double Acting Type | Finger Closing Angle A2(deg) | -3 |
Additional Functions | Not Provided | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHY2-10D-M9PW in the 180° Angular Type Air Gripper MHY2 Series series.
Part Number |
---|
20-MHY2-25D2-M9BVL |
MHY2-10D |
MHY2-10D-M9B |
MHY2-10D-M9PWL |
MHY2-10D-M9PWMDPC |
MHY2-10D-M9PWS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Finger Opening Angle A1 (deg) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,575.20 | 1 Piece(s) | 55 Day(s) | - | 75 | Copper-free/Fluorine-free Specification | 0.1~0.6 | 25 | Through holes in opening/closing direction | M9BV | 2 pcs. | 3 m | None | None | ||
฿ 3,844.00 | 1 Piece(s) | Same day | 180 | 8 | Standard | - | 10 | Standard tapped mounting | Without auto switch (built-in magnet) | None | None | None | None | ||
฿ 5,099.20 | 1 Piece(s) | Same day | 180 | 8 | Standard | - | 10 | Standard tapped mounting | M9B | 2 pcs. | 0.5 m | None | None | ||
฿ 5,365.60 | 1 Piece(s) | 3 Day(s) | 180 | 8 | Standard | - | 10 | Standard tapped mounting | M9PW | 2 pcs. | 3 m | None | None | ||
฿ 11,208.11 | 1 Piece(s) | 25 Day(s) | 180 | 8 | Standard | - | 10 | Standard tapped mounting | M9PW | 2 pcs. | 1 m | None | M12 4-pin | ||
฿ 4,529.00 | 1 Piece(s) | Same day | 180 | 8 | Standard | - | 10 | Standard tapped mounting | M9PW | 1 pc. | 0.5 m | None | None |
How can we improve?
How can we improve?