(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The new cylindrical body allows small auto switches to be mounted on 4 surfaces.
[Features]
· The toggle mechanism ensures a strong and stable gripping force.
· Holds workpiece even when the air is shut-off (safety measure).
MHT2 Series JIS symbol (double acting, external gripping)
Model | MHT2-32DZ | MHT2-40DZ | MHT2-50DZ | MHT2-63DZ |
---|---|---|---|---|
Bore size (mm) | 32 | 40 | 50 | 63 |
Operating method | Double acting type | |||
Applicable fluids | Air | |||
Operating pressure | 0.1 to 0.6 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Lubrication | Non-lube | |||
Finger opening angle (both sides) | -3° to +28 ° | -3° to 27 ° | -2° to 23 ° | -2° to 23 ° |
Weight (g) | 790 | 1,070 | 1,890 | 2,720 |
Gripping moment (effective value) N· mNote) | 12.4 | 36.0 | 63.0 | 106 |
Note) Value at pressure of 0.5 MPa
(Unit: mm)
MHT2-32DZ dimensional drawing
(Unit: mm)
MHT2-40DZ dimensional drawing
L: Gripping point length dimensional drawing
Finger thrust: F diagram
The effective gripping force shown in the graphs below is expressed as F, which is the thrust of one finger when both fingers and attachments are in full contact with the workpiece as shown in the figure above.
MHT2-32DZ effective gripping force graph
When L = 100 mm
MHT2-40DZ effective gripping force graph
When L = 120 mm
MHT2-50DZ effective gripping force graph
When L = 150 mm
MHT2-63DZ effective gripping force graph
When L = 180 mm
MHT2 Series structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Side plate | Aluminum Alloy | Hard anodizing |
2 | Finger | Carbon steel | Black zinc chromate |
3 | Lever | Carbon steel | Black zinc chromate |
4 | Joint | Carbon steel | Black zinc chromate |
5 | Shaft | Stainless steel | - |
6 | Joint pin | Stainless steel | - |
7 | Cylinder plate | Soft steel | Black zinc chromate |
8 | Lever pin | Stainless steel | - |
9 | Shaft | - | Steel lined oil-impregnated acetal resin bearing |
10 | Shaft | - | Steel lined oil-impregnated acetal resin bearing |
11 | Cylinder | - | Compact cylinder |
Part Number |
---|
MHT2-63TFDZ-M9BA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Port thread type | Gripping moment (effective value): when pressure is 0.5 MPa (N▪m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,250.79 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 25 Day(s) | - | - | - | 10,600 | 63 | M9BA | 2 pcs. | 0.5 m | None | None | G | - |
Loading...
Gripping Methods | Pinch, Swing Type | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Operation Method | Double Acting Type | Environment, Applications | Standard | Additional Functions | Not Provided |
Stroke Adjustment Mechanism | Not Provided |
How can we improve?
How can we improve?