1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Parallel Type Air Gripper, 3-Finger Type, Long Stroke, MHSL3 Series (Part Number)

SMC HAND/CHUCK

Parallel Type Air Gripper, 3-Finger Type, Long Stroke, MHSL3 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,992.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Long stroke type that can grip workpieces of different diameters.
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.
· Compatible with the mounting pitch for the standard type.

MHSL3 Series 3-Finger Type, Parallel Type, Long Stroke Air Chuck Features

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Specifications

ModelMHSL3-16DMHSL3-20DMHSL3-25DMHSL3-32DMHSL3-40DMHSL3-50DMHSL3-63DMHSL3-80DMHSL3-100DMHSL3-125D
Cylinder inner diameter (mm)1620253240506380100125
Applicable fluidsAir
Operating pressure (MPa)0.2 to 0.60.1 to 0.6
Ambient and fluid temperature (°C)-10 to +60
Repeatability (mm)±0.01
Max. operating frequency (c.p.m.)1206030
LubricationNon-lube
Operating methodDouble acting type
Effective gripping force (N)Note)
at 0.5 MPa
Outer-diameter grip power142542741181873355007501,270
Inner-diameter grip power162847821302043595257801,320
Opening/closing stroke (mm) (diameter)10101216202832404864
Weight g801351803705509301,5502,8505,50011,300

Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 30 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 50 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 621–623 in the manufacturer's catalog.

Structural drawing

Closed condition structure drawing

Closed condition structure drawing

Open condition structure drawing

Open condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2PistonAluminum AlloyHard anodizing
3CamCarbon steelHeat treated, specially treated
4FingerCarbon steelHeat treated, specially treated
5CapAluminum AlloyHard anodizing
6End plateStainless steel-
7Piston boltStainless steel-
8Magnet--
9Type C retaining ringCarbon steelPhosphate coated
10Piston GasketNBR-
11Rod GasketNBR-
12GasketNBR-
13GasketNBR-
14Cross-recessed flat-head screwCarbon leadZinc chromated

Replacement parts

Part nameMHSL3-16DMHSL3-20DMHSL3-25DMHSL3-32DMHSL3-40DPrinciple parts
Gasket setMHSL16-PSMHSL20-PSMHSL25-PSMHSL32-PSMHSL40-PS(10) (11) (12) (13)
FingerP3316034P3316134P3316234P3316334P3316434(4)
CamP3316033P3316133P3316233P3316333P3316433(3)
Piston ass’yMHS-A1601MHS-A2001MHS-A2501MHS-A3201MHS-A4001(2) (7) (8)
End plate ass’yMHSL-A1613MHSL-A2013MHSL-A2513MHSL-A3213MHSL-A4013(6) (14)
CapMHS-A1614MHS-A2014MHS-A2514MHS-A3214MHS-A4014(5)
Part nameMHSL3-50DMHSL3-63DMHSL3-80DMHSL3-100DMHSL3-125DPrinciple parts
Gasket setMHSL50-PSMHSL63-PSMHSL80-PSMHS100-PSMHSL125-PS(10) (11) (12) (13)
FingerP3316534P3316634P3316734P3316834P3316934(4)
CamP3316533P3316633P3316733P3316833P3316933(3)
Piston ass’yMHS-A5001MHS-A6301MHS-A8001MHS-A10001MHS-A12501(2) (7) (8)
End plate ass’yMHSL-A5013MHSL-A6313MHSL-A8013MHSL-A10013MHSL-A12513(6) (14)
CapMHS-A5014MHS-A6314MHS-A8014MHS-A10014MHS-A12514(5)
  • *Order 3 pieces per finger unit.

Replacement part / grease pack part number: MH-G01 (30 g)

Outline dimensional drawing

MHSL3-16D to 25D

 

(Unit: mm)

 

MHSL3-16D to 25D external dimensional drawing

MHSL3-16D to 25D external dimensional drawing

Auto Switch Mounting Groove (2 Locations)

 

(Unit: mm)

 

MHSL3-16D

MHSL3-16D

 

(Unit: mm)

 

MHSL3-20D/25D

MHSL3-20D/25D

Dimensions inside ( ) are for ø25 (cylinder inner diameter 25 mm)

Mounting hole counterbore dimensions

 

(Unit: mm)

 

MHSL3-16D/MHSL3-20D

MHSL3-16D/MHSL3-20D

Note) The counterbore configuration differs only for the mounting hole section
between the auto switch mounting grooves. (ø16 [cylinder inner diameter 16 mm], ø20 (cylinder inner diameter 20 mm] only)

 

(Unit: mm)

 

ModelAAABADBABBBCBDCBDODCEOECFXFYFZGHIJKNANB
MHSL3-16D43.540.528304030.6121423.518.513.58.512.511330.57410485h9 (-0.030 to 0)
MHSL3-20D464329364536.61614262114914.51333284125116h9 (-0.030 to 0)
MHSL3-25D494631.5425242.61916.5302416101714.5534.27.84.5146136h9 (-0.030 to 0)
ModelNCOPQRSASBSCTBUAVAVBWAXAXB
MHSL3-16D52M3 × 0.56253.46.555M3 × 0.52H9 (0 to +0.025)217H9 (0 to +0.043)2H9 (0 to +0.025)2
MHSL3-20D72.5M5 × 0.87293.46.586M3 × 0.52H9 (0 to +0.025)221H9 (0 to +0.052)2H9 (0 to +0.025)2
MHSL3-25D73M5 × 0.88344.5886M4 × 0.73H9 (0 to +0.025)326H9 (0 to +0.052)3H9 (0 to +0.025)3

MHSL3-32D to 80D

 

(Unit: mm)

 

MHSL3-32D to 80D external dimensional drawing

MHSL3-32D to 80D external dimensional drawing

  • *For other external dimensional drawings, usage, etc., refer to the manufacturer's catalog.
Part Number
MHSL3-63D-M9BWSDPC3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Port thread type

฿ 30,346.06

SMC HAND/CHUCK 1 Piece(s) 35 Day(s) 70543593350.1~0.663M9BW3 pcs.-NoneM12 4-pinM

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 3 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Environment, Applications Standard
Additional Functions High Accuracy Stroke Adjustment Mechanism Not Provided