1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rotary Actuator, Vane Type, CRB2 Series (Part Number)

ROTARY ACTUATOR

Rotary Actuator, Vane Type, CRB2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,012.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Can be combined freely with many kinds of unit.
[Features]
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.

Rotary Actuator, Vane Type, CRB2 Series Features

Single Vane Specifications

Size1015203040
Rotating angle90°, 180°, 270 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 60°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy (J)*20.000150.0010.0030.020.04
0.000250.00040.0150.03
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*30 to 230 °0 to 240 °0 to 230 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
  3. *3Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.

Double Vane Specifications

Size1015203040
Rotating angle90°, 100 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 0°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy J0.00030.00120.00330.020.04
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*20 to 90 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.

External dimensional drawing

  • *The following figures show actuators for 90° and 180° when B port is pressurized.
  • *The following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

Shaft-end shape of size 40

Shaft-end shape of size 40

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Size 10 (port location: side ported)

Size 10 (port location: side ported)

 

(Unit: mm)

 

Size 10, 15, 20, 30, 40 (port location: axial ported)

Size 10, 15, 20, 30, 40 (port location: axial ported)

 

(Unit: mm)

 

SizeABCDE (g7)F (h9)G1G2JKLMNP
1029158144 (-0.016 to -0.004)9 (-0.036 to 0)31590.59.59.524
1534209185 (-0.016 to -0.004)12 (-0.043 to 0)41.56100.5141029
20422910206 (-0.016 to -0.004)14 (-0.043 to 0)4.51.57100.5201336
30504013228 (-0.020 to -0.005)16 (-0.043 to 0)528121.0261443
406345153010 (-0.020 to -0.005)25 (-0.052 to 0)6.54.59201.0312056
SizeQRSTV1V2WXY
◆ Q1◆ Q2★ Q3
10M3 × 0.5 depth 66-M3 × 0.5143.6303719.88.514.5
15M3 × 0.5 depth 66M3 × 0.5 depth 5M3 × 0.5197.639.547211117
20M4 × 0.7 depth 13.511M4 × 0.7 depth 7.5M5 × 0.824.510.550.559221421
30M5 × 0.8 depth 1816.5M5 × 0.8 depth 10M5 × 0.834.51464752415.525
40M5 × 0.8 depth 1617.5M5 × 0.8 depth 10M5 × 0.839.81779.590302131.6

External dimensional drawing: standard type 10 (double vane type)

  • The following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

(Port location: axial ported)

(Port location: axial ported)

  • *Refer to the manufacturer's catalog for other models' dimensions, specifications, etc.
Part Number
CRB2BK10-180SZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Connection port location Switch Lead wire
(m)
Number of switches Shaft pattern Axial direction Made to order specifications Lead wire electrical entry Mounting style Connector type Specifications

฿ 5,173.60

ROTARY ACTUATOR 1 Piece(s) 3 Day(s) Rotary Actuator Both Sides Shaft Outputs[180°] 180°Less than 1Single Vane10Less than 0.0050.000150.2~0.7Body side surfaceNoneNoneNoneLong shaft: round shaft, Short shaft: round shaftStandardNone-Basic typeNoneStandard type

Loading...

  1. 1

Basic Information

Main Body Shape Round Shape Environment, Applications Standard Rigidity, Accuracy Standard
Valves N/A

Please check the type/dimensions/specifications of the part CRB2BK10-180SZ in the Rotary Actuator, Vane Type, CRB2 Series series.

Products with similar specification

Part Number
CDRB2BJ10-180SZ-T99L
CDRB2BJ10-270SZ-M9N
CDRB2BJ10-90DZ-93A
CRB2BK10-270SZ
CRB2BK10-90DZ
CRB2BK10-90SEZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Connection port location Switch Lead wire
(m)
Number of switches Shaft pattern Axial direction Made to order specifications Lead wire electrical entry Mounting style Connector type Specifications

฿ 13,383.96

1 Piece(s) 45 Day(s) Rotary Actuator Both Sides Shaft Outputs[180°] 180°Less than 1Single Vane10Less than 0.0050.000150.2~0.7Body side surfaceT9932 pcs.Long shaft: round shaft / Short shaft: single flatStandardNone-Basic typeNoneWith auto switch unit

฿ 12,845.44

1 Piece(s) 25 Day(s) Rotary Actuator Both Sides Shaft Outputs270°Less than 1Single Vane10Less than 0.0050.000150.2~0.7Body side surfaceM9N0.52 pcs.Long shaft: round shaft / Short shaft: single flatStandardNone-Basic typeNoneWith auto switch unit

฿ 10,521.00

1 Piece(s) 55 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°Less than 1Double Vane10Less than 0.0050.00030.2~0.7Body side surface93A0.52 pcs.Long shaft: round shaft / Short shaft: single flatStandardNone-Basic typeNoneWith auto switch unit

฿ 5,173.60

1 Piece(s) 55 Day(s) Rotary Actuator Both Sides Shaft Outputs270°Less than 1Single Vane10Less than 0.0050.000150.2~0.7Body side surfaceNoneNoneNoneLong shaft: round shaft, Short shaft: round shaftStandardNone-Basic typeNoneStandard type

฿ 12,730.80

1 Piece(s) 20 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°Less than 1Double Vane10Less than 0.0050.00030.2~0.7Body side surfaceNoneNoneNoneLong shaft: round shaft, Short shaft: round shaftStandardNone-Basic typeNoneStandard type

฿ 8,086.12

1 Piece(s) 20 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°Less than 1Single Vane10Less than 0.0050.000150.2~0.7Body axial directionNoneNoneNoneLong shaft: round shaft, Short shaft: round shaftStandardNone-Basic typeNoneStandard type