(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be combined freely with many kinds of unit.
[Features]
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 180°, 270 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 60°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range (s/90)°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy (J)*2 | 0.00015 | 0.001 | 0.003 | 0.02 | 0.04 | |
0.00025 | 0.0004 | 0.015 | 0.03 | |||
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or axial ported | |||||
Port size (side ported, axial ported) | M3 × 0.5 | M5 × 0.8 | ||||
Angle adjustable range*3 | 0 to 230 ° | 0 to 240 ° | 0 to 230 ° |
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 100 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 0°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range (s/90)°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy J | 0.0003 | 0.0012 | 0.0033 | 0.02 | 0.04 | |
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or axial ported | |||||
Port size (side ported, axial ported) | M3 × 0.5 | M5 × 0.8 | ||||
Angle adjustable range*2 | 0 to 90 ° |
(Unit: mm)
Single shaft / Port location: side ported
(Unit: mm)
Double shaft / Port location: side ported
(Unit: mm)
Shaft-end shape of size 40
(Unit: mm)
Single shaft / Port location: side ported
(Unit: mm)
Size 10 (port location: side ported)
(Unit: mm)
Size 10, 15, 20, 30, 40 (port location: axial ported)
(Unit: mm)
Size | A | B | C | D | E (g7) | F (h9) | G1 | G2 | J | K | L | M | N | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 29 | 15 | 8 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 3 | 1 | 5 | 9 | 0.5 | 9.5 | 9.5 | 24 |
15 | 34 | 20 | 9 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 4 | 1.5 | 6 | 10 | 0.5 | 14 | 10 | 29 |
20 | 42 | 29 | 10 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 4.5 | 1.5 | 7 | 10 | 0.5 | 20 | 13 | 36 |
30 | 50 | 40 | 13 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 5 | 2 | 8 | 12 | 1.0 | 26 | 14 | 43 |
40 | 63 | 45 | 15 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 6.5 | 4.5 | 9 | 20 | 1.0 | 31 | 20 | 56 |
Size | Q | R | S | T | V1 | V2 | W | X | Y | ||
---|---|---|---|---|---|---|---|---|---|---|---|
◆ Q1 | ◆ Q2 | ★ Q3 | |||||||||
10 | M3 × 0.5 depth 6 | 6 | - | M3 × 0.5 | 14 | 3.6 | 30 | 37 | 19.8 | 8.5 | 14.5 |
15 | M3 × 0.5 depth 6 | 6 | M3 × 0.5 depth 5 | M3 × 0.5 | 19 | 7.6 | 39.5 | 47 | 21 | 11 | 17 |
20 | M4 × 0.7 depth 13.5 | 11 | M4 × 0.7 depth 7.5 | M5 × 0.8 | 24.5 | 10.5 | 50.5 | 59 | 22 | 14 | 21 |
30 | M5 × 0.8 depth 18 | 16.5 | M5 × 0.8 depth 10 | M5 × 0.8 | 34.5 | 14 | 64 | 75 | 24 | 15.5 | 25 |
40 | M5 × 0.8 depth 16 | 17.5 | M5 × 0.8 depth 10 | M5 × 0.8 | 39.8 | 17 | 79.5 | 90 | 30 | 21 | 31.6 |
(Unit: mm)
Single shaft / Port location: side ported
(Unit: mm)
Double shaft / Port location: side ported
(Unit: mm)
(Port location: axial ported)
Part Number |
---|
CRB2BS20-270SEZ-XA48 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Connection port location | Switch | Lead wire (m) | Number of switches | Shaft pattern | Axial direction | Made to order specifications | Lead wire electrical entry | Mounting style | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,369.25 | SMC ROTARY ACTUATOR | 1 Piece(s) | 35 Day(s) | Rotary Actuator One Side Shaft Output | 270° | Less than 1 / 1 to Less Than 3 | Single Vane | 20 | Less than 0.005 | 0.003 | 0.15~0.7 | Body axial direction | Without auto switch | None | None | Long axis: Single chamfer | Top (long shaft side) | Change length of long shaft side | None | Basic type | None | Standard type |
Loading...
Main Body Shape | Round Shape | Environment, Applications | Standard | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Valves | N/A |
How can we improve?
How can we improve?