1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Parallel Type Air Gripper, 2-Finger Type, MHS2 Series (Part Number)

AIR GRIPPER

Parallel Type Air Gripper, 2-Finger Type, MHS2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,127.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.

Features of MHS2 Series 2-Finger Type Parallel Type Air Chuck

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Specifications

ModelMHS2-16DMHS2-20DMHS2-25DMHS2-32DMHS2-40DMHS2-50DMHS2-63D
Cylinder inner diameter (mm)16202532405063
Applicable fluidsAir
Operating pressure (MPa)0.2 to 0.60.1 to 0.6
Ambient and fluid temperature (°C)-10 to +60
Repeatability (mm)±0.01
Max. operating frequency (c.p.m.)12060
LubricationNon-lube
Operating methodDouble acting type
Effective gripping force (N)Note)
at 0.5 MPa
Outer-diameter grip power213763111177280502
Inner-diameter grip power234271123195306537
Opening/closing stroke (both sides) mm446881216
Weight (g)5896134265345515952

Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 20 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 30 mm.

  • *For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 579 and 580 in the manufacturer's catalog.

Structural drawing

Closed condition structure drawing

Closed condition structure drawing

Open condition structure drawing

Open condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2PistonAluminum AlloyHard anodizing
3CamCarbon steelHeat treated, specially treated
4FingerCarbon steelHeat treated, specially treated
5CapAluminum AlloyHard anodizing
6End plateStainless steel-
7Piston boltStainless steel-
8Magnet--
9Type C retaining ringCarbon steelPhosphate coated
10Piston GasketNBR-
11Rod GasketNBR-
12GasketNBR-
13GasketNBR-
14Cross-recessed flat-head screwCarbon steelZinc chromate

Replacement parts

Part nameMHS2-16DMHS2-20DMHS2-25DMHS2-32DMHS2-40DMHS2-50DMHS2-63DPrinciple parts
Gasket setMHS16-PSMHS20-PSMHS25-PSMHS32-PSMHS40-PSMHS50-PSMHS63-PS(10) (11) (12) (13)
FingerP3316004P3346104P3316204P3316304P3316404P3316504P3316604(4)
CamP3316023P3316123P3316223P3316323P3316423P3316523P3316623(3)
Piston ass’yMHS-A1601MHS-A2001MHS-A2501MHS-A3201MHS-A4001MHS-A5001MHS-A6301(2) (7) (8)
End plate ass’yMHS-A1613-2MHS-A2013-2MHS-A2513-2MHS-A3213-2MHS-A4013-2MHS-A5013-2MHS-A6313-2(6) (14)
CapMHS-A1614MHS-A2014MHS-A2514MHS-A3214MHS-A4014MHS-A5014MHS-A6314(5)
  • *Order 2 pieces per finger unit.

Replacement part / grease pack part number: MH-G01 (30 g)

Outline dimensional drawing

MHS2-16D to 25D

 

(Unit: mm)

 

MHS2-16D to 25D external dimensional drawing

MHS2-16D to 25D external dimensional drawing

Auto Switch Mounting Groove (2 Locations)

 

(Unit: mm)

 

MHS2-16D

MHS2-16D

 

(Unit: mm)

 

MHS2-20D

MHS2-20D

 

(Unit: mm)

 

MHS2-25D

MHS2-25D

 

(Unit: mm)

 

ModelAAABBCBDCDOECEOFXFYFZGIJKNANBOPQ
MHS2-16D353230113034101412.511325410485h9 (-0.030 to 0)2M3 × 0.56
MHS2-20D383536133640121614.5133275125106h9 (-0.030 to 0)2.5M5 × 0.87
MHS2-25D40374215424814201714.55285146126h9 (-0.030 to 0)3M5 × 0.88
ModelRARBSCTBVAVBWAXAXB
MHS2-16D1816852H9 (0 to +0.025)217H9 (0 to +0.043)2H9 (0 to +0.025)2
MHS2-20D24189.562H9 (0 to +0.025)221H9 (0 to +0.052)2H9 (0 to +0.025)2
MHS2-25D26221063H9 (0 to +0.025)326H9 (0 to +0.052)3H9 (0 to +0.025)3

MHS2-32D, 40D

 

(Unit: mm)

 

MHS2-32D, 40D external dimensional drawing

MHS2-32D, 40D external dimensional drawing

  • *For other external dimensional drawings, usage, etc., refer to the manufacturer's catalog.
Part Number
MHS2-20D-M9BWVL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Made to order specifications Connector type for gripper opening/closing

฿ 8,486.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 403642370.2~0.620M9BWV2 pcs.3 m4NoneNone

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Environment, Applications Standard
Additional Functions High Accuracy Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHS2-20D-M9BWVL in the Parallel Type Air Gripper, 2-Finger Type, MHS2 Series series.

Products with similar specification

Part Number
MHS2-16D-M9B-X56
MHS2-16D-M9B-X79
MHS2-16D-M9BA
MHS2-20D-M9BWVS
MHS2-20D-M9BWZ
MHS2-20D-M9BZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Made to order specifications Connector type for gripper opening/closing

฿ 8,448.80

1 Piece(s) 55 Day(s) 343023210.2~0.616M9B2 pcs.0.5 m4Axial portedNone

฿ 13,488.44

1 Piece(s) 25 Day(s) 343023210.2~0.616M9B2 pcs.0.5 m4Grease for food processing machines / fluorine greaseNone

฿ 7,877.60

1 Piece(s) 3 Day(s) 343023210.2~0.616M9BA2 pcs.0.5 m4NoneNone

฿ 7,572.80

1 Piece(s) 55 Day(s) 403642370.2~0.620M9BWV1 pc.0.5 m4NoneNone

฿ 8,486.40

1 Piece(s) 55 Day(s) 403642370.2~0.620M9BW2 pcs.5 m4NoneNone

฿ 8,372.00

1 Piece(s) 55 Day(s) 403642370.2~0.620M9B2 pcs.5 m4NoneNone