(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hand chuck featuring high rigidity and a high degree of mounting direction flexibility.
[Features]
· High repeatability: ±0.01 mm.
· Utilizes a parallel opening and closing mechanism with cross roller guide for a smooth action free from play, ensuring high precision and a long service life.
· Use of rotary actuators for part of the actuator makes it possible to have a more compact design.
· High degree of mounting direction flexibility.
· The D-M9 solid state auto switch with indicator light can be mounted for easy working-position detecting.
· High rigidity type.
· Connection ports on 2 sides.
· Supports both inner- and outer-diameter gripping.
Nominal | 10 | 15 | |
---|---|---|---|
Action | Double acting | ||
Gripping force (effective value) N at 0.5 MPa*1 | Outer-diameter gripping force | 7 | 13 |
Inner-diameter gripping force | 6.5 | 12 | |
Opening/closing stroke (diameter) | Finger closing width (mm) | 16 | 19 |
Finger opening width (mm) | 22 | 27 | |
Stroke (mm) | 6 | 8 | |
Weight g*2 | 120 (125) | 225 (230) | |
Connection port | M3 × 0.5 | ||
Repeatability | ±0.01 mm | ||
Fluid | Air | ||
Operating pressure | 0.2 to 0.6 MPa | 0.15 to 0.6 MPa | |
Ambient and fluid temperature | 0 to 60°C | ||
Maximum operating frequency | 180 c.p.m | ||
Lubrication | Non-lube*3 |
MHR3, MDHR3 structure drawing
MDHR3 structure drawing (01)
MDHR3 structure drawing (02)
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Adapter body | Aluminum alloy | Hard anodizing |
3 | Guide holder | Stainless steel | - |
4 | Cam | Cold rolled steel plate | Nitrided |
5 | Finger assembly | Stainless steel | Heat treated |
6 | Guide | Stainless steel | Heat treated |
7 | Pin | Carbon steel | Heat treated Electroless nickel plating |
8 | Pin roller | Stainless steel | Nitrided |
9 | Vane shaft | Stainless steel, NBR | - |
10 | Joint bolt | Chrome molybdenum steel | Zinc chromated |
11 | Stopper | Resin | - |
No. | Description | Material | Note |
---|---|---|---|
12 | Back-up ring | Stainless steel plate | - |
13 | Hex socket head cap screw | Stainless steel | - |
14 | Bearing | High carbon chrome bearing steel | - |
15 | Cylindrical roller | Stainless steel | - |
16 | Magnet | - | - |
17 | Magnet holder | Aluminum alloy | Hard anodizing |
18 | Roller | Stainless steel | - |
19 | Cover | Aluminum alloy | Hard anodizing |
20 | "O-ring | NBR | - |
21 | Stopper seal | NBR | - |
Part name | M□HR3-10□ | M□HR3-15□ | Main parts |
---|---|---|---|
Cover | P3313128 | P3313228 | (19) |
(Unit: mm)
Dimensions: without auto switch MHR3-10R
(Unit: mm)
With auto switch (built-in magnet): MDHR3-10R
(Unit: mm)
MDHR3-10E port location
Model: MHR3-10R: A = 5 mm, MDHR3-10R: A = 4.7 mm
Part Number |
---|
MDHR3-15R-M9P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Connection port location | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,357.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | - | - | 12 | 13 | 0.15~0.6 | 15 | M9P | 2 pcs. | 0.5 m | None | None | Direction from body side face | - |
Loading...
Type | Main body | Gripping Methods | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting Type | Environment, Applications | Standard |
Additional Functions | With Linear Guide / Bearing Support | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MDHR3-15R-M9P in the Rotary Actuated Air Gripper, 3-Finger Type, MHR3/MDHR3 Series series.
Part Number |
---|
MDHR3-10E-M9BVL |
MDHR3-10E-M9BVS |
MDHR3-10E-M9BWL |
MDHR3-15R-M9PL |
MDHR3-15R-M9PSDPC |
MDHR3-15R-M9PVL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Connection port location | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,167.20 | 1 Piece(s) | 55 Day(s) | - | - | 6.5 | 7 | 0.2~0.6 | 10 | M9BV | 2 pcs. | 3 m | None | None | Axial side | - | ||
฿ 12,292.00 | 1 Piece(s) | 55 Day(s) | - | - | 6.5 | 7 | 0.2~0.6 | 10 | M9BV | 1 pc. | 0.5 m | None | None | Axial side | - | ||
฿ 13,091.20 | 1 Piece(s) | 55 Day(s) | - | - | 6.5 | 7 | 0.2~0.6 | 10 | M9BW | 2 pcs. | 3 m | None | None | Axial side | - | ||
฿ 24,021.06 | 1 Piece(s) | 20 Day(s) | - | - | 12 | 13 | 0.15~0.6 | 15 | M9P | 2 pcs. | 3 m | None | None | Direction from body side face | - | ||
฿ 14,347.20 | 1 Piece(s) | 55 Day(s) | - | - | 12 | 13 | 0.15~0.6 | 15 | M9P | 2 pcs. | 0.5 m | None | M12 4-pin | Direction from body side face | - | ||
฿ 13,662.40 | 1 Piece(s) | 55 Day(s) | - | - | 12 | 13 | 0.15~0.6 | 15 | M9PV | 2 pcs. | 3 m | None | None | Direction from body side face | - |
How can we improve?
How can we improve?