(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Long stroke.
· Accommodates diverse workpiece diameters with a single unit.
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.
· Double-end type oil-impregnated resin bearings with a metal backing are used for all shafts.
· Built-in dust protection mechanism.
· High degree of mounting flexibility.
· Can be equipped with an auto switch.
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Bore size (mm) | 10 | 16 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Fluid | Air | |||||
Action | Double acting | |||||
Operating pressure (MPa) | 0.15 to 0.6 | 0.1 to 0.6 | ||||
Ambient and fluid temperature | -10 to +60°C | |||||
Repeatability | ±0.1 | |||||
Lubrication | Non-lube | |||||
Effective gripping force (N) at 0.5 MPa * | 14 | 45 | 74 | 131 | 228 | 396 |
*Gripping position is 40 mm for bore size 10 mm, 16 mm, 20 mm, 25 mm, and 80 mm for bore size 32 mm, 40 m.
Opening/closing stroke
Model | Bore size mm | Maximum operating frequency c.p.m | Opening/closing stroke (mm) (L2-L1) | Width at closing (mm) (L1) | Width at opening (mm) (L2) | Weight g |
---|---|---|---|---|---|---|
MHL2-10D | 10 | 60 | 20 | 56 | 76 | 280 |
MHL2-10D1 | 40 | 40 | 78 | 118 | 345 | |
MHL2-10D2 | 60 | 96 | 156 | 425 | ||
MHL2-16D | 16 | 60 | 30 | 68 | 98 | 585 |
MHL2-16D1 | 40 | 60 | 110 | 170 | 795 | |
MHL2-16D2 | 80 | 130 | 210 | 935 | ||
MHL2-20D | 20 | 60 | 40 | 82 | 122 | 1,025 |
MHL2-20D1 | 40 | 80 | 142 | 222 | 1,495 | |
MHL2-20D2 | 100 | 162 | 262 | 1,690 | ||
MHL2-25D | 25 | 60 | 50 | 100 | 150 | 1,690 |
MHL2-25D1 | 40 | 100 | 182 | 282 | 2,560 | |
MHL2-25D2 | 120 | 200 | 320 | 2,775 | ||
MHL2-32D | 32 | 30 | 70 | 150 | 220 | 2,905 |
MHL2-32D1 | 20 | 120 | 198 | 318 | 3,820 | |
MHL2-32D2 | 160 | 242 | 402 | 4,655 | ||
MHL2-40D | 40 | 30 | 100 | 188 | 288 | 5,270 |
MHL2-40D1 | 20 | 160 | 246 | 406 | 6,830 | |
MHL2-40D2 | 200 | 286 | 486 | 7,905 |
*The open and close time spans represent the valve when the exterior of the workpiece is being held.
ø10 (bore size 10 mm) structure drawing
ø16 to 25 (bore size 16 to 25 mm) structure drawing
ø32 (bore size 32 mm), ø40 (bore size 40 mm) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Finger | Aluminum alloy | Hard anodizing |
3 | Piston rod | Stainless steel | - |
4 | Rack | Stainless steel | - |
5 | Pinion | Carbon steel | Nitrided |
6 | Pinion cover | Carbon steel | Electroless nickel plating |
7 | Pinion axis | Stainless steel | Nitrided |
8 | Piston | Brass | - |
9 | Piston A | Brass | - |
10 | Piston B | Brass | - |
11 | Piston A | Stainless steel | - |
12 | Rod cover | Aluminum alloy | Chromate treatment |
13 | Bumper | Urethane rubber | - |
14 | Clip | Stainless steel spring wire | - |
15 | Rubber magnet | Synthetic rubber | - |
16 | Magnet | - | Nickel plating |
17 | Rod seal cover B | Cold rolled steel plate | Electroless nickel plating |
18 | Washer | Stainless steel | Nitrided |
19 | Shaft | Oil-containing polyacetal with back metal | - |
20 | Shaft | Oil-containing polyacetal with back metal | - |
21 | U nut | Carbon steel | Zinc chromated |
22 | Round R-shaped retaining ring | Carbon steel | Phosphate coated |
23 | Type C retaining ring | Carbon steel | Phosphate coated |
24 | Wave washer | Spring steel | Phosphate coated |
25 | Conical spring washer | Carbon steel | Nickel plating |
26 | Piston seal | NBR | - |
27 | Rod seal | NBR | - |
28 | Rod seal | NBR | - |
29 | Gasket | NBR | - |
30 | Gasket | NBR | - |
(Unit: mm)
MHL2-10D□ dimensional drawing
(Unit: mm)
MHL2-10D□ dimensional drawing 2
(Unit: mm)
MHL2-10D□ K cross view (fingers closed) dimensional drawing
(Unit: mm)
Auto switch mounting groove (enlarged view) dimensional drawing
(Unit: mm)
Model | A | B | C | D | E | F | G | H | J |
---|---|---|---|---|---|---|---|---|---|
MHL2-10D | 38 | 36 | 51 | 26 | 56 | 76 | 100 | 24 | 80 |
MHL2-10D1 | 54 | 52 | 67 | 42 | 78 | 118 | 142 | 39 | 108 |
MHL2-10D2 | 72 | 70 | 85 | 60 | 96 | 156 | 180 | 57 | 146 |
*1 The J dimension is at fully closed.
*2 D1 differs from D2 when the fingers are closed because the shaft is ejected from the finger end. The J dimension differs from the value that is the G dimension with the stroke subtracted.
Part Number |
---|
MHL2-10D2-Y59BLS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Made to order specifications | Connector type for gripper opening/closing | Port thread type | Piston materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,105.60 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | 156 | 96 | 14 | 14 | 0.15~0.6 | 10 | Y59B | 1 pc. | 3 m | 60 | None | None | M | Stainless steel |
Loading...
Type | Main body | Gripping Methods | Pinch, Parallel Type / Open, Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Wide) | Operation Method | Double Acting Type | Environment, Applications | Dust Resistant |
Additional Functions | Bearing Support | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHL2-10D2-Y59BLS in the Air Gripper, Parallel Style, Wide Opening, MHL2 Series series.
Part Number |
---|
MHL2-10D-M9BA |
MHL2-10D-M9BA3-X79 |
MHL2-10D-M9BAL |
MHL2-10D2-Y59BS |
MHL2-10D2-Y59BZ |
MHL2-10D2-Y69A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Made to order specifications | Connector type for gripper opening/closing | Port thread type | Piston materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,334.40 | 1 Piece(s) | 55 Day(s) | 76 | 56 | 14 | 14 | 0.15~0.6 | 10 | M9BA | 2 pcs. | 0.5 m | 20 | None | None | M | Stainless steel | ||
฿ 9,811.20 | 1 Piece(s) | 55 Day(s) | 76 | 56 | 14 | 14 | 0.15~0.6 | 10 | M9BA | 3 pcs. | 0.5 m | 20 | Grease for food processing machines / fluorine grease | None | M | Stainless steel | ||
฿ 8,486.40 | 1 Piece(s) | 55 Day(s) | 76 | 56 | 14 | 14 | 0.15~0.6 | 10 | M9BA | 2 pcs. | 3 m | 20 | None | None | M | Stainless steel | ||
฿ 8,029.60 | 1 Piece(s) | 3 Day(s) | 156 | 96 | 14 | 14 | 0.15~0.6 | 10 | Y59B | 1 pc. | 0.5 m | 60 | None | None | M | Stainless steel | ||
฿ 9,057.60 | 1 Piece(s) | 3 Day(s) | 156 | 96 | 14 | 14 | 0.15~0.6 | 10 | Y59B | 2 pcs. | 5 m | 60 | None | None | M | Stainless steel | ||
฿ 8,791.20 | 1 Piece(s) | 3 Day(s) | 156 | 96 | 14 | 14 | 0.15~0.6 | 10 | Y69A | 2 pcs. | 0.5 m | 60 | None | None | M | Stainless steel |
How can we improve?
How can we improve?