(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Low profile: Height is approximately 1/3 smaller (compared to product with equivalent gripping force from the MHZ2 Series).
· Contributes to device space saving measures.
· Reduces bending moments.
· Operates smoothly, providing improved accuracy.
· The stroke length can be selected.
& nbsp3 standard stroke lengths (short, middle and length) are available for each bore size.
& nbspYou can select the optimal stroke for each workpiece.
· Improved mounting repeatability.
· Piping from either direction.
· Easy positioning for mounting attachments.
· Wiring and piping can be centralized.
· High degree of mounting flexibility.
& nbspBracket not required.
& nbspCan help keep mounting height to a minimum.
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Body option: axial ported (Nil) external appearance
Body option: side ported (R) external appearance
Fluid | Air | |
---|---|---|
Operating pressure | ø8 (diameter 8 mm): 0.15 to 0.7 MPa | |
ø12 to 20 (diameter 12 to 20 mm): 0.1 to 0.7 MPa | ||
Ambient and fluid temperature | -10°C to +60℃ (no freezing) | |
Repeatability | ±0.05 mm*1 | |
Maximum operating frequency | Short stroke | 120 c.p.m. |
Middle stroke | 120 c.p.m. | |
Long stroke | 60 c.p.m. | |
Lubrication | Non-lube | |
Action | Double acting | |
Auto switch (option)*2 | Solid state auto switch (3-wire, 2-wire) |
*1 Value when no unbalanced load is applied to the finger. If the finger is subjected to an unbalanced load, the backlash of the rack pinion can be up to ±0.15 mm.
*2 See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Bore size (mm) | Gripping force*1 | Opening/closing stroke (Both sides) mm | Weight*2 g | Internal capacity (cm3) | |
---|---|---|---|---|---|---|---|
Gripping force per finger effective value N | Finger opening side | Finger closing side | |||||
Double acting | MHF2-8D | 8 | 19 | 8 | 65 | 0.7 | 0.6 |
MHF2-8D1 | 16 | 85 | 1.1 | 1.0 | |||
MHF2-8D2 | 32 | 120 | 2.0 | 1.9 | |||
MHF2-12D | 12 | 48 | 12 | 155 | 1.9 | 1.6 | |
MHF2-12D1 | 24 | 190 | 3.3 | 3.0 | |||
MHF2-12D2 | 48 | 275 | 6.1 | 5.8 | |||
MHF2-16D | 16 | 90 | 16 | 350 | 4.9 | 4.1 | |
MHF2-16D1 | 32 | 445 | 8.2 | 7.4 | |||
MHF2-16D2 | 64 | 650 | 14.9 | 14.0 | |||
MHF2-20D | 20 | 141 | 20 | 645 | 8.7 | 7.3 | |
MHF2-20D1 | 40 | 850 | 15.1 | 13.7 | |||
MHF2-20D2 | 80 | 1,225 | 28.0 | 26.6 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm.
*2 Values above do not include auto switch weight.
MHF2-8D, MHF2-8D1 structure drawing
MHF2-8D2 structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | Stainless steel | - |
3 | Joint | Stainless steel | Heat treated |
4 | Guide rail | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Pinion | Carbon steel | Nitrided |
8 | Cap A | Aluminum alloy | Clear anodized |
9 | Cap B | Aluminum alloy | Clear anodized |
10 | Cap C | Aluminum alloy | Clear anodized |
No. | Description | Material | Note |
---|---|---|---|
11 | Head bumper | Urethane rubber | - |
12 | Clip | Stainless steel wire | - |
13 | Rack | Stainless steel | Nitrided |
14 | Magnet | - | Nickel plating |
15 | Steel ball | High carbon chrome bearing steel | - |
16 | Wear ring | Synthetic resin | - |
17 | Cylindrical roller | High carbon chrome bearing steel | - |
18 | Needle roller | High carbon chrome bearing steel | - |
19 | Parallel pin | Stainless steel | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
MHF2-12D□ to 20D□ structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | Aluminum alloy | Clear anodized |
3 | Joint | Stainless steel | Heat treated |
4 | Guide rail | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Pinion | Carbon steel | Nitrided |
8 | Cap A | Aluminum alloy | Clear anodized |
9 | Cap B | Aluminum alloy | Clear anodized |
10 | Cap C | Aluminum alloy | Clear anodized |
11 | Head bumper | Urethane rubber | - |
12 | Rack | Stainless steel | Nitrided |
13 | Magnet | - | Nickel plating |
14 | Steel ball | High carbon chrome bearing steel | - |
15 | Wear ring | Synthetic resin | - |
16 | ø12 (diameter 12 mm): cylindrical roller | High carbon chrome bearing steel | - |
ø16 to 20 (diameter 16 to 20 mm): parallel pin | Stainless steel | - | |
17 | Needle roller | High carbon chrome bearing steel | - |
18 | ø12 (diameter 12 mm): round R-shaped retaining ring | Carbon steel | Phosphate coated |
ø16 to 20 (diameter 16 to 20 mm): C-shaped retaining ring | |||
19 | Parallel pin | Stainless steel | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
22 | Gasket | NBR | - |
(Unit: mm)
MHF2-8D dimensional drawing
*If mounting holes are used, use the hex socket head cap screw (accessory).
(Unit: mm)
MHF2-8D A detail dimensional drawing
(Unit: mm)
MHF2-8D auto switch mounting groove dimensional drawing
Part Number |
---|
MHF2-8D1-M9BL3-X83C1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Made to order specifications | Connector type for gripper opening/closing | Stroke adjustment width (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,723.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 16 | 0 | 19 | 19 | Standard | With Linear Guide / Stroke Adjustment Function | Close Direction Adjustment | 0.15~0.7 | 8 | Axial piping | M9B | 3 pcs. | 3 m | 16 | With adjuster for finger opening/closing width adjustment | None | 6 | - |
Loading...
Type | Main body | Gripping Methods | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Flat Shape) | Operation Method | Double Acting Type |
Please check the type/dimensions/specifications of the part MHF2-8D1-M9BL3-X83C1 in the Low Profile Air Gripper MHF2 Series series.
Part Number |
---|
20-MHF2-16D1-M9B |
20-MHF2-16D2 |
20-MHF2-20D |
MHF2-8D1-M9BLS |
MHF2-8D1-M9BLS-X4 |
MHF2-8D1-M9BLS-X63 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Made to order specifications | Connector type for gripper opening/closing | Stroke adjustment width (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,780.00 | 1 Piece(s) | 55 Day(s) | - | - | 90 | 90 | Copper-free/Fluorine-free Specification | With Linear Guide | Not Provided | - | 16 | Axial piping | M9B | 2 pcs. | - | 32 | None | None | None | Copper and Fluorine Unavailable Specifications | ||
฿ 9,704.00 | 1 Piece(s) | 55 Day(s) | 64 | - | 90 | 90 | Copper-free/Fluorine-free Specification | With Linear Guide | Not Provided | - | 16 | Axial piping | - | None | None | 64 | None | None | None | Copper and Fluorine Unavailable Specifications | ||
฿ 8,904.80 | 1 Piece(s) | 55 Day(s) | 20 | - | 141 | 141 | Copper-free/Fluorine-free Specification | With Linear Guide | Not Provided | - | 20 | Axial piping | - | None | None | 20 | None | None | None | Copper and Fluorine Unavailable Specifications | ||
฿ 7,364.00 | 1 Piece(s) | Same day | 16 | 0 | 19 | 19 | Standard | With Linear Guide | Not Provided | 0.15~0.7 | 8 | Axial piping | M9B | 1 pc. | 3 m | 16 | None | None | None | - | ||
฿ 8,105.60 | 1 Piece(s) | 55 Day(s) | 16 | 0 | 19 | 19 | Standard | With Linear Guide | Not Provided | 0.15~0.7 | 8 | Axial piping | M9B | 1 pc. | 3 m | 16 | Heat resistance (100°C) | None | None | - | ||
฿ 7,459.20 | 1 Piece(s) | 55 Day(s) | 16 | 0 | 19 | 19 | Standard | With Linear Guide | Not Provided | 0.15~0.7 | 8 | Axial piping | M9B | 1 pc. | 3 m | 16 | Fluorine grease | None | None | - |
How can we improve?
How can we improve?