1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MHQJ2 Series Parallel Type Air Gripper With Dust Cover (Part Number)

SMC HAND/CHUCK FINGER

MHQJ2 Series Parallel Type Air Gripper With Dust Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,507.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Parallel type air gripper with dust-proof and drip-proof construction.
[Features]
· Enclosure to prevent accumulation of dust.
· Sealed construction with a dust cover.
· A solid state auto switch with an indicator light can be mounted. 
· 3 types of dust cover are available for use in different applications.
· Cylinder: ø10 (bore size 10 mm) / ø16 (bore size 16 mm).
· Cylinder: ø20 (bore size 20 mm) / ø25 (bore size 25 mm).
· *MHQJ2-□S only, bore size 16 mm, 20 mm, 25 mm.

MHQJ2 Series With Dust Cover Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

FluidAir
Operating pressureDouble acting0.1 to 0.6 MPa
Single actingNormally open0.25 to 0.6 MPa
Normally closed
Ambient and fluid temperature-10 to +60°C
Repeatability±0.01 mm
Maximum operating frequency180 c.p.m
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option)Solid state auto switch: D-M9N (V), D-M9P (V), D-M9B (V)

*See the manufacturer's catalog for detailed specifications of auto switches.

Model

ActionModelBore size (mm)Gripping force (effective value) N*1Opening/closing stroke (both sides) (mm)Weight g*2
Double actingMHQJ2-10D1011490
MHQJ2-16D16346180
MHQJ2-20D204210340
MHQJ2-25D256314640
Single actingNormally openMHQJ2-16S16266181
MHQJ2-20S203310342
MHQJ2-25S254914643
Normally closedMHQJ2-10C107.8490
MHQJ2-16C16266181
MHQJ2-20C203310342
MHQJ2-25C254914643

*1 Value at the pressure of 0.5 MPa. For the double acting type, both outer- and inner-diameter gripping forces apply. For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
*2 Values do not include auto switch weight.

Part Number
MHQJ2-25D-M9PL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing

฿ 10,199.20

SMC HAND/CHUCK FINGER 1 Piece(s) 55 Day(s) Pinch, Parallel Type / Open, Parallel TypeDouble Acting Type331963630.1~0.625M9P2 pcs.3 mNone

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Environment, Applications Dust Resistant / Drip Resistant Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHQJ2-25D-M9PL in the MHQJ2 Series Parallel Type Air Gripper With Dust Cover series.

Products with similar specification

Part Number
MHQJ2-10D-M9B
MHQJ2-10D-M9BL
MHQJ2-10D-M9BV
MHQJ2-25D-M9PSAPC
MHQJ2-25D-M9PVL
MHQJ2-25S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing

฿ 7,763.20

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9B2 pcs.0.5 mNone

฿ 7,916.00

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9B2 pcs.3 mNone

฿ 7,953.60

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9BV2 pcs.0.5 mNone

฿ 11,036.00

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type331963630.1~0.625M9P2 pcs.0.5 mM8 3-pin

฿ 10,351.20

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type331963630.1~0.625M9PV2 pcs.3 mNone

฿ 8,752.80

1 Piece(s) 55 Day(s) Pinch, Parallel TypeSingle Acting Type (Normally Open)3319-490.25~0.625Without auto switchNoneNoneNone