(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Parallel type air gripper with dust-proof and drip-proof construction.
[Features]
· Enclosure to prevent accumulation of dust.
· Sealed construction with a dust cover.
· A solid state auto switch with an indicator light can be mounted.
· 3 types of dust cover are available for use in different applications.
· Cylinder: ø10 (bore size 10 mm) / ø16 (bore size 16 mm).
· Cylinder: ø20 (bore size 20 mm) / ø25 (bore size 25 mm).
· *MHQJ2-□S only, bore size 16 mm, 20 mm, 25 mm.
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.1 to 0.6 MPa | |
Single acting | Normally open | 0.25 to 0.6 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 180 c.p.m | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) | Solid state auto switch: D-M9N (V), D-M9P (V), D-M9B (V) |
*See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Bore size (mm) | Gripping force (effective value) N*1 | Opening/closing stroke (both sides) (mm) | Weight g*2 | |
---|---|---|---|---|---|---|
Double acting | MHQJ2-10D | 10 | 11 | 4 | 90 | |
MHQJ2-16D | 16 | 34 | 6 | 180 | ||
MHQJ2-20D | 20 | 42 | 10 | 340 | ||
MHQJ2-25D | 25 | 63 | 14 | 640 | ||
Single acting | Normally open | MHQJ2-16S | 16 | 26 | 6 | 181 |
MHQJ2-20S | 20 | 33 | 10 | 342 | ||
MHQJ2-25S | 25 | 49 | 14 | 643 | ||
Normally closed | MHQJ2-10C | 10 | 7.8 | 4 | 90 | |
MHQJ2-16C | 16 | 26 | 6 | 181 | ||
MHQJ2-20C | 20 | 33 | 10 | 342 | ||
MHQJ2-25C | 25 | 49 | 14 | 643 |
*1 Value at the pressure of 0.5 MPa. For the double acting type, both outer- and inner-diameter gripping forces apply. For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
*2 Values do not include auto switch weight.
Part Number |
---|
MHQJ2-10D-M9B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,763.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | 15 | 11 | 11 | 11 | 0.1~0.6 | 10 | M9B | 2 pcs. | 0.5 m | None |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Environment, Applications | Dust Resistant / Drip Resistant | Additional Functions | Not Provided | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHQJ2-10D-M9B in the MHQJ2 Series Parallel Type Air Gripper With Dust Cover series.
Part Number |
---|
MHQJ2-10C |
MHQJ2-10C-M9BV |
MHQJ2-10D |
MHQJ2-10D-M9BL |
MHQJ2-10D-M9BV |
MHQJ2-10D-M9N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,648.78 | 1 Piece(s) | 45 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | 15 | 11 | 7.8 | - | 0.25~0.6 | 10 | Without auto switch | None | None | None | ||
฿ 7,953.60 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | 15 | 11 | 7.8 | - | 0.25~0.6 | 10 | M9BV | 2 pcs. | 0.5 m | None | ||
฿ 6,507.20 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Double Acting Type | 15 | 11 | 11 | 11 | 0.1~0.6 | 10 | Without auto switch | None | None | None | ||
฿ 7,916.00 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Double Acting Type | 15 | 11 | 11 | 11 | 0.1~0.6 | 10 | M9B | 2 pcs. | 3 m | None | ||
฿ 7,953.60 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Double Acting Type | 15 | 11 | 11 | 11 | 0.1~0.6 | 10 | M9BV | 2 pcs. | 0.5 m | None | ||
฿ 7,801.60 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Double Acting Type | 15 | 11 | 11 | 11 | 0.1~0.6 | 10 | M9N | 2 pcs. | 0.5 m | None |
How can we improve?
How can we improve?