(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With guide holder.
· A solid state auto switch with an indicator light can be mounted.
· Can be equipped with an auto switch.
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.1 to 0.6 MPa | |
Single acting | Normally open | 0.25 to 0.6 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ø32 (diameter 32 mm), 40 (diameter 40 mm): ±0.02 mm | ||
Maximum operating frequency | ø32 (diameter 32 mm), 40 (diameter 40 mm): 60 c.p.m | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch: D-M9N (V), D-M9P (V), D-M9B (V) D-Y59A/B, D-Y69A/B |
Action | Model | Bore size mm | Gripping force*1 (Effective value) N | Opening/closing stroke (Both sides) mm | Weight*2 g | |
---|---|---|---|---|---|---|
Double acting | MHQG2-32D | 32 | Outer-diameter gripping force: 88 Inner-diameter gripping force: 139 | 20 | 1,100 | |
MHQG2-40D | 40 | Outer-diameter gripping force: 158 Inner-diameter gripping force: 247 | 28 | 1,940 | ||
Single acting | Normally open | MHQG2-32S | 32 | 69 | 20 | 1,110 |
MHQG2-40S | 40 | 130 | 28 | 1,960 | ||
Normally closed | MHQG2-32C | 32 | 127 | 20 | 1,110 | |
MHQG2-40C | 40 | 227 | 28 | 1,960 |
*1 Value at the pressure of 0.5 MPa. For the double acting type, both outer- and inner-diameter gripping forces apply. For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
*2 Values do not include auto switch weight.
Part Number |
---|
MHQG2-32C-Y59A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,672.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59A | 2 pcs. | 0.5 m | None |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Functions | With Linear Guide | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHQG2-32C-Y59A in the Parallel Air Gripper, High Rigidity, MHQG2 Series series.
Part Number |
---|
MHQG2-32C-M9B |
MHQG2-32C-M9BL |
MHQG2-32C-M9BVL |
MHQG2-32C-Y59AL |
MHQG2-32C-Y59B |
MHQG2-32C-Y59BL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,444.00 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | M9B | 2 pcs. | 0.5 m | None | ||
฿ 22,529.71 | 1 Piece(s) | 45 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | M9B | 2 pcs. | 3 m | None | ||
฿ 12,787.20 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | M9BV | 2 pcs. | 3 m | None | ||
฿ 12,824.80 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59A | 2 pcs. | 3 m | None | ||
฿ 12,634.40 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59B | 2 pcs. | 0.5 m | None | ||
฿ 12,787.20 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59B | 2 pcs. | 3 m | None |
How can we improve?
How can we improve?