(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With guide holder.
· A solid state auto switch with an indicator light can be mounted.
· Can be equipped with an auto switch.
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.1 to 0.6 MPa | |
Single acting | Normally open | 0.25 to 0.6 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ø32 (diameter 32 mm), 40 (diameter 40 mm): ±0.02 mm | ||
Maximum operating frequency | ø32 (diameter 32 mm), 40 (diameter 40 mm): 60 c.p.m | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch: D-M9N (V), D-M9P (V), D-M9B (V) D-Y59A/B, D-Y69A/B |
Action | Model | Bore size mm | Gripping force*1 (Effective value) N | Opening/closing stroke (Both sides) mm | Weight*2 g | |
---|---|---|---|---|---|---|
Double acting | MHQG2-32D | 32 | Outer-diameter gripping force: 88 Inner-diameter gripping force: 139 | 20 | 1,100 | |
MHQG2-40D | 40 | Outer-diameter gripping force: 158 Inner-diameter gripping force: 247 | 28 | 1,940 | ||
Single acting | Normally open | MHQG2-32S | 32 | 69 | 20 | 1,110 |
MHQG2-40S | 40 | 130 | 28 | 1,960 | ||
Normally closed | MHQG2-32C | 32 | 127 | 20 | 1,110 | |
MHQG2-40C | 40 | 227 | 28 | 1,960 |
*1 Value at the pressure of 0.5 MPa. For the double acting type, both outer- and inner-diameter gripping forces apply. For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
*2 Values do not include auto switch weight.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,188.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Without auto switch | None | None | None | ||
฿ 12,444.00 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | M9B | 2 pcs. | 0.5 m | None | ||
฿ 22,529.71 | SMC MHQG TYPE | 1 Piece(s) | 45 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | M9B | 2 pcs. | 3 m | None | ||
฿ 12,787.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | M9BV | 2 pcs. | 3 m | None | ||
฿ 12,672.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59A | 2 pcs. | 0.5 m | None | ||
฿ 12,824.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59A | 2 pcs. | 3 m | None | ||
฿ 12,634.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59B | 2 pcs. | 0.5 m | None | ||
฿ 12,787.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59B | 2 pcs. | 3 m | None | ||
฿ 11,988.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y59B | 1 pc. | 3 m | None | ||
฿ 12,824.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y69A | 2 pcs. | 3 m | None | ||
฿ 12,634.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y69B | 2 pcs. | 0.5 m | None | ||
฿ 12,787.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | 22 | 127 | - | 0.25~0.6 | 32 | Y69B | 2 pcs. | 3 m | None | ||
฿ 11,188.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Without auto switch | None | None | None | ||
฿ 12,444.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9B | 2 pcs. | 0.5 m | None | ||
฿ 12,596.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9B | 2 pcs. | 3 m | None | ||
฿ 11,892.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9B | 1 pc. | 3 m | None | ||
฿ 11,816.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9B | 1 pc. | 0.5 m | None | ||
฿ 12,634.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9BV | 2 pcs. | 0.5 m | None | ||
฿ 12,787.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9BV | 2 pcs. | 3 m | None | ||
฿ 12,939.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9BV | 2 pcs. | 5 m | None | ||
฿ 12,482.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9N | 2 pcs. | 0.5 m | None | ||
฿ 22,628.29 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 20 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9N | 2 pcs. | 3 m | None | ||
฿ 12,634.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | M9NV | 2 pcs. | 0.5 m | None | ||
฿ 12,672.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59A | 2 pcs. | 0.5 m | None | ||
฿ 12,824.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59A | 2 pcs. | 3 m | None | ||
฿ 13,643.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59A | 3 pcs. | 3 m | None | ||
฿ 12,006.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59A | 1 pc. | 3 m | None | ||
฿ 11,930.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59A | 1 pc. | 0.5 m | None | ||
฿ 12,976.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59A | 2 pcs. | 5 m | None | ||
฿ 12,634.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59B | 2 pcs. | 0.5 m | None | ||
฿ 14,080.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59B | 4 pcs. | 0.5 m | None | ||
฿ 12,787.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59B | 2 pcs. | 3 m | None | ||
฿ 11,988.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59B | 1 pc. | 3 m | None | ||
฿ 11,911.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59B | 1 pc. | 0.5 m | None | ||
฿ 12,939.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59B | 2 pcs. | 5 m | None | ||
฿ 12,064.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y59B | 1 pc. | 5 m | None | ||
฿ 12,672.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69A | 2 pcs. | 0.5 m | None | ||
฿ 12,824.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69A | 2 pcs. | 3 m | None | ||
฿ 12,006.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69A | 1 pc. | 3 m | None | ||
฿ 11,930.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69A | 1 pc. | 0.5 m | None | ||
฿ 12,634.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69B | 2 pcs. | 0.5 m | None | ||
฿ 12,787.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69B | 2 pcs. | 3 m | None | ||
฿ 11,988.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69B | 1 pc. | 3 m | None | ||
฿ 11,911.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69B | 1 pc. | 0.5 m | None | ||
฿ 13,624.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69B | 2 pcs. | 0.5 m | M12 4-pin | ||
฿ 12,939.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | 22 | 139 | 88 | 0.1~0.6 | 32 | Y69B | 2 pcs. | 5 m | None | ||
฿ 11,188.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Without auto switch | None | None | None | ||
฿ 12,672.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y59A | 2 pcs. | 0.5 m | None | ||
฿ 12,824.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y59A | 2 pcs. | 3 m | None | ||
฿ 12,006.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y59A | 1 pc. | 3 m | None | ||
฿ 11,930.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y59A | 1 pc. | 0.5 m | None | ||
฿ 12,634.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y59B | 2 pcs. | 0.5 m | None | ||
฿ 12,787.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y59B | 2 pcs. | 3 m | None | ||
฿ 11,988.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y59B | 1 pc. | 3 m | None | ||
฿ 11,911.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y59B | 1 pc. | 0.5 m | None | ||
฿ 12,634.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y69B | 2 pcs. | 0.5 m | None | ||
฿ 12,787.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y69B | 2 pcs. | 3 m | None | ||
฿ 11,911.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type | Single Acting Type (Normally Open) | - | 22 | - | 69 | 0.25~0.6 | 32 | Y69B | 1 pc. | 0.5 m | None | ||
฿ 12,672.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | Without auto switch | None | None | None | ||
฿ 13,928.80 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | M9B | 2 pcs. | 0.5 m | None | ||
฿ 14,080.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | M9B | 2 pcs. | 3 m | None | ||
฿ 14,156.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | Y59A | 2 pcs. | 0.5 m | None | ||
฿ 14,308.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | Y59A | 2 pcs. | 3 m | None | ||
฿ 14,118.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | Y59B | 2 pcs. | 0.5 m | None | ||
฿ 14,271.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | Y59B | 2 pcs. | 3 m | None | ||
฿ 14,156.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | Y69A | 2 pcs. | 0.5 m | None | ||
฿ 14,118.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | Y69B | 2 pcs. | 0.5 m | None | ||
฿ 14,271.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 227 | - | 0.25~0.6 | 40 | Y69B | 2 pcs. | 3 m | None | ||
฿ 12,672.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | 52 | 24 | 247 | 158 | 0.1~0.6 | 40 | Without auto switch | None | None | None | ||
฿ 13,928.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9B | 2 pcs. | 0.5 m | None | ||
฿ 14,080.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9B | 2 pcs. | 3 m | None | ||
฿ 14,784.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9B | 3 pcs. | 3 m | None | ||
฿ 13,376.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9B | 1 pc. | 3 m | None | ||
฿ 13,300.80 | SMC MHQG TYPE | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9B | 1 pc. | 0.5 m | None | ||
฿ 14,917.60 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9B | 2 pcs. | 0.5 m | M8 3-pin | ||
฿ 26,800.02 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 25 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9B | 2 pcs. | 0.5 m | M12 4-pin | ||
฿ 25,222.32 | SMC MHQG TYPE | 1 Piece(s) | 45 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9BV | 2 pcs. | 0.5 m | None | ||
฿ 25,658.68 | SMC MHQG TYPE | 1 Piece(s) | 45 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9BV | 2 pcs. | 3 m | None | ||
฿ 15,070.40 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9BV | 3 pcs. | 3 m | None | ||
฿ 14,232.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9B | 2 pcs. | 5 m | None | ||
฿ 13,966.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9N | 2 pcs. | 0.5 m | None | ||
฿ 14,118.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9N | 2 pcs. | 3 m | None | ||
฿ 13,320.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9N | 1 pc. | 0.5 m | None | ||
฿ 25,382.92 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 20 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9NV | 2 pcs. | 0.5 m | None | ||
฿ 13,396.00 | SMC MHQG TYPE | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9NV | 1 pc. | 0.5 m | None | ||
฿ 26,865.09 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 25 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | M9P | 2 pcs. | 0.5 m | M8 3-pin | ||
฿ 14,156.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | Y59A | 2 pcs. | 0.5 m | None | ||
฿ 14,308.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | Y59A | 2 pcs. | 3 m | None | ||
฿ 13,491.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | Y59A | 1 pc. | 3 m | None | ||
฿ 13,414.40 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Double Acting Type | - | - | 247 | 158 | 0.1~0.6 | 40 | Y59A | 1 pc. | 0.5 m | None |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Functions | With Linear Guide | Stroke Adjustment Mechanism | Not Provided |
How can we improve?
How can we improve?