(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Prevents the ingress of cutting chips, dust, water, etc.
· Prevents dispersion of grease, and external leakage of dust.
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | ø6 (diameter 6 mm): 0.15 to 0.7 MPa ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa | |
Single acting | Normally open | ø6 (diameter 6 mm): 0.3 to 0.7 MPa ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 180 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Bore size (mm) | Gripping force*1 | Opening/closing stroke (both sides) (mm) | Weight g*2 | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
Outer-diameter gripping force | Inner-diameter gripping force | ||||||
Double acting | MHZJ2-6D | 6 | 3.3 | 6.1 | 4 | 28 | |
MHZJ2-10D | 10 | 9.8 | 17 | 4 | 60 | ||
MHZJ2-16D | 16 | 30 | 40 | 6 | 130 | ||
MHZJ2-20D | 20 | 42 | 66 | 10 | 250 | ||
MHZJ2-25D | 25 | 65 | 104 | 14 | 460 | ||
Single acting | Normally open | MHZJ2-6S | 6 | 1.9 | - | 4 | 28 |
MHZJ2-10S | 10 | 6.3 | 4 | 60 | |||
MHZJ2-16S | 16 | 24 | 6 | 130 | |||
MHZJ2-20S | 20 | 28 | 10 | 255 | |||
MHZJ2-25S | 25 | 45 | 14 | 465 | |||
Normally closed | MHZJ2-6C | 6 | - | 3.7 | 4 | 28 | |
MHZJ2-10C | 10 | 12 | 4 | 60 | |||
MHZJ2-16C | 16 | 31 | 6 | 130 | |||
MHZJ2-20C | 20 | 56 | 10 | 255 | |||
MHZJ2-25C | 25 | 83 | 14 | 465 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | Stainless steel | - |
3 | Lever | Stainless steel | Heat treated |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Magnet holder | Stainless steel | - |
9 | Holder | Brass | Electroless nickel plating |
10 | Holder lock | Stainless steel | - |
11 | Cap | Aluminum alloy | Clear anodized |
12 | Bumper | Urethane rubber | - |
13 | Magnet | - | Nickel plating |
14 | Steel ball | High carbon chrome bearing steel | - |
15 | Needle roller | High carbon chrome bearing steel | - |
16 | Dust cover | CR | Chloroprene rubber |
FKM | Fluoroelastomer | ||
Silicone rubber | - | ||
17 | Type C retaining ring | Carbon steel | Nickel plating |
18 | Exhaust plug | Brass | Electroless nickel plating |
19 | Exhaust filter | Polyvinyl formal | - |
20 | N.O. spring | Stainless steel spring wire | - |
21 | N.C. spring | Stainless steel spring wire | - |
22 | Rod seal | NBR | - |
23 | Piston seal | NBR | - |
24 | Gasket | NBR | - |
25 | Gasket | NBR | - |
(Unit: mm)
MHZJ2-6□ Double Acting / Single Acting basic dimensional drawing
*In the case of single acting, one side port is a breathing hole.
(Unit: mm)
Dimensions: auto switch mounting groove
Part Number |
---|
MHZJ2-16SS-M9BVL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,478.40 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Single Acting Type (Normally Open) | 20.9 | 14.9 | - | 24 | 0.25~0.7 | 16 | Basic type | M9BV | 2 pcs. | 3 m | None | None | Silicone rubber (Si) |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Environment, Applications | Standard / Dust Resistant / Drip Resistant | Additional Functions | With Linear Guide / High Accuracy | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHZJ2-16SS-M9BVL in the Parallel Type Air Gripper With Dust Cover MHZJ2 Series series.
Part Number |
---|
MHZJ2-10C-M9BL |
MHZJ2-10C-M9BV |
MHZJ2-10C-M9BVL |
MHZJ2-16SS-M9BVL-X79 |
MHZJ2-16SS-M9BVL-X79A |
MHZJ2-16SS-M9BVLS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,230.40 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 12 | - | 0.35~0.7 | 10 | Basic type | M9B | 2 pcs. | 3 m | None | None | Chloroprene rubber (CR) | ||
฿ 7,268.80 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 12 | - | 0.35~0.7 | 10 | Basic type | M9BV | 2 pcs. | 0.5 m | None | None | Chloroprene rubber (CR) | ||
฿ 7,420.80 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 12 | - | 0.35~0.7 | 10 | Basic type | M9BV | 2 pcs. | 3 m | None | None | Chloroprene rubber (CR) | ||
฿ 13,679.13 | 1 Piece(s) | 25 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Single Acting Type (Normally Open) | 20.9 | 14.9 | - | 24 | 0.25~0.7 | 16 | Basic type | M9BV | 2 pcs. | 3 m | Grease for food processing machines / fluorine grease | None | Silicone rubber (Si) | ||
฿ 13,578.42 | 1 Piece(s) | 25 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Single Acting Type (Normally Open) | 20.9 | 14.9 | - | 24 | 0.25~0.7 | 16 | Basic type | M9BV | 2 pcs. | 3 m | Grease for food processing machines | None | Silicone rubber (Si) | ||
฿ 6,679.20 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Single Acting Type (Normally Open) | 20.9 | 14.9 | - | 24 | 0.25~0.7 | 16 | Basic type | M9BV | 1 pc. | 3 m | None | None | Silicone rubber (Si) |
How can we improve?
How can we improve?