1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Parallel Type Air Gripper With Dust Cover MHZJ2 Series (Part Number)

SMC MHZJ TYPE

Parallel Type Air Gripper With Dust Cover MHZJ2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Prevents the ingress of cutting chips, dust, water, etc.
· Prevents dispersion of grease, and external leakage of dust.

Parallel Type Air Gripper With Dust Cover MHZJ2 Series Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

FluidAir
Operating pressureDouble actingø6 (diameter 6 mm): 0.15 to 0.7 MPa
ø10 (diameter 10 mm): 0.2 to 0.7 MPa
ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa
Single actingNormally openø6 (diameter 6 mm): 0.3 to 0.7 MPa
ø10 (diameter 10 mm): 0.35 to 0.7 MPa
ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa
Normally closed
Ambient and fluid temperature-10 to +60°C
Repeatability±0.01 mm
Maximum operating frequency180 c.p.m.
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option) *Solid state auto switch (3-wire, 2-wire)

*See the manufacturer's catalog for detailed specifications of auto switches.

Model

ActionModelBore size (mm)Gripping force*1Opening/closing stroke (both sides) (mm)Weight g*2
Gripping force per finger Effective value N
Outer-diameter gripping forceInner-diameter gripping force
Double actingMHZJ2-6D63.36.1428
MHZJ2-10D109.817460
MHZJ2-16D1630406130
MHZJ2-20D20426610250
MHZJ2-25D256510414460
Single actingNormally openMHZJ2-6S61.9-428
MHZJ2-10S106.3460
MHZJ2-16S16246130
MHZJ2-20S202810255
MHZJ2-25S254514465
Normally closedMHZJ2-6C6-3.7428
MHZJ2-10C1012460
MHZJ2-16C16316130
MHZJ2-20C205610255
MHZJ2-25C258314465

*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.

MHZJ2-6□ structure drawing

Double acting / with fingers open structure drawing

Double acting / with fingers open structure drawing

Single acting type (normally open) structure drawing

Single acting type (normally open) structure drawing

Double acting / with fingers closed structure drawing

Double acting / with fingers closed structure drawing

Single acting type (normally closed) structure drawing

Single acting type (normally closed) structure drawing

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodizing
2PistonStainless steel-
3LeverStainless steelHeat treated
4GuideStainless steelHeat treated
5FingerStainless steelHeat treated
6Roller stopperStainless steel-
7Lever shaftStainless steelNitrided
8Magnet holderStainless steel-
9HolderBrassElectroless nickel plating
10Holder lockStainless steel-
11CapAluminum alloyClear anodized
12BumperUrethane rubber-
13Magnet-Nickel plating
14Steel ballHigh carbon chrome bearing steel-
15Needle rollerHigh carbon chrome bearing steel-
16Dust coverCRChloroprene rubber
FKMFluoroelastomer
Silicone rubber-
17Type C retaining ringCarbon steelNickel plating
18Exhaust plugBrassElectroless nickel plating
19Exhaust filterPolyvinyl formal-
20N.O. springStainless steel spring wire-
21N.C. springStainless steel spring wire-
22Rod sealNBR-
23Piston sealNBR-
24GasketNBR-
25GasketNBR-

External dimensional drawing

MHZJ2-6□ Double Acting / Single Acting

 

(Unit: mm)

 

MHZJ2-6□ Double Acting / Single Acting basic dimensional drawing

MHZJ2-6□ Double Acting / Single Acting basic dimensional drawing

*In the case of single acting, one side port is a breathing hole.

 

(Unit: mm)

 

Dimensions: auto switch mounting groove

Dimensions: auto switch mounting groove

Precautions

  • *The images for this product are representative images. *The product shown may differ from the actual product.
  • *See the manufacturer's catalog for information other than the above.
Part Number
MHZJ2-16SS-M9N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Dust cover materials

฿ 7,173.60

SMC MHZJ TYPE 1 Piece(s) 55 Day(s) Pinch, Parallel Type / Open, Parallel TypeSingle Acting Type (Normally Open)20.914.9-240.25~0.716Basic typeM9N2 pcs.0.5 mNoneNoneSilicone rubber (Si)

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Environment, Applications Standard / Dust Resistant / Drip Resistant Additional Functions With Linear Guide / High Accuracy Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHZJ2-16SS-M9N in the Parallel Type Air Gripper With Dust Cover MHZJ2 Series series.

Products with similar specification

Part Number
MHZJ2-10C-M9BL
MHZJ2-10C-M9BV
MHZJ2-10C-M9BVL
MHZJ2-16SS-M9NL
MHZJ2-16SS-X79
MHZJ2-20C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Dust cover materials

฿ 7,230.40

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeSingle Acting Type (Normally Closed)15.211.212-0.35~0.710Basic typeM9B2 pcs.3 mNoneNoneChloroprene rubber (CR)

฿ 7,268.80

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeSingle Acting Type (Normally Closed)15.211.212-0.35~0.710Basic typeM9BV2 pcs.0.5 mNoneNoneChloroprene rubber (CR)

฿ 7,420.80

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeSingle Acting Type (Normally Closed)15.211.212-0.35~0.710Basic typeM9BV2 pcs.3 mNoneNoneChloroprene rubber (CR)

฿ 13,074.67

1 Piece(s) 20 Day(s) Open, Parallel Type / Pinch, Parallel TypeSingle Acting Type (Normally Open)20.914.9-240.25~0.716Basic typeM9N2 pcs.3 mNoneNoneSilicone rubber (Si)

฿ 10,839.31

1 Piece(s) 20 Day(s) Open, Parallel Type / Pinch, Parallel TypeSingle Acting Type (Normally Open)20.914.9-240.25~0.716Basic typeWithout auto switchNoneNoneGrease for food processing machines / fluorine greaseNoneSilicone rubber (Si)

฿ 6,584.00

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeSingle Acting Type (Normally Closed)26.316.356-0.25~0.720Basic typeWithout auto switchNoneNoneNoneNoneChloroprene rubber (CR)