Parallel Type Air Gripper With Dust Cover MHZJ2 Series

Caution
- Refer to the catalog for details on product specifications.
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
[Features]
· Prevents the ingress of cutting chips, dust, water, etc.
· Prevents dispersion of grease, and external leakage of dust.
Parallel Type Air Gripper With Dust Cover MHZJ2 Series Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol
| Fluid | Air | ||
|---|---|---|---|
| Operating pressure | Double acting | ø6 (diameter 6 mm): 0.15 to 0.7 MPa ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa | |
| Single acting | Normally open | ø6 (diameter 6 mm): 0.3 to 0.7 MPa ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa | |
| Normally closed | |||
| Ambient and fluid temperature | -10 to +60°C | ||
| Repeatability | ±0.01 mm | ||
| Maximum operating frequency | 180 c.p.m. | ||
| Lubrication | Non-lube | ||
| Action | Double acting / single acting | ||
| Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) | ||
*See the manufacturer's catalog for detailed specifications of auto switches.
Model
| Action | Model | Bore size (mm) | Gripping force*1 | Opening/closing stroke (both sides) (mm) | Weight g*2 | ||
|---|---|---|---|---|---|---|---|
| Gripping force per finger Effective value N | |||||||
| Outer-diameter gripping force | Inner-diameter gripping force | ||||||
| Double acting | MHZJ2-6D | 6 | 3.3 | 6.1 | 4 | 28 | |
| MHZJ2-10D | 10 | 9.8 | 17 | 4 | 60 | ||
| MHZJ2-16D | 16 | 30 | 40 | 6 | 130 | ||
| MHZJ2-20D | 20 | 42 | 66 | 10 | 250 | ||
| MHZJ2-25D | 25 | 65 | 104 | 14 | 460 | ||
| Single acting | Normally open | MHZJ2-6S | 6 | 1.9 | - | 4 | 28 |
| MHZJ2-10S | 10 | 6.3 | 4 | 60 | |||
| MHZJ2-16S | 16 | 24 | 6 | 130 | |||
| MHZJ2-20S | 20 | 28 | 10 | 255 | |||
| MHZJ2-25S | 25 | 45 | 14 | 465 | |||
| Normally closed | MHZJ2-6C | 6 | - | 3.7 | 4 | 28 | |
| MHZJ2-10C | 10 | 12 | 4 | 60 | |||
| MHZJ2-16C | 16 | 31 | 6 | 130 | |||
| MHZJ2-20C | 20 | 56 | 10 | 255 | |||
| MHZJ2-25C | 25 | 83 | 14 | 465 | |||
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
MHZJ2-6□ structure drawing

Double acting / with fingers open structure drawing

Single acting type (normally open) structure drawing

Double acting / with fingers closed structure drawing

Single acting type (normally closed) structure drawing
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Body | Aluminum alloy | Hard anodizing |
| 2 | Piston | Stainless steel | - |
| 3 | Lever | Stainless steel | Heat treated |
| 4 | Guide | Stainless steel | Heat treated |
| 5 | Finger | Stainless steel | Heat treated |
| 6 | Roller stopper | Stainless steel | - |
| 7 | Lever shaft | Stainless steel | Nitrided |
| 8 | Magnet holder | Stainless steel | - |
| 9 | Holder | Brass | Electroless nickel plating |
| 10 | Holder lock | Stainless steel | - |
| 11 | Cap | Aluminum alloy | Clear anodized |
| 12 | Bumper | Urethane rubber | - |
| 13 | Magnet | - | Nickel plating |
| 14 | Steel ball | High carbon chrome bearing steel | - |
| 15 | Needle roller | High carbon chrome bearing steel | - |
| 16 | Dust cover | CR | Chloroprene rubber |
| FKM | Fluoroelastomer | ||
| Silicone rubber | - | ||
| 17 | Type C retaining ring | Carbon steel | Nickel plating |
| 18 | Exhaust plug | Brass | Electroless nickel plating |
| 19 | Exhaust filter | Polyvinyl formal | - |
| 20 | N.O. spring | Stainless steel spring wire | - |
| 21 | N.C. spring | Stainless steel spring wire | - |
| 22 | Rod seal | NBR | - |
| 23 | Piston seal | NBR | - |
| 24 | Gasket | NBR | - |
| 25 | Gasket | NBR | - |
External dimensional drawing
MHZJ2-6□ Double Acting / Single Acting
(Unit: mm)

MHZJ2-6□ Double Acting / Single Acting basic dimensional drawing
*In the case of single acting, one side port is a breathing hole.
(Unit: mm)

Dimensions: auto switch mounting groove
Precautions
- *The images for this product are representative images. *The product shown may differ from the actual product.
- *See the manufacturer's catalog for information other than the above.