(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Accommodates diverse workpiece diameters with a single unit.
· Nearly double the standard stroke.
· Long stroke, yet also compact and lightweight.
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa | |
Single acting | Normally open | ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 120 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | *2 Weight g | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
Outer-diameter gripping force | Inner-diameter gripping force | ||||||
Double acting | MHZL2-10D | 10 | 11 | 17 | 8 | 60 | |
MHZL2-16D | 16 | 34 | 45 | 12 | 135 | ||
MHZL2-20D | 20 | 42 | 66 | 18 | 270 | ||
MHZL2-25D | 25 | 65 | 104 | 22 | 470 | ||
Single acting | Normally open | MHZL2-10S | 10 | 7.1 | - | 8 | 70 |
MHZL2-16S | 16 | 27 | 12 | 145 | |||
MHZL2-20S | 20 | 33 | 18 | 290 | |||
MHZL2-25S | 25 | 50 | 22 | 515 | |||
Normally closed | MHZL2-10C | 10 | - | 13 | 8 | 70 | |
MHZL2-16C | 16 | 38 | 12 | 145 | |||
MHZL2-20C | 20 | 57 | 18 | 290 | |||
MHZL2-25C | 25 | 85 | 22 | 515 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | ø10 (diameter 10 mm), 16: stainless steel ø20 (diameter 20 mm), 25: aluminum alloy | ø20 (diameter 20 mm), 25: hard anodized |
3 | Lever | Stainless steel | Nitrided |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Cap | Aluminum alloy | Clear anodized |
9 | Bumper | Urethane rubber | - |
10 | Rubber magnet | Synthetic rubber | - |
11 | Steel ball | High carbon chrome bearing steel | - |
12 | Needle roller | High carbon chrome bearing steel | - |
13 | Type C retaining ring | Carbon steel | Phosphate coated |
14 | Exhaust plug A | Brass | Electroless nickel plating |
15 | Exhaust filter A | Polyvinyl formal | - |
16 | Spring | Stainless steel spring wire | - |
17 | Rod seal | NBR | - |
18 | Piston seal | NBR | - |
19 | Gasket | NBR | - |
(Unit: mm)
MHZL2-10□ / double acting / single acting basic type dimensional drawing
(Unit: mm)
Dimensions: auto switch mounting groove
*When auto switches are used on the mounting groove, through-hole mounting is not possible.
Part Number |
---|
MHZL2-10C-M9BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Finger position / Options | Body options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,507.20 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Basic type | Basic type | M9B | 2 pcs. | 3 m | None | None | - |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Environment, Applications | Standard |
---|---|---|---|---|---|
Additional Functions | With Linear Guide / High Accuracy | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHZL2-10C-M9BL in the Parallel Type Air Gripper, Long Stroke MHZL2 Series series.
Part Number |
---|
MHZL2-10C |
MHZL2-10C-M9B |
MHZL2-10C-M9BM |
MHZL2-10C-M9BMS |
MHZL2-10C-M9BS |
MHZL2-10C-M9BV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Finger position / Options | Body options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,099.20 | 1 Piece(s) | Same day | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Basic type | Basic type | Without auto switch | None | None | None | None | - | ||
฿ 6,355.20 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Basic type | Basic type | M9B | 2 pcs. | 0.5 m | None | None | - | ||
฿ 6,431.20 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Basic type | Basic type | M9B | 2 pcs. | 1 m | None | None | - | ||
฿ 5,765.60 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Basic type | Basic type | M9B | 1 pc. | 1 m | None | None | - | ||
฿ 5,727.20 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Basic type | Basic type | M9B | 1 pc. | 0.5 m | None | None | - | ||
฿ 6,545.60 | 1 Piece(s) | 55 Day(s) | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Basic type | Basic type | M9BV | 2 pcs. | 0.5 m | None | None | - |
How can we improve?
How can we improve?