1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Parallel Type Air Gripper, Long Stroke MHZL2 Series (Part Number)

SMC HAND/CHUCK FINGER

Parallel Type Air Gripper, Long Stroke MHZL2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,099.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Accommodates diverse workpiece diameters with a single unit.
· Nearly double the standard stroke.
· Long stroke, yet also compact and lightweight.

MHZL2 Series Parallel Type Air Gripper / Long Stroke Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

FluidAir
Operating pressureDouble actingø10 (diameter 10 mm): 0.2 to 0.7 MPa
ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa
Single actingNormally openø10 (diameter 10 mm): 0.35 to 0.7 MPa
ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa
Normally closed
Ambient and fluid temperature-10 to +60°C
Repeatability±0.01 mm
Maximum operating frequency120 c.p.m.
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option) *Solid state auto switch (3-wire, 2-wire)

*See the manufacturer's catalog for detailed specifications of auto switches.

Model

ActionModelBore size
(mm)
Gripping force *1Opening/closing stroke
(both sides)
mm
*2
Weight
g
Gripping force per finger
Effective value N
Outer-diameter gripping forceInner-diameter gripping force
Double actingMHZL2-10D101117860
MHZL2-16D16344512135
MHZL2-20D20426618270
MHZL2-25D256510422470
Single actingNormally openMHZL2-10S107.1-870
MHZL2-16S162712145
MHZL2-20S203318290
MHZL2-25S255022515
Normally closedMHZL2-10C10-13870
MHZL2-16C163812145
MHZL2-20C205718290
MHZL2-25C258522515

*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.

MHZL2-10□ to 25□ structure drawing

Double acting / with fingers open structure drawing

Double acting / with fingers open structure drawing

Single acting type (normally open) structure drawing

Single acting type (normally open) structure drawing

Double acting / with fingers closed structure drawing

Double acting / with fingers closed structure drawing

Single acting type (normally closed) structure drawing

Single acting type (normally closed) structure drawing

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodizing
2Pistonø10 (diameter 10 mm), 16: stainless steel
ø20 (diameter 20 mm), 25: aluminum alloy
ø20 (diameter 20 mm), 25: hard anodized
3LeverStainless steelNitrided
4GuideStainless steelHeat treated
5FingerStainless steelHeat treated
6Roller stopperStainless steel-
7Lever shaftStainless steelNitrided
8CapAluminum alloyClear anodized
9BumperUrethane rubber-
10Rubber magnetSynthetic rubber-
11Steel ballHigh carbon chrome bearing steel-
12Needle rollerHigh carbon chrome bearing steel-
13Type C retaining ringCarbon steelPhosphate coated
14Exhaust plug ABrassElectroless nickel plating
15Exhaust filter APolyvinyl formal-
16SpringStainless steel spring wire-
17Rod sealNBR-
18Piston sealNBR-
19GasketNBR-

External dimensional drawing

MHZL2-10□ Double Acting / Single Acting

 

(Unit: mm)

 

MHZL2-10□ / double acting / single acting basic type dimensional drawing

MHZL2-10□ / double acting / single acting basic type dimensional drawing

  • *In the case of single acting, one side port is a breathing hole.
  • *The values inside ( ) are dimensions for the single acting type.

 

(Unit: mm)

 

Dimensions: auto switch mounting groove

Dimensions: auto switch mounting groove

*When auto switches are used on the mounting groove, through-hole mounting is not possible.

Precautions

  • *The images for this product are representative images. *The product shown may differ from the actual product.
  • *See the manufacturer's catalog for information other than the above.
Part Number
MHZL2-10S1K-M9PV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Main Body Shape Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Finger position / Options Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Dust cover materials

฿ 11,810.53

SMC HAND/CHUCK FINGER 1 Piece(s) 25 Day(s) Pinch, Parallel TypeSquare ShapeSingle Acting Type (Normally Open)19.211.2-7.10.35~0.710Side tapped mountingEnd boss type axial ported with ø4 one-touch fittingM9PV2 pcs.0.5 mNoneNone-

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Environment, Applications Standard
Additional Functions With Linear Guide / High Accuracy Stroke Adjustment Mechanism Not Provided