Parallel Open/Close Type Air Chuck Standard Type Compact (Without Auto Switch) MHZA/MHZAJ2-6 Series

Caution
- Refer to the catalog for details on product specifications.
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
· Uses a linear guide for high rigidity and high precision.
Parallel Type Air Gripper, Standard Type, Compact (Without Auto Switch) MHZA2-6/MHZAJ2-6 Series Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol
| Fluid | Air | ||
|---|---|---|---|
| Operating pressure | Double acting | 0.15 to 0.7 MPa | |
| Single acting | Normally open | 0.3 to 0.7 MPa | |
| Normally closed | |||
| Ambient and fluid temperature | -10 to +60°C | ||
| Repeatability | ±0.01 mm | ||
| Maximum operating frequency | 180 c.p.m. | ||
| Lubrication | Non-lube | ||
| Action | Double acting / single acting | ||
*Use with a dust cover in dusty environments, etc.
Model
| Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | Weight g | ||
|---|---|---|---|---|---|---|---|
| Gripping force per finger Effective value N | |||||||
| Outer-diameter gripping force | Inner-diameter gripping force | ||||||
| Double acting | MHZA2-6D | 6 | 3.3 | 6.1 | 4 | 26 | |
| MHZAJ2-6D | 6 | 4 | 27 | ||||
| Single acting | Normally open | MHZA2-6S | 6 | 1.9 | - | 4 | 26 |
| MHZAJ2-6S | 6 | 4 | 27 | ||||
| Normally closed | MHZA2-6C | 6 | - | 3.7 | 4 | 26 | |
| MHZAJ2-6C | 6 | 4 | 27 | ||||
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
Standard Type MHZA2-6 structure drawing

Double acting / with fingers open structure drawing

Single acting type (normally open) structure drawing

Double acting / with fingers closed structure drawing

Single acting type (normally closed) structure drawing
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Body | Aluminum alloy | Hard anodizing |
| 2 | Piston | Stainless steel | - |
| 3 | Lever | Stainless steel | Heat treated |
| 4 | Guide | Stainless steel | Heat treated |
| 5 | Finger | Stainless steel | Heat treated |
| 6 | Roller stopper | Stainless steel | - |
| 7 | Lever shaft | Stainless steel | Nitrided |
| 8 | Holder | Brass | Electroless nickel plating |
| 9 | Holder lock | Stainless steel | - |
| 10 | Cap | Aluminum alloy | Clear anodized |
| 11 | Bumper | Urethane rubber | - |
| 12 | Steel ball | High carbon chrome bearing steel | - |
| 13 | Needle roller | High carbon chrome bearing steel | - |
| 14 | Type C retaining ring | Carbon steel | Phosphate coated |
| 15 | Exhaust plug | Brass | Electroless nickel plating |
| 16 | Exhaust filter | Polyvinyl formal | - |
| 17 | N.O. spring | Stainless steel spring wire | - |
| 18 | N.C. spring | Stainless steel spring wire | - |
| 19 | N.C. holder | Brass | Electroless nickel plating |
| 20 | N.C. spacer | Stainless steel | - |
| 21 | Rod seal | NBR | - |
| 22 | Piston seal | NBR | - |
| 23 | Gasket | NBR | - |
| 24 | Gasket | NBR | - |
External dimensional drawing
MHZA2-6□ / Double Acting / Single Acting / Standard Type
(Unit: mm)

MHZA2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single acting, one side port is a breathing hole.
MHZAJ2-6□ / Double Acting / Single Acting / with Dust Cover
(Unit: mm)

MHZAJ2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single acting, one side port is a breathing hole.
Precautions
- *The images for this product are representative images. *The product shown may differ from the actual product.
- *See the manufacturer's catalog for information other than the above.