(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Built-in standard magnet type and built-in strong magnet type pin shift cylinder.
[Features]
· Rod end deflection of ±0.1 mm or less is achieved when a load is applied to the rod at its extension end.
· Distance accuracy of ±0.1 mm from mounting surface to rod center.
· Distance accuracy of ±0.1 mm from knock pin hole on mounting surface to rod end.
· Pin for positioning the workpiece can be directly mounted.
· Built-in coil scraper.
· Reduces labor time by integrating the cylinder and guide.
· Magnetic-field-resistant auto switches are mountable.
Model Number Notation
Pin Shift Cylinder CKQG-X2370, CKQP-X2371 external appearance
Model | CKQG-X2370 | CKQP-X2371 | ||
---|---|---|---|---|
Bore size (mm) | 32 | 40 | 50 | 50 |
Max. operating pressure | 1.0 MPa | |||
Proof pressure | 1.5 MPa | |||
Minimum operating pressure | 0.2 MPa | |||
Ambient temperature | -10 to +60°C (no freezing) | |||
Operating air temperature | ||||
Cushion | None | |||
Applicable auto switches | D-P3DWA□ D-P4DW□ | D-P79WSE D-P74□ |
(Unit: N)
Bore size (mm) | Operating direction | Piston area (mm2) | Operating pressure (MPa) | |||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 1.0 | |||
ø32 (bore size 32 mm) | OUT | 804 | 160 | 241 | 321 | 402 | 482 | 804 |
IN | 490 | 98 | 147 | 196 | 245 | 294 | 490 | |
ø40 (tube inner diameter 40 mm) | OUT | 1,256 | 251 | 378 | 502 | 628 | 753 | 1,256 |
IN | 765 | 153 | 229 | 306 | 382 | 459 | 764 | |
ø50 (tube inner diameter 50 mm) | OUT | 1,964 | 392 | 589 | 785 | 982 | 1,178 | 1,964 |
IN | 1,256 | 251 | 378 | 502 | 628 | 753 | 1,256 |
(unit: kg)
Model | Bore size (mm) | Stroke (mm) | |||
---|---|---|---|---|---|
25 | 30 | 40 | 50 | ||
CKQG-X2370 | 32 | 0.95 | - | 1.02 | - |
40 | 1.31 | - | 1.4 | - | |
50 | - | 2.1 | - | 2.3 | |
CKQP-X2371 | 50 | - | 2.3 | - | 2.5 |
(Unit: mm)
CKQG□32-□-□□-X2370 dimensional drawing
*The figures below show the CKQGD32-□-□□-X2370.
(Unit: mm)
Piston rod end shape
(Unit: mm)
CKQG□40-□□-□□-X2370 dimensional drawing
*The figures below show the CKQGD40-□□-□□-X2370.
(Unit: mm)
Piston rod end hole size ø8 (hole diameter 8 mm)
(Unit: mm)
Piston rod end hole size ø10 (hole diameter 10 mm)
(Unit: mm)
CKQG□50-□-□□-X2370 dimensional drawing
*The figures below show the CKQGD50-□-□□-X2370.
(Unit: mm)
CKQG□50-□-□□-X2370 piston rod end detail
(Unit: mm)
CKQP□50-□-□□-X2371 dimensional drawing
*The figures below show the CKQPD50-□-□□-X2371.
(Unit: mm)
CKQP□50-□-□□-X2371 piston rod end detail
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Mounting surface position | Connector type | Piston rod tip hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,126.38 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | M9B | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 13,732.44 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | M9BV | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 13,328.40 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | M9BW | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 13,607.74 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | M9BW | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 15,352.36 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P3DWA | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 16,053.49 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 8,870.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | 1 | - | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 16,614.11 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 17,556.67 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P4DW | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 5,893.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 13,808.21 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | M9BW | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 16,253.36 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 13,830.31 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P3DWASC | 0.3 | 1 pc. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 17,711.34 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 14,407.41 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P4DWSE | 0.3 | 1 pc. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 11,153.10 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 32 | 40 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 16,713.20 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P3DWA | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 17,386.20 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 17,655.77 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 17,973.11 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 18,915.67 | SMC CLAMP CYLINDER | 1 Piece(s) | 35 Day(s) | - | 25 | - | 0.628 | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | M12-1/4 pin | ø8 | ||
฿ 12,318.92 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 14,694.26 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | M9BW | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 17,419.35 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 18,877.34 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P4DWSC | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 18,877.34 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 18,947.31 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P4DW | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 12,268.87 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 15,217.18 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P3DWASC | 0.3 | 1 pc. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 19,171.36 | SMC CLAMP CYLINDER | 1 Piece(s) | 35 Day(s) | - | 40 | - | 0.628 | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | M12-1/4 pin | ø8 | ||
฿ 12,524.56 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 40 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 15,244.96 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | M9BW | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 17,017.27 | SMC CLAMP CYLINDER | 1 Piece(s) | 35 Day(s) | - | 40 | - | 0.628 | P3DWA | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | None | ø10 | ||
฿ 15,244.96 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P3DWASC | 0.3 | 1 pc. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 18,251.33 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 19,148.09 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P4DWSC | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 19,148.09 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 19,218.07 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P4DW | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 12,539.63 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø10 | ||
฿ 17,398.51 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 30 | 1 | - | M9BW | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 19,417.52 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 30 | 1 | - | P3DWA | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 20,123.60 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 30 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 20,366.07 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 30 | 1 | - | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 20,366.11 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 30 | 1 | - | P3DWASE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 20,684.22 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 30 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 21,487.07 | SMC CLAMP CYLINDER | 1 Piece(s) | 35 Day(s) | - | 30 | - | 0.982 | P4DWSE | 0.3 | 2 | Built-in standard magnet type | Same direction as port | M12-1/4 pin | ø8 | ||
฿ 21,650.95 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 30 | 1 | - | P4DW | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 8,036.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 30 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 19,684.51 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 50 | 1 | - | P3DWA | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 20,357.51 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 50 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 20,628.71 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 50 | 1 | - | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 20,628.71 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 50 | 1 | - | P3DWASE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 20,946.25 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 50 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 21,350.29 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 50 | 1 | - | P4DW | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 21,716.23 | SMC CLAMP CYLINDER | 1 Piece(s) | 35 Day(s) | - | 50 | - | 0.982 | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | M12-1/4 pin | ø8 | ||
฿ 21,888.82 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 50 | 1 | - | P4DW | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 8,163.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 50 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø8 | ||
฿ 12,528.02 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | A93 | 3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 13,126.38 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | M9B | 0.5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 13,462.88 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | M9BV | 0.5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 13,607.74 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | M9BW | 3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 16,053.49 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 16,295.96 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 16,614.11 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 17,556.67 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P4DWSC | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 17,556.67 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | 1 | - | P4DW | 5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 5,893.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 13,394.12 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | M9P | 0.5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 16,253.36 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 16,522.92 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 16,813.97 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 17,756.54 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P4DWSC | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 14,407.41 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 40 | 1 | - | P4DWSE | 0.3 | 1 pc. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 11,102.88 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 32 | 40 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 14,492.85 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | M9B | 0.5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 17,925.40 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 12,268.87 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 17,419.35 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø10 | ||
฿ 17,979.97 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø10 | ||
฿ 18,877.34 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P4DWSC | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø10 | ||
฿ 18,877.34 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø10 | ||
฿ 18,947.31 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | P4DW | 5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø10 | ||
฿ 12,268.87 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 90° from port | - | ø10 | ||
฿ 9,212.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 40 | 1 | - | P3DWA | 0.5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 18,201.11 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 19,171.36 | SMC CLAMP CYLINDER | 1 Piece(s) | 35 Day(s) | - | 40 | - | 0.628 | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | M12-1/4 pin | ø8 | ||
฿ 12,539.63 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 40 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 90° from port | - | ø8 | ||
฿ 17,690.71 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø10 | ||
฿ 17,959.84 | SMC CLAMP CYLINDER | 1 Piece(s) | 35 Day(s) | - | 40 | - | 0.628 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | M12-3/4 pin | ø10 | ||
฿ 17,933.22 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | 1 | - | P3DWASE | 0.3 | 2 pcs. | Built-in standard magnet type | 90° from port | - | ø10 |
Loading...
Operation Method | Straight Advancing Stroke | Support Type | Tap | Rod Tip Shape | Others |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Body Options | No (Standard) | Operating Temperature Range(°C) | -10::60 |
How can we improve?
How can we improve?