Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type)

Caution
- See the catalog for specification details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
The smallest class of clamp cylinder in the world.
[Features]
· Compact auto switch (D-P3DWA).
· Magnetic-field-resistant 2-color indication solid state auto switch.
· Setting part no. for the model with speed controller reduces hassle of selecting and ordering.
· CLKG: built-in standard magnet type / D-P3DWA, D-P4DW.
· CLKP: built-in strong magnet type / D-P7.
· End bracket: double knuckle joint.
Model Number Notation

Model Number Notation
Slim-Style Clamp Cylinder With Lock CLKG-X2095/CLKP-X2095 Specifications

Slim-Style Clamp Cylinder With Lock CLKG-X2095/CLKP-X2095 external appearance

The auto switch mounting position is available from 3 directions

Retraction locking type symbol

Extension locking type symbol
| Bore size (mm) | 25 | 32 | 40 |
|---|---|---|---|
| Action | Double acting, single rod | ||
| Fluid | Air | ||
| Proof pressure | 1.5 MPa | ||
| Max. operating pressure | 1.0 MPa | ||
| Min. operating pressure | 0.2 MPa | ||
| Locking action | Spring locking | ||
| Locking pressure | 0.05 MPa | ||
| Locking direction | One direction (retraction, extension) | ||
| Lock holding force (N) (max. static load) | 0.5 MPa or equivalent | ||
| 245 | 402 | 629 | |
| Lock application | Drop prevention, position holding | ||
| Ambient and fluid temperature | -10℃ to +60°C | ||
| Lubrication | Non-lube | ||
| Piston speed | 50 to 500 mm/s | ||
| Stroke length tolerance*1 | +1.0 0 | ||
| Cushion | Rubber cushion | ||
| Mounting*2 | Double clevis | ||
*See the manufacturer's catalog for safety precautions and individual product precautions.
*1 Stroke length tolerance does not include the amount of bumper change.
*2 A clevis pin, cotter pins and flat washers are provided as standard.
Standard stroke
Bore size 25 mm / 32 mm / 40 mm: standard stroke 50 mm / 75 mm / 100 mm / 125 mm / 150 mm
Clevis width
- Clevis width 9 mm* (A): CLKGA/CLKPA
- Clevis width 12 mm (B): CLKGB/CLKPB
*12‑mm width comes with 1.6‑mm-thick washer.
Theoretical output
(Unit: N)
| Bore size (mm) | Rod size (mm) | Operating direction | Piston area (mm2) | Operating pressure (MPa) | |||
|---|---|---|---|---|---|---|---|
| 0.3 | 0.4 | 0.5 | 0.6 | ||||
| 25 | 12 | OUT | 491 | 147 | 196 | 246 | 295 |
| IN | 378 | 113 | 151 | 189 | 227 | ||
| 32 | 12 | OUT | 804 | 241 | 322 | 402 | 482 |
| IN | 691 | 207 | 276 | 346 | 415 | ||
| 40 | 12 | OUT | 1,260 | 378 | 504 | 630 | 756 |
| IN | 1,147 | 344 | 459 | 574 | 688 | ||
External dimensional drawing
CLKG□/CLKP□25 retraction locking (B)
(Unit: mm)

CLK□A25 (clevis width symbol A) dimensional drawing
(Unit: mm)

CLK□B25 (clevis width symbol B) dimensional drawing
(Unit: mm)

CLK□B25 (clevis width symbol B) dimensional drawing
(Unit: mm)

CLK□B25 (clevis width symbol B) dimensional drawing
CLKG□/CLKP□25 structure drawings

Retraction locking (B) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 built-in strong magnet type)

Extension locking (F) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 with strong magnet)
| No. | Description | Material | Quantity | Note |
|---|---|---|---|---|
| 1 | Rod cover | Aluminum alloy | 1 | Trivalent chromated |
| 2 | Lock body | Aluminum alloy | 1 | Trivalent chromated |
| 3 | Head cover | Aluminum alloy | 1 | Hard anodized |
| 4 | Cylinder tube | Aluminum alloy | 1 | Hard anodized |
| 5 | Piston | Aluminum alloy | 1 | CLKG□ Trivalent chromated |
| Piston A | Aluminum alloy | CLKG□ Trivalent chromated | ||
| 6 | Piston B | Aluminum alloy | 1 | CLKG□ Trivalent chromated |
| 7 | Holder | Brass | 1 | - |
| 8 | Piston rod | Stainless steel | 1 | Hard chrome plating |
| 9 | Bushing | Sintered alloy | 1 | - |
| 10 | Wear ring | Resin | 1 | - |
| 11 | Coil scraper | Bronze | 1 | - |
| 12 | Pivot | Structural steel | 1 | Electroless nickel plating |
| 13 | Lock ring | Structural steel | 1 | Electroless nickel plating |
| 14 | Dust-proof cover | Stainless steel | 1 | - |
| 15 | Rod seal | NBR | 2 | - |
| 16 | Piston seal | NBR | 1 | - |
| 17 | Hex socket head cap screw | Structural steel | 4 | Nickel plating |
| 18 | Bumper | Urethane rubber | 1 | - |
| 19 | Magnet | - | 1 | - |
| 20 | Bumper | Urethane rubber | 1 | - |
| 21 | U-Shaped Knuckle Joint | Cast iron | 1 | Manganese phosphate coating |
| 22 | Clevis bushing | Resin | 4 | - |
| 23 | Clevis pin/knuckle pin | Structural steel | 2 | - |
| 24 | Cotter pin | Steel wire | 4 | Zinc trivalent chromate |
| 25 | Flat washer | Steel strip | 8 | Nickel plating: clevis width A |
| 4 | Nickel plating: clevis width B | |||
| 26 | Spring pin | Tool steel | 1 | - |
| 27 | Tube gasket | NBR | 2 | - |
| 28 | Lock ring seal | NBR | 1 | - |
| 29 | Brake spring | Steel wire | 2 | - |
| 30 | Cross-head round head screw | Structural steel | 1 | Nickel plating |
| 31 | O-ring | NBR | 1 | - |
| 32 | FR single-action fitting | - | 2 | Extension locking only |
| 33 | FR double layer tube | - | 1 | Extension locking only |
Precautions
Manual unlocking warning
- *1Never remove the protective cover.
- *2After checking the safety of the manual release, follow the steps below. Make sure there is no one in the range of movement of the load in case the load moves abruptly.
Manual unlocking for ø25 to 40 (bore size 25 to 40 mm)
Extension Locking
- 1. Remove the dust cover from the ø25 (bore size 25 mm), or the plug from the ø32 (bore size 32 mm) or ø40 (bore size 40 mm).
- 2. Screw in the manual unlocking bolt (commercial bolt size M3 × 0.5 × 15L or more) into the lock ring threads, and lightly push toward the head end to unlock.
Retraction Locking
- 1. Remove the dust cover from the ø25 (bore size 25 mm), or the plug from the ø32 (bore size 32 mm) or ø40 (bore size 40 mm).
- 2. Screw in the manual unlocking bolt (commercial bolt size M3 × 0.5 × 15L or more) into the lock ring threads, and lightly push toward the rod end to unlock.
Other precautions
*See the manufacturer's catalog for product information other than the above.