1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Angle, Rigid ABS

End Angle, Rigid ABS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]The wood grain pattern creates natural feelings. [Applications]Parts for cable raceway and wiring. [Specifications]Material: rigid ABS

Part Number
1653
806
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Length
(m)
JAN Code

฿ 220.00

HRM RESIN MATERIAL 1 Piece(s) 19 Day(s) White wood14960126216531

฿ 376.63

HRM RESIN MATERIAL 1 Piece(s) 19 Day(s) Teak1.824960126000062

Loading...

  1. 1

Basic Information

Member type for cable/wiring Angle Material Rigid ABS Finish Laminated
Cross-Section Size(mm) 5.5 × 19 Plate Thickness(mm) 2.5 Pattern (Printed/Laminated) Wood-grain patterned sheet