1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cap Bolt Head Cap (311)

HRM RESIN MATERIAL

Cap Bolt Head Cap (311)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Generally high-used general-purpose cable raceway
[Features]
・ It is possible to pinch papers such as posters and organize them neatly
[Applications]
・ It can also be used as a cover for the cut edge of a board or a metal plate

Part Number
311
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCross-Section Size
(mm)
Length
(m)
Plate Thickness
(mm)
JAN Code

฿ 216.19

HRM RESIN MATERIAL 1 Piece(s) 19 Day(s) 30 × 811.24960126023115

Loading...

  1. 1

Basic Information

Member type for cable/wiring Binder Material Rigid PVC Finish None
Color Plain Pattern (Printed/Laminated) None

Please check the type/dimensions/specifications of the part 311 in the Cap Bolt Head Cap series.

Products with similar specification

Part Number
1551
1552
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCross-Section Size
(mm)
Length
(m)
Plate Thickness
(mm)
JAN Code

฿ 182.86

1 Piece(s) 19 Day(s) 15 × 520.74960126215510

฿ 392.95

1 Piece(s) 19 Day(s) 30 × 821.24960126215527