1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binder Rigid ABS/Rigid PVC/Rigid PS【10 Pieces Per Package】

HRM RESIN MATERIAL

Binder Rigid ABS/Rigid PVC/Rigid PS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,937.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

HIKARIMOL, cable raceway / plastic, deep-type cover (Rigid ABS)

 
Part Number
1620
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,937.00

HRM RESIN MATERIAL 1 Pack(s)

10 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Member type for cable/wiring Cover Material Rigid ABS Finish Printed
Length(m) 1 Pattern (Printed/Laminated) Wood-grain pattern printed Width(mm) 12.5
JAN Code 4960126216203

Please check the type/dimensions/specifications of the part 1620 in the Binder Rigid ABS/Rigid PVC/Rigid PS series.