1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Type, Rigid ABS (808)

HRM RESIN MATERIAL

Flat Type, Rigid ABS (808)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
808
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Length
(m)
Plate Thickness
(mm)
Width
(mm)
JAN Code

฿ 294.29

HRM RESIN MATERIAL 1 Piece(s) 19 Day(s) Teak1.823144960126000086

Loading...

  1. 1

Basic Information

Member type for cable/wiring Flat Type Material Rigid ABS Finish Laminated
Pattern (Printed/Laminated) Wood-grain patterned sheet

Please check the type/dimensions/specifications of the part 808 in the Flat Type, Rigid ABS series.

Products with similar specification

Part Number
1512
1654
1655
1656
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Length
(m)
Plate Thickness
(mm)
Width
(mm)
JAN Code

฿ 297.15

1 Piece(s) 19 Day(s) White wood1.823144960126215121

฿ 207.62

1 Piece(s) 19 Day(s) White wood13144960126216548

฿ 270.48

1 Piece(s) 19 Day(s) White wood14304960126216555

฿ 312.39

1 Piece(s) 19 Day(s) White wood14364960126216562