1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Angle (Rigid + Flexible PVC) (Part Number)

HRM RESIN MATERIAL

Free Angle (Rigid + Flexible PVC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

HIKARIMOL, cable raceway / wiring material, plastic joiner (Rigid PVC)

 
Part Number
326
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 99.05

HRM RESIN MATERIAL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Member type for cable/wiring Joiner Material Rigid PVC Finish None
Color White Length(m) 1.82 Pattern (Printed/Laminated) None
Height(mm) 3 JAN Code 4960126002554

Please check the type/dimensions/specifications of the part 326 in the Free Angle (Rigid + Flexible PVC) series.