1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joiner I Type (Rigid PVC) (112)

HRM RESIN MATERIAL

Plastic Joiner I Type (Rigid PVC) (112)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

HIKARIMOL, cable raceway / wiring material, plastic cover (Rigid PVC/Rigid ABS)

Part Number
112
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Length
(m)
Width
(mm)
JAN Code

฿ 94.29

HRM RESIN MATERIAL 1 Piece(s) 19 Day(s) Brown15.54960126021128

Loading...

  1. 1

Basic Information

Member type for cable/wiring Cover Material Rigid PVC Finish None
Pattern (Printed/Laminated) None

Please check the type/dimensions/specifications of the part 112 in the Plastic Joiner I Type (Rigid PVC) series.

Products with similar specification

Part Number
165
166
333
334
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Length
(m)
Width
(mm)
JAN Code

฿ 66.67

1 Piece(s) 19 Day(s) White12.54960126021654

฿ 94.29

1 Piece(s) 19 Day(s) White15.54960126021661

฿ 120.00

1 Piece(s) 19 Day(s) White1.822.54960126001656

฿ 128.58

1 Piece(s) 19 Day(s) White1.825.54960126001663