(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Generally high-used rigid ABS / rigid PS / rigid PET / rigid PVC general-purpose cable raceway
[Features]
・ It is widely used as a protective material and repair material for indoor corners
[Applications]
・ Ideal for corner protection, repair and decoration
Member type for cable/wiring | Angle | Finish | None | Pattern (Printed/Laminated) | None |
---|
Please check the type/dimensions/specifications of the part 235 in the Plastic Covers (Rigid PVC/Rigid ABS) series.
Part Number |
---|
1501 |
1600 |
1601 |
247 |
249 |
321 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Color | Cross-Section Size (mm) | Length (m) | Plate Thickness (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 529.00 | 1 Piece(s) | 19 Day(s) | Rigid ABS | White | 50 × 50 | 1.82 | 2 | 4960126215015 | ||
฿ 320.96 | 1 Piece(s) | 19 Day(s) | Rigid ABS | White | 40 × 40 | 1 | 2 | 4960126216005 | ||
฿ 373.60 | 1 Piece(s) | 12 Day(s) | Rigid ABS | White | 50 × 50 | 1 | 2 | 4960126216012 | ||
฿ 102.00 | 20 Piece(s) | 17 Day(s) | Rigid PVC | White | 20 × 20 | 1 | 1.5 | 4960126022477 | ||
฿ 256.19 | 1 Piece(s) | 19 Day(s) | Rigid PVC | White | 30 × 30 | 1 | 2 | 4960126022491 | ||
฿ 141.91 | 1 Piece(s) | 10 Day(s) | Rigid PVC | White | 15 × 15 | 1.82 | 1 | 4960126002462 |
How can we improve?
How can we improve?